Fixed Feet
s/s with hex socket
Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | t | ||||||||||||||||||
34780.W0082 | M 8 | 40 | 40 | 12 | 4.5 | 3 | |||||||||||||||||||
£ 24.92 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 40 h1 12 Static load
max.
kN 4.5 t 3 | |||||||||||||||||||||||||
34780.W0100 | M10 | 40 | 40 | 12 | 6.0 | 3 | |||||||||||||||||||
£ 24.55 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 40 h1 12 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
34780.W0102 | M10 | 40 | 60 | 12 | 6.0 | 3 | |||||||||||||||||||
£ 21.29 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 60 h1 12 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
34780.W0110 | M10 | 50 | 80 | 14 | 6.0 | 3 | |||||||||||||||||||
£ 25.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 80 h1 14 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
34780.W0120 | M12 | 50 | 50 | 15 | 7.5 | 3 | |||||||||||||||||||
£ 28.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 50 h1 15 Static load
max.
kN 7.5 t 3 | |||||||||||||||||||||||||
34780.W0202 | M20 | 150 | 200 | 26 | 30.0 | 3 | |||||||||||||||||||
£ 116.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 150 l 200 h1 26 Static load
max.
kN 30.0 t 3 |
Pad & bolt: AISI 304 stainless steel.
Inset nitrile rubber pad.
Suitable for use in food & drink, pharmaceutical and clean room environments.