Stainless Machine Mounts
Stainless steel
| Price & Availability | Article | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
| 34980.W0040 | 40 | 15 | M 8 | 40 | 0-60 | |||||||||||||||||||
£ 6.73 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 15 d2 M 8 l1 40 Load range
kgf 0-60 | ||||||||||||||||||||||||
| 34980.W0063 | 63 | 18 | M10 | 83 | 30-100 | |||||||||||||||||||
£ 25.07 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63 h1 18 d2 M10 l1 83 Load range
kgf 30-100 | ||||||||||||||||||||||||
| 34980.W0070 | 70 | 22 | M12 | 90 | 80-150 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 h1 22 d2 M12 l1 90 Load range
kgf 80-150 | ||||||||||||||||||||||||
| 34980.W0090 | 90 | 25 | M12 | 90 | 100-350 | |||||||||||||||||||
£ 45.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 25 d2 M12 l1 90 Load range
kgf 100-350 | ||||||||||||||||||||||||
| 34980.W0106 | 106 | 29 | M16 | 110 | 300-600 | |||||||||||||||||||
£ 65.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 106 h1 29 d2 M16 l1 110 Load range
kgf 300-600 | ||||||||||||||||||||||||
| 34980.W0127 | 127 | 33 | M16 | 110 | 500-900 | |||||||||||||||||||
£ 102.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 127 h1 33 d2 M16 l1 110 Load range
kgf 500-900 | ||||||||||||||||||||||||
| 34980.W0150 | 150 | 39 | M16 | 110 | 800-1500 | |||||||||||||||||||
£ 109.53 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 39 d2 M16 l1 110 Load range
kgf 800-1500 | ||||||||||||||||||||||||
| 34980.W0170 | 170 | 42 | M16 | 110 | 1300-2000 | |||||||||||||||||||
£ 123.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 170 h1 42 d2 M16 l1 110 Load range
kgf 1300-2000 | ||||||||||||||||||||||||
Stainless steel body and thread (A2, AISI 304), with rubber base (65 Shore A).
Suitable for medium and high frequency vibrations and with smooth floors.