Threaded Inserts
weldable, s/s
Price & Availability | Article | Section size | Outerbox d1 (sq) | Innerbox d2 | d3 | h1 | h2 | Load capacity for static load max. kg | ||||||||||||||||||
34670.W0030 | 30x30x2,0 | 30 | 26 | M12 | 12 | 4 | 1500 | |||||||||||||||||||
£ 30.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 30x30x2,0 Outerbox d1 (sq) 30 Innerbox d2 26 d3 M12 h1 12 h2 4 Load capacity for static load
max.
kg 1500 | ||||||||||||||||||||||||||
34670.W0032 | 30x30x3,0 | 30 | 24 | M12 | 12 | 4 | 1500 | |||||||||||||||||||
£ 30.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 30x30x3,0 Outerbox d1 (sq) 30 Innerbox d2 24 d3 M12 h1 12 h2 4 Load capacity for static load
max.
kg 1500 | ||||||||||||||||||||||||||
34670.W0033 | 30x30x3,0 | 30 | 24 | M16 | 16 | 4 | 2000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Section size 30x30x3,0 Outerbox d1 (sq) 30 Innerbox d2 24 d3 M16 h1 16 h2 4 Load capacity for static load
max.
kg 2000 | ||||||||||||||||||||||||||
34670.W0040 | 40x40x2,0 | 40 | 36 | M16 | 16 | 5 | 2000 | |||||||||||||||||||
£ 24.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 40x40x2,0 Outerbox d1 (sq) 40 Innerbox d2 36 d3 M16 h1 16 h2 5 Load capacity for static load
max.
kg 2000 | ||||||||||||||||||||||||||
34670.W0041 | 40x40x2,0 | 40 | 36 | M20 | 20 | 5 | 3000 | |||||||||||||||||||
£ 31.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 40x40x2,0 Outerbox d1 (sq) 40 Innerbox d2 36 d3 M20 h1 20 h2 5 Load capacity for static load
max.
kg 3000 | ||||||||||||||||||||||||||
34670.W0042 | 40x40x3,0 | 40 | 34 | M16 | 16 | 5 | 2000 | |||||||||||||||||||
£ 23.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 40x40x3,0 Outerbox d1 (sq) 40 Innerbox d2 34 d3 M16 h1 16 h2 5 Load capacity for static load
max.
kg 2000 | ||||||||||||||||||||||||||
34670.W0043 | 40x40x3,0 | 40 | 34 | M20 | 20 | 5 | 3000 | |||||||||||||||||||
£ 22.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 40x40x3,0 Outerbox d1 (sq) 40 Innerbox d2 34 d3 M20 h1 20 h2 5 Load capacity for static load
max.
kg 3000 | ||||||||||||||||||||||||||
34670.W0050 | 50x50x2,0 | 50 | 46 | M16 | 16 | 6 | 2000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Section size 50x50x2,0 Outerbox d1 (sq) 50 Innerbox d2 46 d3 M16 h1 16 h2 6 Load capacity for static load
max.
kg 2000 | ||||||||||||||||||||||||||
34670.W0051 | 50x50x2,0 | 50 | 46 | M20 | 20 | 6 | 3000 | |||||||||||||||||||
£ 43.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 50x50x2,0 Outerbox d1 (sq) 50 Innerbox d2 46 d3 M20 h1 20 h2 6 Load capacity for static load
max.
kg 3000 | ||||||||||||||||||||||||||
34670.W0053 | 50x50x3,0 | 50 | 44 | M16 | 16 | 6 | 2000 | |||||||||||||||||||
£ 49.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 50x50x3,0 Outerbox d1 (sq) 50 Innerbox d2 44 d3 M16 h1 16 h2 6 Load capacity for static load
max.
kg 2000 | ||||||||||||||||||||||||||
34670.W0054 | 50x50x3,0 | 50 | 44 | M20 | 20 | 6 | 3000 | |||||||||||||||||||
£ 49.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 50x50x3,0 Outerbox d1 (sq) 50 Innerbox d2 44 d3 M20 h1 20 h2 6 Load capacity for static load
max.
kg 3000 | ||||||||||||||||||||||||||
34670.W0055 | 50x50x3,0 | 50 | 44 | M24 | 24 | 6 | 4000 | |||||||||||||||||||
£ 39.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Section size 50x50x3,0 Outerbox d1 (sq) 50 Innerbox d2 44 d3 M24 h1 24 h2 6 Load capacity for static load
max.
kg 4000 |
Stainless steel AISI 303.
Ideal for fixing levelling feet to boxed section.