Threaded Inserts
weldable, s/s
Price & Availability | Article | Outerbox d1 | Innerbox d2 | d3 | h1 | h2 | h3 | Load capacity for static load max. kg | ||||||||||||||||||
34692.W0610 | 30x30x1,5 | 27 | M10 | 35 | 8 | 24 | 500 | |||||||||||||||||||
£ 6.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 30x30x1,5 Innerbox d2 27 d3 M10 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 500 | ||||||||||||||||||||||||||
34692.W0612 | 30x30x1,5 | 27 | M12 | 35 | 8 | 24 | 500 | |||||||||||||||||||
£ 7.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 30x30x1,5 Innerbox d2 27 d3 M12 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 500 | ||||||||||||||||||||||||||
34692.W0616 | 30x30x1,5 | 27 | M16 | 35 | 8 | 24 | 500 | |||||||||||||||||||
£ 6.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 30x30x1,5 Innerbox d2 27 d3 M16 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 500 | ||||||||||||||||||||||||||
34692.W0710 | 40x40x1,5 | 37 | M10 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 7.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x1,5 Innerbox d2 37 d3 M10 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0712 | 40x40x1,5 | 37 | M12 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 7.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x1,5 Innerbox d2 37 d3 M12 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0716 | 40x40x1,5 | 37 | M16 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 7.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x1,5 Innerbox d2 37 d3 M16 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0720 | 40x40x1,5 | 37 | M20 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x1,5 Innerbox d2 37 d3 M20 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0810 | 40x40x2,0 | 36 | M10 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 9.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x2,0 Innerbox d2 36 d3 M10 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0812 | 40x40x2,0 | 36 | M12 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x2,0 Innerbox d2 36 d3 M12 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0816 | 40x40x2,0 | 36 | M16 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x2,0 Innerbox d2 36 d3 M16 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0820 | 40x40x2,0 | 36 | M20 | 35 | 8 | 24 | 1000 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 40x40x2,0 Innerbox d2 36 d3 M20 h1 35 h2 8 h3 24 Load capacity for static load
max.
kg 1000 | ||||||||||||||||||||||||||
34692.W0916 | 50x50x1,5 | 47 | M16 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 10.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x1,5 Innerbox d2 47 d3 M16 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 | ||||||||||||||||||||||||||
34692.W0920 | 50x50x1,5 | 47 | M20 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 11.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x1,5 Innerbox d2 47 d3 M20 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 | ||||||||||||||||||||||||||
34692.W0924 | 50x50x1,5 | 47 | M24 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x1,5 Innerbox d2 47 d3 M24 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 | ||||||||||||||||||||||||||
34692.W0952 | 50x50x2,0 | 46 | M16 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 10.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x2,0 Innerbox d2 46 d3 M16 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 | ||||||||||||||||||||||||||
34692.W0954 | 50x50x2,0 | 46 | M20 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 11.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x2,0 Innerbox d2 46 d3 M20 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 | ||||||||||||||||||||||||||
34692.W0956 | 50x50x2,0 | 46 | M24 | 45 | 10 | 24 | 1200 | |||||||||||||||||||
£ 12.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Outerbox d1 50x50x2,0 Innerbox d2 46 d3 M24 h1 45 h2 10 h3 24 Load capacity for static load
max.
kg 1200 |
Bush: stainless steel, type AISI 303.
Moulding: polyamide reinforced nylon.