Threaded Inserts
weldable, s/s
Price & Availability | Article | Type | d1 | d2 | a | b | ||||||||||||||||||
34681.W0015 | Square | M10 | 15x15 | 18 | 5 | |||||||||||||||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 15x15 a 18 b 5 | ||||||||||||||||||||||||
34681.W0016 | Square | M10 | 16x16 | 18 | 5 | |||||||||||||||||||
£ 0.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 16x16 a 18 b 5 | ||||||||||||||||||||||||
34681.W0018 | Square | M10 | 18x18 | 18 | 5 | |||||||||||||||||||
£ 0.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 18x18 a 18 b 5 | ||||||||||||||||||||||||
34681.W0020 | Square | M10 | 20x20 | 18 | 5 | |||||||||||||||||||
£ 0.61 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 20x20 a 18 b 5 | ||||||||||||||||||||||||
34681.W0022 | Square | M10 | 22x22 | 18 | 5 | |||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 22x22 a 18 b 5 | ||||||||||||||||||||||||
34681.W0025 | Square | M10 | 25x25 | 19 | 5 | |||||||||||||||||||
£ 0.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 25x25 a 19 b 5 | ||||||||||||||||||||||||
34681.W0030 | Square | M10 | 30x30 | 20 | 6 | |||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 30x30 a 20 b 6 | ||||||||||||||||||||||||
34681.W0035 | Square | M10 | 35x35 | 21 | 6 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 35x35 a 21 b 6 | ||||||||||||||||||||||||
34681.W0040 | Square | M10 | 40x40 | 22 | 6 | |||||||||||||||||||
£ 1.51 per unit (click for quantity discounts) Ready to despatch 789 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 40x40 a 22 b 6 | ||||||||||||||||||||||||
34681.W0050 | Square | M10 | 50x50 | 30 | 7 | |||||||||||||||||||
£ 2.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square d1 M10 d2 50x50 a 30 b 7 | ||||||||||||||||||||||||
34681.W0218 | Round | M10 | 20 | 18 | 6 | |||||||||||||||||||
£ 0.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 20 a 18 b 6 | ||||||||||||||||||||||||
34681.W0222 | Round | M10 | 22 | 19 | 6 | |||||||||||||||||||
£ 0.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 22 a 19 b 6 | ||||||||||||||||||||||||
34681.W0225 | Round | M10 | 25 | 19 | 6 | |||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 25 a 19 b 6 | ||||||||||||||||||||||||
34681.W0228 | Round | M10 | 28 | 19 | 6 | |||||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 28 a 19 b 6 | ||||||||||||||||||||||||
34681.W0230 | Round | M10 | 30 | 19 | 6 | |||||||||||||||||||
£ 0.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 30 a 19 b 6 | ||||||||||||||||||||||||
34681.W0232 | Round | M10 | 32 | 19 | 6 | |||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 32 a 19 b 6 | ||||||||||||||||||||||||
34681.W0235 | Round | M10 | 35 | 20 | 6 | |||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 35 a 20 b 6 | ||||||||||||||||||||||||
34681.W0240 | Round | M10 | 40 | 20 | 6 | |||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 40 a 20 b 6 | ||||||||||||||||||||||||
34681.W0245 | Round | M10 | 45 | 21 | 6 | |||||||||||||||||||
£ 2.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 45 a 21 b 6 | ||||||||||||||||||||||||
34681.W0250 | Round | M10 | 50 | 21 | 6 | |||||||||||||||||||
£ 2.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round d1 M10 d2 50 a 21 b 6 |
Polyamide
When vibrations or dynamic loads are present these values should be reduced.