Threaded Inserts
weldable, s/s
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | Static load max. kN | ||||||
34693.W0108 | M8 | 28.5 | 30 | 35 | 6 | 3.2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M8 d2 28.5 d3 30 h1 35 h2 6 Static load
max.
kN 3.2 | |||||||||||||
34693.W0208 | M8 | 35.5 | 38 | 43 | 8 | 5.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M8 d2 35.5 d3 38 h1 43 h2 8 Static load
max.
kN 5.5 | |||||||||||||
34693.W0308 | M8 | 39.5 | 42 | 42 | 8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M8 d2 39.5 d3 42 h1 42 h2 8 Static load
max.
kN 6.5 | |||||||||||||
34693.W0408 | M8 | 45.5 | 48 | 49 | 11 | 8.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M8 d2 45.5 d3 48 h1 49 h2 11 Static load
max.
kN 8.0 | |||||||||||||
34693.W0508 | M8 | 47.5 | 50 | 49 | 11 | 8.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M8 d2 47.5 d3 50 h1 49 h2 11 Static load
max.
kN 8.5 | |||||||||||||
34693.W0510 | M10 | 47.5 | 50 | 49 | 11 | 8.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 d2 47.5 d3 50 h1 49 h2 11 Static load
max.
kN 8.5 |
Moulding: polyamide, reinforced with fiber glass.
Insert: nickel-plated brass.
Notes -
Stainless steel inserts available on request.