Threaded Inserts
weldable, s/s
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | Static load max. kN | ||||||||||||||||||
34693.W0412 | M12 | 45.5 | 48 | 49 | 11 | 8.0 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 45.5 d3 48 h1 49 h2 11 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34693.W0512 | M12 | 47.5 | 50 | 49 | 11 | 8.5 | |||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 47.5 d3 50 h1 49 h2 11 Static load
max.
kN 8.5 | |||||||||||||||||||||||||
34693.W0724 | M24 | 56.5 | 60 | 50 | 12 | 10.0 | |||||||||||||||||||
£ 7.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 56.5 d3 60 h1 50 h2 12 Static load
max.
kN 10.0 | |||||||||||||||||||||||||
34693.W0816 | M16 | 55.5 | 60 | 50 | 12 | 10.0 | |||||||||||||||||||
£ 6.65 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 55.5 d3 60 h1 50 h2 12 Static load
max.
kN 10.0 | |||||||||||||||||||||||||
34693.W0824 | M24 | 55.5 | 60 | 50 | 12 | 10.0 | |||||||||||||||||||
£ 7.15 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 55.5 d3 60 h1 50 h2 12 Static load
max.
kN 10.0 |
Moulding: polyamide, reinforced with fiber glass.
Insert: nickel-plated brass.
Notes -
Stainless steel inserts available on request.