Price & Availability | Article | Load max. tons (t) | d1 tol. 6g (tol. 2A) | h1 & lmax. | h2 | h3 | w1 | d2 | w2 | w3 | A/F | Safety factor | Torque to Nm | Weight kg | ||||||||||||||||||
63084.W0030 | 8.5 | M30x3,5 | 66 | 31 | 98 | 149 | 70 | 73 | 33 | 50 | 4 | 250 | 5.1 | |||||||||||||||||||
£ 673.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 8.5 d1
tol. 6g (tol. 2A) M30x3,5 h1 & lmax. 66 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 50 Safety factor 4 Torque to
Nm 250 Weight
kg 5.1 |
High tensile steel, strength class >8.
Supplied with CE certificate.
Designed to be used directly with the hook of the crane. Load ratings clearly marked.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
Tolerance of male thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.