Male
Units | Price/unit after discount | Applied Discount |
1-2 | £ 3,115.69 | 0% |
3-4 | £ 2,648.34 | 15% |
5-9 | £ 2,492.55 | 20% |
10-19 | £ 2,336.77 | 25% |
20+ | £ 2,180.98 | 30% |
Stainless steel, 300 series.
Min. design safety factor 5:1. 360° swivel and 180° pivot under load.
Each part individually numbered.
tl= recommended torque load (Nm.)
Liquid penetrant tested as ASTM-E1417. Purification process, clean and passivate as ASTM-A967.
Always follow safety instructions.