Male
Price & Availability | Article | Rated load tonnes (t) | d1 | l1 | w1 | d2 | d3 | l2 | ||||||||||||||||||
63571.W0081 | 0.200 | M 8x1,25 | 17 | 46.7 | 19.1 | 25.4 | 67.8 | |||||||||||||||||||
£ 538.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.200 d1 M 8x1,25 l1 17 w1 46.7 d2 19.1 d3 25.4 l2 67.8 | ||||||||||||||||||||||||||
63571.W0101 | 0.225 | M10x1,50 | 17 | 46.7 | 19.1 | 25.4 | 67.8 | |||||||||||||||||||
£ 538.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.225 d1 M10x1,50 l1 17 w1 46.7 d2 19.1 d3 25.4 l2 67.8 | ||||||||||||||||||||||||||
63571.W0121 | 0.525 | M12x1,75 | 19 | 89.4 | 38.0 | 50.5 | 121.4 | |||||||||||||||||||
£ 652.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.525 d1 M12x1,75 l1 19 w1 89.4 d2 38.0 d3 50.5 l2 121.4 | ||||||||||||||||||||||||||
63571.W0161 | 0.950 | M16x2,00 | 24 | 89.4 | 38.0 | 50.5 | 121.4 | |||||||||||||||||||
£ 652.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.950 d1 M16x2,00 l1 24 w1 89.4 d2 38.0 d3 50.5 l2 121.4 | ||||||||||||||||||||||||||
63571.W0201 | 1.100 | M20x2,50 | 30 | 89.4 | 38.0 | 50.5 | 121.4 | |||||||||||||||||||
£ 663.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 1.100 d1 M20x2,50 l1 30 w1 89.4 d2 38.0 d3 50.5 l2 121.4 | ||||||||||||||||||||||||||
63571.W0202 | 1.500 | M20x2,50 | 29 | 130.5 | 58.7 | 76.2 | 165.8 | |||||||||||||||||||
£ 1,046.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 1.500 d1 M20x2,50 l1 29 w1 130.5 d2 58.7 d3 76.2 l2 165.8 | ||||||||||||||||||||||||||
63571.W0241 | 2.100 | M24x3,00 | 34 | 130.5 | 58.7 | 76.2 | 165.8 | |||||||||||||||||||
£ 1,046.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 2.100 d1 M24x3,00 l1 34 w1 130.5 d2 58.7 d3 76.2 l2 165.8 | ||||||||||||||||||||||||||
63571.W0301 | 3.500 | M30x3,50 | 46 | 165.1 | 81.3 | 95.5 | 221.7 | |||||||||||||||||||
£ 2,037.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 3.500 d1 M30x3,50 l1 46 w1 165.1 d2 81.3 d3 95.5 l2 221.7 | ||||||||||||||||||||||||||
63571.W0302 | 3.500 | M30x3,50 | 66 | 165.1 | 81.3 | 95.5 | 221.7 | |||||||||||||||||||
£ 2,037.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 3.500 d1 M30x3,50 l1 66 w1 165.1 d2 81.3 d3 95.5 l2 221.7 | ||||||||||||||||||||||||||
63571.W0362 | 5.500 | M36x4,00 | 69 | 217.2 | 106.7 | 123.7 | 316.7 | |||||||||||||||||||
£ 2,928.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 5.500 d1 M36x4,00 l1 69 w1 217.2 d2 106.7 d3 123.7 l2 316.7 | ||||||||||||||||||||||||||
63571.W0421 | 6.250 | M42x4,50 | 79 | 217.2 | 106.7 | 123.7 | 316.7 | |||||||||||||||||||
£ 3,115.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 6.250 d1 M42x4,50 l1 79 w1 217.2 d2 106.7 d3 123.7 l2 316.7 | ||||||||||||||||||||||||||
63571.W0481 | 7.250 | M48x5,00 | 79 | 217.2 | 106.7 | 123.7 | 316.7 | |||||||||||||||||||
£ 3,115.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 7.250 d1 M48x5,00 l1 79 w1 217.2 d2 106.7 d3 123.7 l2 316.7 | ||||||||||||||||||||||||||
63571.W0641 | 11.000 | M64x6,00 | 102 | 269.4 | 146.1 | 165.6 | 428.5 | |||||||||||||||||||
£ 8,717.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 11.000 d1 M64x6,00 l1 102 w1 269.4 d2 146.1 d3 165.6 l2 428.5 |
Price & Availability | Article | Weight kg | l3 | l4 | l5 | r1 | w2 | w3 | tl Nm | ||||||||||||||||||
63571.W0081 | 0.14 | 32.1 | 18.0 | 4.3 | 10.9 | 40.9 | 9.5 | 4.75 | |||||||||||||||||||
£ 538.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.14 l3 32.1 l4 18.0 l5 4.3 r1 10.9 w2 40.9 w3 9.5 tl
Nm 4.75 | |||||||||||||||||||||||||||
63571.W0101 | 0.14 | 30.2 | 18.0 | 4.3 | 10.9 | 40.9 | 9.5 | 8.00 | |||||||||||||||||||
£ 538.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.14 l3 30.2 l4 18.0 l5 4.3 r1 10.9 w2 40.9 w3 9.5 tl
Nm 8.00 | |||||||||||||||||||||||||||
63571.W0121 | 1.05 | 59.4 | 31.0 | 4.1 | 24.4 | 82.5 | 19.0 | 18.50 | |||||||||||||||||||
£ 652.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.05 l3 59.4 l4 31.0 l5 4.1 r1 24.4 w2 82.5 w3 19.0 tl
Nm 18.50 | |||||||||||||||||||||||||||
63571.W0161 | 1.11 | 55.4 | 31.0 | 4.1 | 24.4 | 82.5 | 19.0 | 40.00 | |||||||||||||||||||
£ 652.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.11 l3 55.4 l4 31.0 l5 4.1 r1 24.4 w2 82.5 w3 19.0 tl
Nm 40.00 | |||||||||||||||||||||||||||
63571.W0201 | 1.16 | 51.4 | 31.0 | 4.1 | 24.4 | 82.5 | 19.0 | 67.50 | |||||||||||||||||||
£ 663.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.16 l3 51.4 l4 31.0 l5 4.1 r1 24.4 w2 82.5 w3 19.0 tl
Nm 67.50 | |||||||||||||||||||||||||||
63571.W0202 | 3.06 | 77.0 | 43.4 | 6.1 | 35.6 | 121.2 | 25.4 | 67.50 | |||||||||||||||||||
£ 1,046.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.06 l3 77.0 l4 43.4 l5 6.1 r1 35.6 w2 121.2 w3 25.4 tl
Nm 67.50 | |||||||||||||||||||||||||||
63571.W0241 | 3.18 | 73.0 | 43.4 | 6.1 | 35.6 | 121.2 | 25.4 | 155.50 | |||||||||||||||||||
£ 1,046.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.18 l3 73.0 l4 43.4 l5 6.1 r1 35.6 w2 121.2 w3 25.4 tl
Nm 155.50 | |||||||||||||||||||||||||||
63571.W0301 | 3.36 | 106.3 | 53.6 | 8.9 | 44.5 | 52.4 | 31.8 | 318.60 | |||||||||||||||||||
£ 2,037.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.36 l3 106.3 l4 53.6 l5 8.9 r1 44.5 w2 52.4 w3 31.8 tl
Nm 318.60 | |||||||||||||||||||||||||||
63571.W0302 | 6.70 | 106.3 | 53.6 | 8.9 | 44.5 | 52.4 | 31.8 | 318.60 | |||||||||||||||||||
£ 2,037.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.70 l3 106.3 l4 53.6 l5 8.9 r1 44.5 w2 52.4 w3 31.8 tl
Nm 318.60 | |||||||||||||||||||||||||||
63571.W0362 | 15.34 | 164.8 | 71.4 | 11.9 | 57.2 | 203.2 | 44.5 | 542.70 | |||||||||||||||||||
£ 2,928.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 15.34 l3 164.8 l4 71.4 l5 11.9 r1 57.2 w2 203.2 w3 44.5 tl
Nm 542.70 | |||||||||||||||||||||||||||
63571.W0421 | 15.91 | 158.8 | 71.4 | 11.9 | 57.2 | 203.2 | 44.5 | 542.70 | |||||||||||||||||||
£ 3,115.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 15.91 l3 158.8 l4 71.4 l5 11.9 r1 57.2 w2 203.2 w3 44.5 tl
Nm 542.70 | |||||||||||||||||||||||||||
63571.W0481 | 16.36 | 152.8 | 71.4 | 11.9 | 57.2 | 203.2 | 44.5 | 542.70 | |||||||||||||||||||
£ 3,115.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 16.36 l3 152.8 l4 71.4 l5 11.9 r1 57.2 w2 203.2 w3 44.5 tl
Nm 542.70 | |||||||||||||||||||||||||||
63571.W0641 | 39.77 | 203.3 | 104.0 | 28.4 | 76.2 | 266.7 | 57.2 | 1423.70 | |||||||||||||||||||
£ 8,717.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 39.77 l3 203.3 l4 104.0 l5 28.4 r1 76.2 w2 266.7 w3 57.2 tl
Nm 1423.70 |
Stainless steel, 300 series.
Min. design safety factor 5:1. 360° swivel and 180° pivot under load.
Each part individually numbered.
tl= recommended torque load (Nm.)
Liquid penetrant tested as ASTM-E1417. Purification process, clean and passivate as ASTM-A967.
Always follow safety instructions.