Male
Price & Availability | Article | Rated load tonnes (t) | d1 | l1 | w1 | d2 | d3 | l2 | l3 | l4 | l5 | r1 | w2 | tl Nm | Weight kg | ||||||||||||||||||
63572.W0121 | 0.525 | M12x1,75 | 19 | 89.4 | 38.0 | 50.5 | 121.4 | 108.6 | 31.0 | 4.1 | 22.4 | 82.5 | 18.5 | 1.27 | |||||||||||||||||||
£ 744.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.525 d1 M12x1,75 l1 19 w1 89.4 d2 38.0 d3 50.5 l2 121.4 l3 108.6 l4 31.0 l5 4.1 r1 22.4 w2 82.5 tl
Nm 18.5 Weight
kg 1.27 | |||||||||||||||||||||||||||||||||
63572.W0161 | 0.950 | M16x2,00 | 24 | 89.4 | 38.0 | 50.5 | 121.4 | 104.6 | 31.0 | 4.1 | 22.4 | 82.5 | 40.0 | 1.33 | |||||||||||||||||||
£ 773.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 0.950 d1 M16x2,00 l1 24 w1 89.4 d2 38.0 d3 50.5 l2 121.4 l3 104.6 l4 31.0 l5 4.1 r1 22.4 w2 82.5 tl
Nm 40.0 Weight
kg 1.33 | |||||||||||||||||||||||||||||||||
63572.W0201 | 1.100 | M20x2,50 | 30 | 89.4 | 38.0 | 50.5 | 121.4 | 100.6 | 31.0 | 4.1 | 22.4 | 82.5 | 67.5 | 1.38 | |||||||||||||||||||
£ 757.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 1.100 d1 M20x2,50 l1 30 w1 89.4 d2 38.0 d3 50.5 l2 121.4 l3 100.6 l4 31.0 l5 4.1 r1 22.4 w2 82.5 tl
Nm 67.5 Weight
kg 1.38 | |||||||||||||||||||||||||||||||||
63572.W0202 | 1.500 | M20x2,50 | 29 | 130.5 | 58.7 | 76.2 | 165.8 | 117.9 | 43.4 | 5.1 | 35.6 | 121.2 | 67.5 | 3.77 | |||||||||||||||||||
£ 1,194.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 1.500 d1 M20x2,50 l1 29 w1 130.5 d2 58.7 d3 76.2 l2 165.8 l3 117.9 l4 43.4 l5 5.1 r1 35.6 w2 121.2 tl
Nm 67.5 Weight
kg 3.77 | |||||||||||||||||||||||||||||||||
63572.W0241 | 2.100 | M24x3,00 | 34 | 130.5 | 58.7 | 76.2 | 165.8 | 113.9 | 43.4 | 6.1 | 35.6 | 121.2 | 155.5 | 3.89 | |||||||||||||||||||
£ 1,042.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 2.100 d1 M24x3,00 l1 34 w1 130.5 d2 58.7 d3 76.2 l2 165.8 l3 113.9 l4 43.4 l5 6.1 r1 35.6 w2 121.2 tl
Nm 155.5 Weight
kg 3.89 | |||||||||||||||||||||||||||||||||
63572.W0301 | 2.250 | M30x3,50 | 54 | 130.5 | 58.7 | 76.2 | 165.8 | 109.0 | 43.4 | 6.1 | 35.6 | 121.2 | 155.5 | 4.01 | |||||||||||||||||||
£ 1,332.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 2.250 d1 M30x3,50 l1 54 w1 130.5 d2 58.7 d3 76.2 l2 165.8 l3 109.0 l4 43.4 l5 6.1 r1 35.6 w2 121.2 tl
Nm 155.5 Weight
kg 4.01 |
Stainless steel, 300 series.
Min. design safety factor 5:1. 360° swivel and 180° pivot under load.
Each part individually numbered.
tl = recommended torque load (Nm.)
Liquid penetrant tested as ASTM-E1417. Purification process, clean and passivate as ASTM-A967.
Always follow safety instructions.