Male
Units | Price/unit after discount | Applied Discount |
1-2 | £ 1,332.06 | 0% |
3-4 | £ 1,132.25 | 15% |
5-9 | £ 1,065.65 | 20% |
10-19 | £ 999.05 | 25% |
20+ | £ 932.44 | 30% |
Stainless steel, 300 series.
Min. design safety factor 5:1. 360° swivel and 180° pivot under load.
Each part individually numbered.
tl = recommended torque load (ft - lbs).
Liquid penetrant tested as ASTM-E1417. Purification process, clean and passivate as ASTM-A967.
All dimensions in imperial.
Always follow safety instructions.