Price & Availability | Article | d2 tol. 6g (tol. 2A) | d1 max. mm | d1 max. inch | l1 | h1 | A/F | Torque to Nm (ft·lb) | ||||||
63302.W0024-xx | M24 x 3,0 | 18 | 5/8" | 36 | 10 | 50 | 160 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M24 x 3,0 d1
max.
mm 18 d1
max.
inch 5/8" l1 36 h1 10 A/F 50 Torque to
Nm (ft·lb) 160 | ||||||||||||||
63302.W0030-xx | M30 x 3,5 | 20 | 7/8" | 45 | 10 | 50 | 250 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M30 x 3,5 d1
max.
mm 20 d1
max.
inch 7/8" l1 45 h1 10 A/F 50 Torque to
Nm (ft·lb) 250 | ||||||||||||||
63302.W0036-xx | M36 x 4,0 | 27 | 1" | 54 | 10 | 65 | 320 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M36 x 4,0 d1
max.
mm 27 d1
max.
inch 1" l1 54 h1 10 A/F 65 Torque to
Nm (ft·lb) 320 | ||||||||||||||
63302.W0040-xx | M42 x 4,5 | 33 | 1" 1/4 | 63 | 10 | 75 | 400 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M42 x 4,5 d1
max.
mm 33 d1
max.
inch 1" 1/4 l1 63 h1 10 A/F 75 Torque to
Nm (ft·lb) 400 | ||||||||||||||
63302.W0048-xx | M48 x 5,0 | 39 | 1" 1/2 | 68 | 10 | 75 | 600 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M48 x 5,0 d1
max.
mm 39 d1
max.
inch 1" 1/2 l1 68 h1 10 A/F 75 Torque to
Nm (ft·lb) 600 | ||||||||||||||
63302.W0056-xx | M56 x 5,5 | 42 | 1" 3/4 | 78 | 10 | 95 | 600 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M56 x 5,5 d1
max.
mm 42 d1
max.
inch 1" 3/4 l1 78 h1 10 A/F 95 Torque to
Nm (ft·lb) 600 | ||||||||||||||
63302.W0064-xx | M64 x 6,0 | 52 | 2" | 90 | 10 | 95 | 600 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M64 x 6,0 d1
max.
mm 52 d1
max.
inch 2" l1 90 h1 10 A/F 95 Torque to
Nm (ft·lb) 600 | ||||||||||||||
63302.W0100-xx | M100 x 6,0 | 80 | 3" 1/2 | 100 | 15 | 155 | 600 | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) M100 x 6,0 d1
max.
mm 80 d1
max.
inch 3" 1/2 l1 100 h1 15 A/F 155 Torque to
Nm (ft·lb) 600 | ||||||||||||||
63302.W5088-xx | UNC 7/8"-9 | 16 | 5/8" | 33 | 10 | 50 | (100) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 7/8"-9 d1
max.
mm 16 d1
max.
inch 5/8" l1 33 h1 10 A/F 50 Torque to
Nm (ft·lb) (100) | ||||||||||||||
63302.W5100-xx | UNC 1"-8 | 18 | 3/4" | 36 | 10 | 50 | (125) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 1"-8 d1
max.
mm 18 d1
max.
inch 3/4" l1 36 h1 10 A/F 50 Torque to
Nm (ft·lb) (125) | ||||||||||||||
63302.W5125-xx | UNC 1"1/4-7 | 24 | 7/8" | 45 | 10 | 50 | (200) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 1"1/4-7 d1
max.
mm 24 d1
max.
inch 7/8" l1 45 h1 10 A/F 50 Torque to
Nm (ft·lb) (200) | ||||||||||||||
63302.W5138-xx | UNC 1"3/8-6 | 27 | 1" | 54 | 10 | 65 | (300) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 1"3/8-6 d1
max.
mm 27 d1
max.
inch 1" l1 54 h1 10 A/F 65 Torque to
Nm (ft·lb) (300) | ||||||||||||||
63302.W5150-xx | UNC 1"1/2-6 | 30 | 1" 1/8 | 61 | 10 | 75 | (300) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 1"1/2-6 d1
max.
mm 30 d1
max.
inch 1" 1/8 l1 61 h1 10 A/F 75 Torque to
Nm (ft·lb) (300) | ||||||||||||||
63302.W5200-xx | UNC 2"-4 1/2 | 39 | 1" 1/2 | 76 | 10 | 95 | (450) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 2"-4 1/2 d1
max.
mm 39 d1
max.
inch 1" 1/2 l1 76 h1 10 A/F 95 Torque to
Nm (ft·lb) (450) | ||||||||||||||
63302.W5275-xx | UNC 2"3/4-4 | 56 | 2" 1/4 | 105 | 10 | 155 | (600) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 2"3/4-4 d1
max.
mm 56 d1
max.
inch 2" 1/4 l1 105 h1 10 A/F 155 Torque to
Nm (ft·lb) (600) | ||||||||||||||
63302.W5400-xx | UNC 4"-4 | 80 | 3" 1/4 | 150 | 15 | 155 | (800) | |||||||
Ready to despatch 0 Need more? Please call us.
d2
tol. 6g (tol. 2A) UNC 4"-4 d1
max.
mm 80 d1
max.
inch 3" 1/4 l1 150 h1 15 A/F 155 Torque to
Nm (ft·lb) (800) |
High tensile steel, strength class >8.
The internal portion of the adaptor can be machined (by us) to suit the required lifting bolt thread. Allowing differing sized lifting bolts to be used.
XX - Advise the internal thread size and pitch required e.g.
63020.W0030 - M20x2,5.
Female thread tolerances required to be 6H (metric) or UNC-2B (inch).
Not suitable/rated for customers to machine internal threads themselves.
Only to be used with lifting bolts 63020 to 63150.