Centre-Lifting Rings
metric - tri-thread
Price & Availability | Article | Thread | Thread size | Load capacity tonnes (t) | l1 | l2 | l3 | l4 | w1 | w2 | Weight kg | ||||||||||||||||||
63651.W0812I | d1 d2 d3 | M 8x1,25 M10x1,50 M12x1,75 | 0,40 0,45 1,05 | 13 13 13 | 77,80 77,80 77,80 | 34,93 34,93 34,93 | 31,8 31,8 31,8 | 53,98 53,98 53,98 | 11,11 11,11 11,11 | 0,36 0,36 0,36 | |||||||||||||||||||
£ 152.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Thread size M 8x1,25
M10x1,50
M12x1,75 Load capacity
tonnes (t) 0,40
0,45
1,05 l1 13
13
13 l2 77,80
77,80
77,80 l3 34,93
34,93
34,93 l4 31,8
31,8
31,8 w1 53,98
53,98
53,98 w2 11,11
11,11
11,11 Weight
kg 0,36
0,36
0,36 | |||||||||||||||||||||||||||||
63651.W1420I | d1 d2 d3 | M14x2,00 M16x2,00 M20x2,50 | 1,05 1,90 2,20 | 19 19 19 | 111,13 111,13 111,13 | 50,80 50,80 50,80 | 44,5 44,5 44,5 | 76,20 76,20 76,20 | 15,90 15,90 15,90 | 1,13 1,13 1,13 | |||||||||||||||||||
£ 181.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Thread size M14x2,00
M16x2,00
M20x2,50 Load capacity
tonnes (t) 1,05
1,90
2,20 l1 19
19
19 l2 111,13
111,13
111,13 l3 50,80
50,80
50,80 l4 44,5
44,5
44,5 w1 76,20
76,20
76,20 w2 15,90
15,90
15,90 Weight
kg 1,13
1,13
1,13 |
Forged alloy steel.
Flexible lifting ring with three threads in one - vertical lifting only.
For straight/vertical lifting only - do not apply side load.
Always follow safety instructions.