Centre-Lifting Rings
metric - tri-thread
Price & Availability | Article | Working load lb | a for screw size | d1 | d2 | d3 | l1 | l2 | l3 | l4 | w1 | w2 | w3 | ||||||||||||||||||
63750.W0251I | 2000 | 1/4-20x1/2 | 1.03 | 1.56 | 2.1 | 2.96 | 1.43 | 0.91 | 0.40 | 2.17 | 1.78 | 0.38 | |||||||||||||||||||
£ 282.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 2000 a for screw size 1/4-20x1/2 d1 1.03 d2 1.56 d3 2.1 l1 2.96 l2 1.43 l3 0.91 l4 0.40 w1 2.17 w2 1.78 w3 0.38 | |||||||||||||||||||||||||||||||
63750.W0311I | 3000 | 5/16-18x1/2 | 1.16 | 1.76 | 2.4 | 3.55 | 1.76 | 1.16 | 0.52 | 2.51 | 2.03 | 0.44 | |||||||||||||||||||
£ 319.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 3000 a for screw size 5/16-18x1/2 d1 1.16 d2 1.76 d3 2.4 l1 3.55 l2 1.76 l3 1.16 l4 0.52 w1 2.51 w2 2.03 w3 0.44 | |||||||||||||||||||||||||||||||
63750.W0371I | 4000 | 3/8-16x5/8 | 1.31 | 2.10 | 2.9 | 3.91 | 1.91 | 1.21 | 0.52 | 2.80 | 2.31 | 0.50 | |||||||||||||||||||
£ 368.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 4000 a for screw size 3/8-16x5/8 d1 1.31 d2 2.10 d3 2.9 l1 3.91 l2 1.91 l3 1.21 l4 0.52 w1 2.80 w2 2.31 w3 0.50 | |||||||||||||||||||||||||||||||
63750.W0431I | 6500 | 7/16-14x3/4 | 1.69 | 2.56 | 3.5 | 4.97 | 2.41 | 1.51 | 0.64 | 3.53 | 2.94 | 0.69 | |||||||||||||||||||
£ 422.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 6500 a for screw size 7/16-14x3/4 d1 1.69 d2 2.56 d3 3.5 l1 4.97 l2 2.41 l3 1.51 l4 0.64 w1 3.53 w2 2.94 w3 0.69 | |||||||||||||||||||||||||||||||
63750.W0631I | 13000 | 5/8-11x1 | 2.28 | 3.40 | 4.6 | 6.85 | 3.31 | 2.06 | 0.90 | 4.71 | 4.03 | 0.97 | |||||||||||||||||||
£ 558.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 13000 a for screw size 5/8-11x1 d1 2.28 d2 3.40 d3 4.6 l1 6.85 l2 3.31 l3 2.06 l4 0.90 w1 4.71 w2 4.03 w3 0.97 | |||||||||||||||||||||||||||||||
63750.W0751I | 19000 | 3/4-10x1 1/4 | 2.91 | 4.00 | 5.4 | 8.75 | 4.01 | 2.61 | 1.14 | 5.09 | 5.16 | 1.25 | |||||||||||||||||||
£ 746.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 19000 a for screw size 3/4-10x1 1/4 d1 2.91 d2 4.00 d3 5.4 l1 8.75 l2 4.01 l3 2.61 l4 1.14 w1 5.09 w2 5.16 w3 1.25 | |||||||||||||||||||||||||||||||
63750.W0881I | 24000 | 7/8-9x2 | 3.25 | 4.50 | 6.1 | 9.68 | 4.51 | 2.91 | 1.30 | 6.51 | 5.75 | 1.38 | |||||||||||||||||||
£ 917.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 24000 a for screw size 7/8-9x2 d1 3.25 d2 4.50 d3 6.1 l1 9.68 l2 4.51 l3 2.91 l4 1.30 w1 6.51 w2 5.75 w3 1.38 |
Alloy steel, black oxide coated.
Magnetic particle inspected as per ASTM 1444.
Min design factor 5:1. 360° swivel and 180° pivot under load. Particularly suited for lifting of large and heavy structures. Can be bolted or welded in place.
All dimensions in imperial.