Centre-Lifting Rings
metric - tri-thread
Price & Availability | Article | Working load lb | d1 | d2 | d3 | l1 | l2 | w1 | w2 | w3 | w4 | w5 | ||||||||||||||||||
63752.W0431I | 3000 | 7/16 | 1.16 | 0.50 | 2.91 | 1.69 | 2.03 | 1.06 | 0.44 | 0.75 | 2.51 | |||||||||||||||||||
£ 48.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 3000 d1 7/16 d2 1.16 d3 0.50 l1 2.91 l2 1.69 w1 2.03 w2 1.06 w3 0.44 w4 0.75 w5 2.51 |
Forged alloy steel, black oxide coated.
Supplied with thin head bolt, nut and cotter pin.
Min. design safety factor 6:1.
All dimensions in imperial.