Centre-Lifting Rings
metric - tri-thread
Price & Availability | Article | Working load lb | d1 | d2 | d3 | l1 | l2 | w1 | w2 | w3 | w4 | w5 | ||||||||||||||||||
63752.W0501I | 4000 | 1/2 | 1.31 | 0.63 | 3.28 | 1.88 | 2.31 | 1.19 | 0.50 | 0.81 | 2.80 | |||||||||||||||||||
£ 55.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 4000 d1 1/2 d2 1.31 d3 0.63 l1 3.28 l2 1.88 w1 2.31 w2 1.19 w3 0.50 w4 0.81 w5 2.80 | ||||||||||||||||||||||||||||||
63752.W0631I | 6500 | 5/8 | 1.69 | 0.75 | 4.19 | 2.38 | 2.94 | 1.50 | 0.63 | 1.06 | 3.53 | |||||||||||||||||||
£ 71.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 6500 d1 5/8 d2 1.69 d3 0.75 l1 4.19 l2 2.38 w1 2.94 w2 1.50 w3 0.63 w4 1.06 w5 3.53 | ||||||||||||||||||||||||||||||
63752.W0881I | 13000 | 7/8 | 2.28 | 1.00 | 5.83 | 3.31 | 4.03 | 2.09 | 0.88 | 1.44 | 4.71 | |||||||||||||||||||
£ 168.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 13000 d1 7/8 d2 2.28 d3 1.00 l1 5.83 l2 3.31 w1 4.03 w2 2.09 w3 0.88 w4 1.44 w5 4.71 | ||||||||||||||||||||||||||||||
63752.W1141I | 19000 | 1-1/8 | 2.91 | 1.25 | 7.47 | 4.25 | 5.16 | 2.69 | 1.13 | 1.81 | 6.00 | |||||||||||||||||||
£ 213.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 19000 d1 1-1/8 d2 2.91 d3 1.25 l1 7.47 l2 4.25 w1 5.16 w2 2.69 w3 1.13 w4 1.81 w5 6.00 | ||||||||||||||||||||||||||||||
63752.W1251I | 24000 | 1-1/4 | 3.25 | 1.38 | 8.25 | 4.69 | 5.75 | 3.00 | 1.25 | 2.03 | 6.51 | |||||||||||||||||||
£ 294.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Working load
lb 24000 d1 1-1/4 d2 3.25 d3 1.38 l1 8.25 l2 4.69 w1 5.75 w2 3.00 w3 1.25 w4 2.03 w5 6.51 |
Forged alloy steel, black oxide coated.
Supplied with thin head bolt, nut and cotter pin.
Min. design safety factor 6:1.
All dimensions in imperial.