Price & Availability | Article | Type | d1 | l1 | d2 -0.07 | d3 | l2 | l3 | l4 | l5 | ||||||
63001.W0010 | Steel | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Steel d1 M10 l1 14 d2
-0.07 8.35 d3 21.5 l2 20 l3 25.7 l4 36 l5 27 | ||||||||||||||||
63001.W0012 | Steel | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Steel d1 M12 l1 17 d2
-0.07 10.07 d3 21.5 l2 24 l3 25.7 l4 36 l5 27 | ||||||||||||||||
63001.W0016 | Steel | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Steel d1 M16 l1 17 d2
-0.07 13.80 d3 21.5 l2 24 l3 25.7 l4 36 l5 27 | ||||||||||||||||
63001.W1010 | Stainless | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless d1 M10 l1 14 d2
-0.07 8.35 d3 21.5 l2 20 l3 25.7 l4 36 l5 27 | ||||||||||||||||
63001.W1012 | Stainless | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless d1 M12 l1 17 d2
-0.07 10.07 d3 21.5 l2 24 l3 25.7 l4 36 l5 27 | ||||||||||||||||
63001.W1016 | Stainless | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless d1 M16 l1 17 d2
-0.07 13.80 d3 21.5 l2 24 l3 25.7 l4 36 l5 27 |
Price & Availability | Article | Weight g | l6 | l7 | l8 | l9 | l10 | F1 kN | F2 kN | F3 kN | ||||||
63001.W0010 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 218 l6 30 l7 49 l8 87.5 l9 21.5 l10 10 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 | ||||||||||||||||
63001.W0012 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 220 l6 30 l7 49 l8 87.5 l9 21.5 l10 12 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 | ||||||||||||||||
63001.W0016 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 223 l6 30 l7 49 l8 87.5 l9 21.5 l10 12 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 | ||||||||||||||||
63001.W1010 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 218 l6 30 l7 49 l8 87.5 l9 21.5 l10 10 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 | ||||||||||||||||
63001.W1012 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 220 l6 30 l7 49 l8 87.5 l9 21.5 l10 12 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 | ||||||||||||||||
63001.W1016 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 223 l6 30 l7 49 l8 87.5 l9 21.5 l10 12 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 |
Steel
Pin: Heat-treated steel, tempered, manganese phosphated.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Steel, heat-treated, tempered, manganese phosphated.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Stainless steel
Pin: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Stainless steel 1.45471.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Both types are corrosion protected, stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
Included: Instruction manual and CE Declaration of Conformity.
Depress button: unlock.
Release button: lock.
Before use: Read instruction manual, data sheets and follow standard safe lifting procedures.
f1*, f2*, and f3* values calculated on 5 x safety factor.