Price & Availability | Article | Load max. tonnes (t) | d1 tol. 6G | l1 | h1 | h2 | w1 | w2 | w3 | A/F | Safety factor | Torque to Nm | Weight kg | ||||||||||||||||||
63020.W0008 | 0.5 | M 8x 1.25 | 14 | 57 | 30 | 60 | 20 | 34 | 6 | 4 | 6 | 0.24 | |||||||||||||||||||
£ 92.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Load
max.
tonnes (t) 0.5 d1
tol. 6G M 8x 1.25 l1 14 h1 57 h2 30 w1 60 w2 20 w3 34 A/F 6 Safety factor 4 Torque to
Nm 6 Weight
kg 0.24 | |||||||||||||||||||||||||||||||
63020.W0010 | 0.7 | M 10x1.50 | 17 | 57 | 30 | 60 | 20 | 34 | 6 | 4 | 10 | 0.24 | |||||||||||||||||||
£ 94.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tonnes (t) 0.7 d1
tol. 6G M 10x1.50 l1 17 h1 57 h2 30 w1 60 w2 20 w3 34 A/F 6 Safety factor 4 Torque to
Nm 10 Weight
kg 0.24 | |||||||||||||||||||||||||||||||
63020.W0036 | 11.0 | M 36x4.00 | 54 | 155 | 83 | 168 | 70 | 94 | 14 | 4 | 320 | 7.00 | |||||||||||||||||||
£ 544.97 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tonnes (t) 11.0 d1
tol. 6G M 36x4.00 l1 54 h1 155 h2 83 w1 168 w2 70 w3 94 A/F 14 Safety factor 4 Torque to
Nm 320 Weight
kg 7.00 |
High tensile steel, strength class >8.
Supplied with CE certificate.
Single articulation, 360°, very low overhang for improved safety, large support surface.
Longer or shorter thread lengths can be supplied but please consult our technical department for this information if required.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures but,
this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Allows swivelling under load.
Swivel eye bolt with "automatic" position recovery system for best orientation to sling direction.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric).
Supplied with certificate and operating instructions.