Price & Availability | Article | Load max. tonnes (t) | d1 6H | h1 & lmax. | h2 | h3 | w1 | w2 | A/F | Safety factor | Torque to Nm | Weight kg | ||||||||||||||||||
63024.W0008 | 0.5 | M 8x 1,25 | 22 | 80 | 38 | 88 | 45 | 21 | 4 | 6 | 0.8 | |||||||||||||||||||
£ 144.29 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tonnes (t) 0.5 d1
6H M 8x 1,25 h1 & lmax. 22 h2 80 h3 38 w1 88 w2 45 A/F 21 Safety factor 4 Torque to
Nm 6 Weight
kg 0.8 | ||||||||||||||||||||||||||||||
63024.W0010 | 0.7 | M10x1,50 | 22 | 80 | 38 | 88 | 45 | 21 | 4 | 10 | 0.8 | |||||||||||||||||||
£ 139.92 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tonnes (t) 0.7 d1
6H M10x1,50 h1 & lmax. 22 h2 80 h3 38 w1 88 w2 45 A/F 21 Safety factor 4 Torque to
Nm 10 Weight
kg 0.8 |
High tensile steel, strength class >8.
Supplied with CE certificate.
Single articulation, very low overhang for improved safety, large support surface.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Allows swivelling under load.
Swivel eye bolt with "automatic" position recovery system for best orientation to sling direction.
Permits the hook to move parallel to the supporting face of the ring when being pulled at 90° angle.
Tolerance of male thread to be 6g (metric).
Supplied with certificate and operating instructions.