Price & Availability | Article | Tooth pattern | d1 +0.00|-0.13 | l1 +0.13|-0.00 | w1 | ||||||||||||||||||
35300.W0004 | 4 Point | 7.9 | 3.2 | 3,9x90° | |||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1
+0.00|-0.13 7.9 l1
+0.13|-0.00 3.2 w1 3,9x90° | |||||||||||||||||||||||
35300.W0008 | 4 Point | 9.5 | 3.2 | 3,9x90° | |||||||||||||||||||
£ 10.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1
+0.00|-0.13 9.5 l1
+0.13|-0.00 3.2 w1 3,9x90° | |||||||||||||||||||||||
35300.W0012 | 4 Point | 11.1 | 3.2 | 3,9x90° | |||||||||||||||||||
£ 14.64 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1
+0.00|-0.13 11.1 l1
+0.13|-0.00 3.2 w1 3,9x90° | |||||||||||||||||||||||
35300.W0015 | 4 Point | 12.7 | 4.0 | 3,9x90° | |||||||||||||||||||
£ 14.02 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1
+0.00|-0.13 12.7 l1
+0.13|-0.00 4.0 w1 3,9x90° | |||||||||||||||||||||||
35300.W0025 | Super Fine | 6.4 | 3.2 | 1,6x90° | |||||||||||||||||||
£ 11.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6.4 l1
+0.13|-0.00 3.2 w1 1,6x90° | |||||||||||||||||||||||
35300.W0026 | Super Fine | 7.9 | 3.2 | 1,6x90° | |||||||||||||||||||
£ 12.87 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 7.9 l1
+0.13|-0.00 3.2 w1 1,6x90° | |||||||||||||||||||||||
35300.W0001 | Extra Fine | 6.4 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 11.14 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 6.4 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0003 | Extra Fine | 7.9 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 7.9 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0007 | Extra Fine | 9.5 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 10.98 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 9.5 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0011 | Extra Fine | 11.1 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 14.64 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 11.1 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0014 | Extra Fine | 12.7 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 14.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 12.7 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0018 | Extra Fine | 15.9 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 18.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 15.9 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0021 | Extra Fine | 19.1 | 3.2 | 2,4x90° | |||||||||||||||||||
£ 26.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 19.1 l1
+0.13|-0.00 3.2 w1 2,4x90° | |||||||||||||||||||||||
35300.W0023 | Extra Fine | 25.4 | 4.0 | 2,4x90° | |||||||||||||||||||
£ 39.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 25.4 l1
+0.13|-0.00 4.0 w1 2,4x90° | |||||||||||||||||||||||
35300.W0006 | Fine | 9.5 | 3.2 | 2,2x90° | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 9.5 l1
+0.13|-0.00 3.2 w1 2,2x90° | |||||||||||||||||||||||
35300.W0010 | Fine | 11.1 | 3.2 | 2,2x90° | |||||||||||||||||||
£ 14.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 11.1 l1
+0.13|-0.00 3.2 w1 2,2x90° | |||||||||||||||||||||||
35300.W0013 | Fine | 12.7 | 3.2 | 2,2x90° | |||||||||||||||||||
£ 13.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12.7 l1
+0.13|-0.00 3.2 w1 2,2x90° | |||||||||||||||||||||||
35300.W0017 | Fine | 15.9 | 3.2 | 2,2x90° | |||||||||||||||||||
£ 18.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 15.9 l1
+0.13|-0.00 3.2 w1 2,2x90° | |||||||||||||||||||||||
35300.W0020 | Fine | 19.1 | 3.2 | 2,2x90° | |||||||||||||||||||
£ 25.02 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 19.1 l1
+0.13|-0.00 3.2 w1 2,2x90° | |||||||||||||||||||||||
35300.W0002 | Flat | 6.4 | 3.2 | - | |||||||||||||||||||
£ 11.14 per unit (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 6.4 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0005 | Flat | 7.9 | 3.2 | - | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 7.9 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0009 | Flat | 9.5 | 3.2 | - | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 9.5 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0016 | Flat | 12.7 | 3.2 | - | |||||||||||||||||||
£ 13.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 12.7 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0019 | Flat | 15.9 | 3.2 | - | |||||||||||||||||||
£ 18.24 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 15.9 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0022 | Flat | 19.1 | 3.2 | - | |||||||||||||||||||
£ 25.02 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 19.1 l1
+0.13|-0.00 3.2 w1 - | |||||||||||||||||||||||
35300.W0024 | Flat | 25.4 | 4.0 | - | |||||||||||||||||||
£ 40.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Flat d1
+0.00|-0.13 25.4 l1
+0.13|-0.00 4.0 w1 - |
Solid carbide.
Solid carbide pads are mounted into fixtures and press down on the surface of the clamped workpiece to give safe holding without distortion. Carbide insert pads are especially suited for clamping cast and forged parts, as well as delicate workpieces such as pipes and tubes. Carbide insert pads can be built into clamps, stops and fixtures as well as chucks and vices.
Can be fastened via silver solder or a flexible adhesive. Note installation recommendations in technical diagram.