Locating Pins
locating & seating
Units | Price/unit after discount | Applied Discount |
1-9 | £ 44.66 | 0% |
10-19 | £ 40.19 | 10% |
20-49 | £ 37.96 | 15% |
50-99 | £ 35.73 | 20% |
100+ | £ 31.26 | 30% |
Tool steel (DIN 6321), hardened and ground.
Bearing surface without centering.
Seating pins serve as bearing surfaces for tools and jigs.
Suggested hole tolerance for shaft d2 is a hole to N6.