Price & Availability | Article | Type | Material | d1 tol. g6 | l1 | d2 tol. n6 | d3 -0.01|-0.05 | d4 | h1 | h2 | h3 | h4 | r1 | Weight g | ||||||||||||||||||
36340.W0310 | Plain | Steel | 10 | - | 7 | 10 | M 3 | 10 | 7 | 6 | 2.5 | 2.5 | 7 | |||||||||||||||||||
£ 48.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 10 l1 - d2
tol. n6 7 d3
-0.01|-0.05 10 d4 M 3 h1 10 h2 7 h3 6 h4 2.5 r1 2.5 Weight
g 7 | ||||||||||||||||||||||||||||||||
36340.W0312 | Plain | Steel | 12 | - | 8 | 12 | M 4 | 12 | 8 | 8 | 3.0 | 3.0 | 11 | |||||||||||||||||||
£ 50.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 12 l1 - d2
tol. n6 8 d3
-0.01|-0.05 12 d4 M 4 h1 12 h2 8 h3 8 h4 3.0 r1 3.0 Weight
g 11 | ||||||||||||||||||||||||||||||||
36340.W0316 | Plain | Steel | 16 | - | 12 | 16 | M 5 | 16 | 12 | 10 | 4.0 | 4.0 | 30 | |||||||||||||||||||
£ 54.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 16 l1 - d2
tol. n6 12 d3
-0.01|-0.05 16 d4 M 5 h1 16 h2 12 h3 10 h4 4.0 r1 4.0 Weight
g 30 | ||||||||||||||||||||||||||||||||
36340.W0320 | Plain | Steel | 20 | - | 14 | 20 | M 5 | 20 | 14 | 10 | 5.0 | 5.0 | 57 | |||||||||||||||||||
£ 61.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 20 l1 - d2
tol. n6 14 d3
-0.01|-0.05 20 d4 M 5 h1 20 h2 14 h3 10 h4 5.0 r1 5.0 Weight
g 57 | ||||||||||||||||||||||||||||||||
36340.W0322 | Plain | Steel | 22 | - | 16 | 22 | M 5 | 22 | 16 | 10 | 5.5 | 5.5 | 79 | |||||||||||||||||||
£ 68.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 22 l1 - d2
tol. n6 16 d3
-0.01|-0.05 22 d4 M 5 h1 22 h2 16 h3 10 h4 5.5 r1 5.5 Weight
g 79 | ||||||||||||||||||||||||||||||||
36340.W0325 | Plain | Steel | 25 | - | 18 | 25 | M 5 | 25 | 18 | 10 | 6.0 | 6.0 | 116 | |||||||||||||||||||
£ 73.87 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 25 l1 - d2
tol. n6 18 d3
-0.01|-0.05 25 d4 M 5 h1 25 h2 18 h3 10 h4 6.0 r1 6.0 Weight
g 116 | ||||||||||||||||||||||||||||||||
36340.W0410 | Flattened | Steel | 10 | 2.5 | 7 | 10 | M 3 | 10 | 7 | 6 | 2.5 | 2.5 | 5 | |||||||||||||||||||
£ 57.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 10 l1 2.5 d2
tol. n6 7 d3
-0.01|-0.05 10 d4 M 3 h1 10 h2 7 h3 6 h4 2.5 r1 2.5 Weight
g 5 | ||||||||||||||||||||||||||||||||
36340.W0412 | Flattened | Steel | 12 | 2.5 | 8 | 12 | M 4 | 12 | 8 | 8 | 3.0 | 3.0 | 8 | |||||||||||||||||||
£ 60.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 12 l1 2.5 d2
tol. n6 8 d3
-0.01|-0.05 12 d4 M 4 h1 12 h2 8 h3 8 h4 3.0 r1 3.0 Weight
g 8 | ||||||||||||||||||||||||||||||||
36340.W0416 | Flattened | Steel | 16 | 4.3 | 12 | 16 | M 5 | 16 | 12 | 10 | 4.0 | 4.0 | 23 | |||||||||||||||||||
£ 65.70 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 16 l1 4.3 d2
tol. n6 12 d3
-0.01|-0.05 16 d4 M 5 h1 16 h2 12 h3 10 h4 4.0 r1 4.0 Weight
g 23 | ||||||||||||||||||||||||||||||||
36340.W0420 | Flattened | Steel | 20 | 5.0 | 14 | 20 | M 5 | 20 | 14 | 10 | 5.0 | 5.0 | 45 | |||||||||||||||||||
£ 72.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 20 l1 5.0 d2
tol. n6 14 d3
-0.01|-0.05 20 d4 M 5 h1 20 h2 14 h3 10 h4 5.0 r1 5.0 Weight
g 45 | ||||||||||||||||||||||||||||||||
36340.W0422 | Flattened | Steel | 22 | 5.0 | 16 | 22 | M 5 | 22 | 16 | 10 | 5.5 | 5.5 | 62 | |||||||||||||||||||
£ 81.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 22 l1 5.0 d2
tol. n6 16 d3
-0.01|-0.05 22 d4 M 5 h1 22 h2 16 h3 10 h4 5.5 r1 5.5 Weight
g 62 | ||||||||||||||||||||||||||||||||
36340.W0425 | Flattened | Steel | 25 | 5.6 | 18 | 25 | M 5 | 25 | 18 | 10 | 6.0 | 6.0 | 91 | |||||||||||||||||||
£ 89.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 25 l1 5.6 d2
tol. n6 18 d3
-0.01|-0.05 25 d4 M 5 h1 25 h2 18 h3 10 h4 6.0 r1 6.0 Weight
g 91 | ||||||||||||||||||||||||||||||||
36340.W0350 | Plain | Stainless | 10 | - | 7 | 10 | M 3 | 10 | 7 | 6 | 2.5 | 2.5 | 7 | |||||||||||||||||||
£ 68.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 10 l1 - d2
tol. n6 7 d3
-0.01|-0.05 10 d4 M 3 h1 10 h2 7 h3 6 h4 2.5 r1 2.5 Weight
g 7 | ||||||||||||||||||||||||||||||||
36340.W0352 | Plain | Stainless | 12 | - | 8 | 12 | M 4 | 12 | 8 | 8 | 3.0 | 3.0 | 11 | |||||||||||||||||||
£ 71.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 12 l1 - d2
tol. n6 8 d3
-0.01|-0.05 12 d4 M 4 h1 12 h2 8 h3 8 h4 3.0 r1 3.0 Weight
g 11 | ||||||||||||||||||||||||||||||||
36340.W0356 | Plain | Stainless | 16 | - | 12 | 16 | M 5 | 16 | 12 | 10 | 4.0 | 4.0 | 30 | |||||||||||||||||||
£ 76.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 16 l1 - d2
tol. n6 12 d3
-0.01|-0.05 16 d4 M 5 h1 16 h2 12 h3 10 h4 4.0 r1 4.0 Weight
g 30 | ||||||||||||||||||||||||||||||||
36340.W0360 | Plain | Stainless | 20 | - | 14 | 20 | M 5 | 20 | 14 | 10 | 5.0 | 5.0 | 57 | |||||||||||||||||||
£ 108.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 20 l1 - d2
tol. n6 14 d3
-0.01|-0.05 20 d4 M 5 h1 20 h2 14 h3 10 h4 5.0 r1 5.0 Weight
g 57 | ||||||||||||||||||||||||||||||||
36340.W0450 | Flattened | Stainless | 10 | 2.5 | 7 | 10 | M 3 | 10 | 7 | 6 | 2.5 | 2.5 | 5 | |||||||||||||||||||
£ 74.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 10 l1 2.5 d2
tol. n6 7 d3
-0.01|-0.05 10 d4 M 3 h1 10 h2 7 h3 6 h4 2.5 r1 2.5 Weight
g 5 | ||||||||||||||||||||||||||||||||
36340.W0452 | Flattened | Stainless | 12 | 2.5 | 8 | 12 | M 4 | 12 | 8 | 8 | 3.0 | 3.0 | 8 | |||||||||||||||||||
£ 79.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 12 l1 2.5 d2
tol. n6 8 d3
-0.01|-0.05 12 d4 M 4 h1 12 h2 8 h3 8 h4 3.0 r1 3.0 Weight
g 8 | ||||||||||||||||||||||||||||||||
36340.W0456 | Flattened | Stainless | 16 | 4.3 | 12 | 16 | M 5 | 16 | 12 | 10 | 4.0 | 4.0 | 23 | |||||||||||||||||||
£ 85.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 16 l1 4.3 d2
tol. n6 12 d3
-0.01|-0.05 16 d4 M 5 h1 16 h2 12 h3 10 h4 4.0 r1 4.0 Weight
g 23 | ||||||||||||||||||||||||||||||||
36340.W0460 | Flattened | Stainless | 20 | 5.0 | 14 | 20 | M 5 | 20 | 14 | 10 | 5.0 | 5.0 | 45 | |||||||||||||||||||
£ 115.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 20 l1 5.0 d2
tol. n6 14 d3
-0.01|-0.05 20 d4 M 5 h1 20 h2 14 h3 10 h4 5.0 r1 5.0 Weight
g 45 |
Steel type:
Tool steel, hardened, blackened and ground.
Stainless steel type:
Stainless steel (AISI 303, 1.4305), ground, surface heat-treated.
Ball ended straight pins facilitate inserting workpieces and avoid clamping inclination.
Suggested installation is a hole = d2 H7 tolerance.