| Price & Availability | Article | Size | Type | d1 tol. g6 | l1 | d2 tol. n6 | l2 | l3 | w1 | Weight g | ||||||||||||||||||
| 36220.W0011 | Short | Standard seating pin | 6 | 5 | 4 | 6 | - | - | 2 | |||||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Standard seating pin d1
tol. g6 6 l1 5 d2
tol. n6 4 l2 6 l3 - w1 - Weight
g 2 | ||||||||||||||||||||||||||||
| 36220.W0012 | Short | Standard seating pin | 10 | 6 | 6 | 9 | - | - | 6 | |||||||||||||||||||
£ 8.77 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Standard seating pin d1
tol. g6 10 l1 6 d2
tol. n6 6 l2 9 l3 - w1 - Weight
g 6 | ||||||||||||||||||||||||||||
| 36220.W0013 | Short | Standard seating pin | 16 | 8 | 8 | 12 | - | - | 17 | |||||||||||||||||||
£ 11.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Standard seating pin d1
tol. g6 16 l1 8 d2
tol. n6 8 l2 12 l3 - w1 - Weight
g 17 | ||||||||||||||||||||||||||||
| 36220.W0014 | Short | Standard seating pin | 25 | 10 | 12 | 18 | - | - | 50 | |||||||||||||||||||
£ 17.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Standard seating pin d1
tol. g6 25 l1 10 d2
tol. n6 12 l2 18 l3 - w1 - Weight
g 50 | ||||||||||||||||||||||||||||
| 36220.W0020 | Short | Cylindrical locating pin | 6 | 7 | 4 | 6 | 4 | - | 2 | |||||||||||||||||||
£ 11.77 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 6 l1 7 d2
tol. n6 4 l2 6 l3 4 w1 - Weight
g 2 | ||||||||||||||||||||||||||||
| 36220.W0021 | Long | Cylindrical locating pin | 6 | 12 | 4 | 6 | 6 | - | 3 | |||||||||||||||||||
£ 11.86 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 6 l1 12 d2
tol. n6 4 l2 6 l3 6 w1 - Weight
g 3 | ||||||||||||||||||||||||||||
| 36220.W0022 | Short | Cylindrical locating pin | 8 | 10 | 6 | 9 | 6 | - | 5 | |||||||||||||||||||
£ 12.04 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 8 l1 10 d2
tol. n6 6 l2 9 l3 6 w1 - Weight
g 5 | ||||||||||||||||||||||||||||
| 36220.W0023 | Long | Cylindrical locating pin | 8 | 16 | 6 | 9 | 6 | - | 8 | |||||||||||||||||||
£ 12.41 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 8 l1 16 d2
tol. n6 6 l2 9 l3 6 w1 - Weight
g 8 | ||||||||||||||||||||||||||||
| 36220.W0024 | Short | Cylindrical locating pin | 10 | 10 | 6 | 9 | 8 | - | 7 | |||||||||||||||||||
£ 12.51 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 10 l1 10 d2
tol. n6 6 l2 9 l3 8 w1 - Weight
g 7 | ||||||||||||||||||||||||||||
| 36220.W0025 | Long | Cylindrical locating pin | 10 | 18 | 6 | 9 | 9 | - | 12 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size Long Type Cylindrical locating pin d1
tol. g6 10 l1 18 d2
tol. n6 6 l2 9 l3 9 w1 - Weight
g 12 | ||||||||||||||||||||||||||||
| 36220.W0026 | Short | Cylindrical locating pin | 12 | 10 | 6 | 9 | 9 | - | 10 | |||||||||||||||||||
£ 13.33 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 12 l1 10 d2
tol. n6 6 l2 9 l3 9 w1 - Weight
g 10 | ||||||||||||||||||||||||||||
| 36220.W0027 | Long | Cylindrical locating pin | 12 | 18 | 6 | 9 | 4 | - | 17 | |||||||||||||||||||
£ 13.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 12 l1 18 d2
tol. n6 6 l2 9 l3 4 w1 - Weight
g 17 | ||||||||||||||||||||||||||||
| 36220.W0028 | Short | Cylindrical locating pin | 16 | 13 | 8 | 12 | 4 | - | 23 | |||||||||||||||||||
£ 16.09 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 16 l1 13 d2
tol. n6 8 l2 12 l3 4 w1 - Weight
g 23 | ||||||||||||||||||||||||||||
| 36220.W0029 | Long | Cylindrical locating pin | 16 | 22 | 8 | 12 | 6 | - | 36 | |||||||||||||||||||
£ 16.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 16 l1 22 d2
tol. n6 8 l2 12 l3 6 w1 - Weight
g 36 | ||||||||||||||||||||||||||||
| 36220.W0030 | Short | Cylindrical locating pin | 20 | 15 | 12 | 18 | 6 | - | 47 | |||||||||||||||||||
£ 20.22 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 20 l1 15 d2
tol. n6 12 l2 18 l3 6 w1 - Weight
g 47 | ||||||||||||||||||||||||||||
| 36220.W0031 | Long | Cylindrical locating pin | 20 | 25 | 12 | 18 | 6 | - | 72 | |||||||||||||||||||
£ 21.05 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 20 l1 25 d2
tol. n6 12 l2 18 l3 6 w1 - Weight
g 72 | ||||||||||||||||||||||||||||
| 36220.W0032 | Short | Cylindrical locating pin | 25 | 15 | 12 | 18 | 6 | - | 66 | |||||||||||||||||||
£ 23.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Cylindrical locating pin d1
tol. g6 25 l1 15 d2
tol. n6 12 l2 18 l3 6 w1 - Weight
g 66 | ||||||||||||||||||||||||||||
| 36220.W0033 | Long | Cylindrical locating pin | 25 | 25 | 12 | 18 | 6 | - | 106 | |||||||||||||||||||
£ 25.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Cylindrical locating pin d1
tol. g6 25 l1 25 d2
tol. n6 12 l2 18 l3 6 w1 - Weight
g 106 | ||||||||||||||||||||||||||||
| 36220.W0040 | Short | Diamond locating pin | 6 | 7 | 4 | 6 | 6 | 1.0 | 2 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 6 l1 7 d2
tol. n6 4 l2 6 l3 6 w1 1.0 Weight
g 2 | ||||||||||||||||||||||||||||
| 36220.W0041 | Long | Diamond locating pin | 6 | 12 | 4 | 6 | 8 | 1.0 | 2 | |||||||||||||||||||
£ 13.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 6 l1 12 d2
tol. n6 4 l2 6 l3 8 w1 1.0 Weight
g 2 | ||||||||||||||||||||||||||||
| 36220.W0042 | Short | Diamond locating pin | 8 | 10 | 6 | 9 | 8 | 1.6 | 5 | |||||||||||||||||||
£ 14.62 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 8 l1 10 d2
tol. n6 6 l2 9 l3 8 w1 1.6 Weight
g 5 | ||||||||||||||||||||||||||||
| 36220.W0043 | Long | Diamond locating pin | 8 | 16 | 6 | 9 | 9 | 1.6 | 6 | |||||||||||||||||||
£ 14.89 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 8 l1 16 d2
tol. n6 6 l2 9 l3 9 w1 1.6 Weight
g 6 | ||||||||||||||||||||||||||||
| 36220.W0044 | Short | Diamond locating pin | 10 | 10 | 6 | 9 | 9 | 2.5 | 6 | |||||||||||||||||||
£ 16.73 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 10 l1 10 d2
tol. n6 6 l2 9 l3 9 w1 2.5 Weight
g 6 | ||||||||||||||||||||||||||||
| 36220.W0045 | Long | Diamond locating pin | 10 | 18 | 6 | 9 | 9 | 2.5 | 9 | |||||||||||||||||||
£ 17.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 10 l1 18 d2
tol. n6 6 l2 9 l3 9 w1 2.5 Weight
g 9 | ||||||||||||||||||||||||||||
| 36220.W0046 | Short | Diamond locating pin | 12 | 10 | 6 | 9 | 9 | 2.5 | 7 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 12 l1 10 d2
tol. n6 6 l2 9 l3 9 w1 2.5 Weight
g 7 | ||||||||||||||||||||||||||||
| 36220.W0047 | Long | Diamond locating pin | 12 | 18 | 6 | 9 | 4 | 2.5 | 11 | |||||||||||||||||||
£ 19.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 12 l1 18 d2
tol. n6 6 l2 9 l3 4 w1 2.5 Weight
g 11 | ||||||||||||||||||||||||||||
| 36220.W0048 | Short | Diamond locating pin | 16 | 13 | 8 | 12 | 6 | 3.5 | 17 | |||||||||||||||||||
£ 20.41 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 16 l1 13 d2
tol. n6 8 l2 12 l3 6 w1 3.5 Weight
g 17 | ||||||||||||||||||||||||||||
| 36220.W0049 | Long | Diamond locating pin | 16 | 22 | 8 | 12 | 6 | 3.5 | 26 | |||||||||||||||||||
£ 24.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 16 l1 22 d2
tol. n6 8 l2 12 l3 6 w1 3.5 Weight
g 26 | ||||||||||||||||||||||||||||
| 36220.W0050 | Short | Diamond locating pin | 20 | 15 | 12 | 18 | 6 | 5.0 | 39 | |||||||||||||||||||
£ 29.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 20 l1 15 d2
tol. n6 12 l2 18 l3 6 w1 5.0 Weight
g 39 | ||||||||||||||||||||||||||||
| 36220.W0051 | Long | Diamond locating pin | 20 | 25 | 12 | 18 | 8 | 5.0 | 55 | |||||||||||||||||||
£ 30.14 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 20 l1 25 d2
tol. n6 12 l2 18 l3 8 w1 5.0 Weight
g 55 | ||||||||||||||||||||||||||||
| 36220.W0052 | Short | Diamond locating pin | 25 | 15 | 12 | 18 | 9 | 5.0 | 49 | |||||||||||||||||||
£ 29.87 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Short Type Diamond locating pin d1
tol. g6 25 l1 15 d2
tol. n6 12 l2 18 l3 9 w1 5.0 Weight
g 49 | ||||||||||||||||||||||||||||
| 36220.W0053 | Long | Diamond locating pin | 25 | 25 | 12 | 18 | 9 | 5.0 | 72 | |||||||||||||||||||
£ 39.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size Long Type Diamond locating pin d1
tol. g6 25 l1 25 d2
tol. n6 12 l2 18 l3 9 w1 5.0 Weight
g 72 | ||||||||||||||||||||||||||||
Tool steel, hardened, ground. Bearing surface without centre.
Produced to DIN 6321.
Cylindrical locating pins serve to locate workpieces and fixture elements into toleranced holes. The flattened locating pin can be used to overcome differences in tolerances, between holes or to position an element in one direction only.
Standard seating pins 36220.W0011 to .W0014 only, have tolerance h9 on dimension l1, and can act as bearing surfaces for tools and jigs.
Suggested hole tolerance for shaft d2, is a hole to H7.
For standard type length tolerance is h<9, for all other types length tolerance is ±0,1.