Locating Pins
locating & seating
Price & Availability | Article | Type | d1 | l1 | d2 tol. N6 | h1 tol. H9 | Location hole = d2 to tol. H7 | Weight g | ||||||||||||||||||
36300.W0001 | DIN 6321 Standard | 6 | 6.0 | 4 | 5.0 | 4 | 1.8 | |||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type DIN 6321 Standard d1 6 l1 6.0 d2
tol. N6 4 h1
tol. H9 5.0 Location hole = d2 to
tol. H7 4 Weight
g 1.8 | ||||||||||||||||||||||||||
36300.W0004 | DIN 6321 Standard | 16 | 10.0 | 8 | 13.0 | 8 | 24 | |||||||||||||||||||
£ 9.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type DIN 6321 Standard d1 16 l1 10.0 d2
tol. N6 8 h1
tol. H9 13.0 Location hole = d2 to
tol. H7 8 Weight
g 24 | ||||||||||||||||||||||||||
36300.W0005 | DIN 6321 Standard | 25 | 14.0 | 12 | 8.0 | 12 | 41 | |||||||||||||||||||
£ 13.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type DIN 6321 Standard d1 25 l1 14.0 d2
tol. N6 12 h1
tol. H9 8.0 Location hole = d2 to
tol. H7 12 Weight
g 41 | ||||||||||||||||||||||||||
36300.W0007 | DIN 6321 Standard | 40 | 20.0 | 20 | 13.0 | 20 | 171 | |||||||||||||||||||
£ 37.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type DIN 6321 Standard d1 40 l1 20.0 d2
tol. N6 20 h1
tol. H9 13.0 Location hole = d2 to
tol. H7 20 Weight
g 171 | ||||||||||||||||||||||||||
36300.W0008 | DIN 6321 Standard | 40 | 20.0 | 20 | 32.0 | 20 | 358 | |||||||||||||||||||
£ 53.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type DIN 6321 Standard d1 40 l1 20.0 d2
tol. N6 20 h1
tol. H9 32.0 Location hole = d2 to
tol. H7 20 Weight
g 358 | ||||||||||||||||||||||||||
36300.W0110 | Intermediate Sizes | 6 | 6.5 | 4 | 2.5 | 4 | 1.2 | |||||||||||||||||||
£ 7.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 6 l1 6.5 d2
tol. N6 4 h1
tol. H9 2.5 Location hole = d2 to
tol. H7 4 Weight
g 1.2 | ||||||||||||||||||||||||||
36300.W0124 | Intermediate Sizes | 12 | 10.0 | 6 | 6.0 | 6 | 7.6 | |||||||||||||||||||
£ 13.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 12 l1 10.0 d2
tol. N6 6 h1
tol. H9 6.0 Location hole = d2 to
tol. H7 6 Weight
g 7.6 | ||||||||||||||||||||||||||
36300.W0126 | Intermediate Sizes | 12 | 10.0 | 6 | 10.0 | 6 | 11 | |||||||||||||||||||
£ 13.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 12 l1 10.0 d2
tol. N6 6 h1
tol. H9 10.0 Location hole = d2 to
tol. H7 6 Weight
g 11 | ||||||||||||||||||||||||||
36300.W0137 | Intermediate Sizes | 30 | 20.0 | 16 | 25.0 | 16 | 164 | |||||||||||||||||||
£ 35.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 30 l1 20.0 d2
tol. N6 16 h1
tol. H9 25.0 Location hole = d2 to
tol. H7 16 Weight
g 164 | ||||||||||||||||||||||||||
36300.W0148 | Intermediate Sizes | 30 | 20.0 | 16 | 65.0 | 16 | 385 | |||||||||||||||||||
£ 58.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 30 l1 20.0 d2
tol. N6 16 h1
tol. H9 65.0 Location hole = d2 to
tol. H7 16 Weight
g 385 | ||||||||||||||||||||||||||
36300.W0152 | Intermediate Sizes | 30 | 20.0 | 20 | 80.0 | 20 | 485 | |||||||||||||||||||
£ 64.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 30 l1 20.0 d2
tol. N6 20 h1
tol. H9 80.0 Location hole = d2 to
tol. H7 20 Weight
g 485 | ||||||||||||||||||||||||||
36300.W0156 | Intermediate Sizes | 30 | 20.0 | 20 | 100.0 | 20 | 594 | |||||||||||||||||||
£ 69.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Intermediate Sizes d1 30 l1 20.0 d2
tol. N6 20 h1
tol. H9 100.0 Location hole = d2 to
tol. H7 20 Weight
g 594 |
Tool steel (DIN 6321), hardened and ground.
Bearing surface without centering.
Seating pins serve as bearing surfaces for tools and jigs.
Suggested hole tolerance for shaft d2 is a hole to N6.