Price & Availability | Article | Type | Material | d1 tol. g6 | l1 | d2 tol. n6 | d3 -0.01|-0.05 | d4 | h1 | h2 | h3 | h4 | r1 | Weight g | ||||||||||||||||||
36341.W0508 | Plain | Steel | 8 | - | 8 | 8 | M 3 | 10 | 8 | 6 | 2.0 | 2.0 | 6 | |||||||||||||||||||
£ 36.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 8 l1 - d2
tol. n6 8 d3
-0.01|-0.05 8 d4 M 3 h1 10 h2 8 h3 6 h4 2.0 r1 2.0 Weight
g 6 | ||||||||||||||||||||||||||||||||
36341.W0510 | Plain | Steel | 10 | - | 10 | 10 | M 3 | 13 | 10 | 6 | 2.5 | 2.5 | 12 | |||||||||||||||||||
£ 38.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 10 l1 - d2
tol. n6 10 d3
-0.01|-0.05 10 d4 M 3 h1 13 h2 10 h3 6 h4 2.5 r1 2.5 Weight
g 12 | ||||||||||||||||||||||||||||||||
36341.W0516 | Plain | Steel | 16 | - | 16 | 16 | M 5 | 20 | 16 | 10 | 4.0 | 4.0 | 51 | |||||||||||||||||||
£ 44.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 16 l1 - d2
tol. n6 16 d3
-0.01|-0.05 16 d4 M 5 h1 20 h2 16 h3 10 h4 4.0 r1 4.0 Weight
g 51 | ||||||||||||||||||||||||||||||||
36341.W0520 | Plain | Steel | 20 | - | 20 | 20 | M 5 | 25 | 20 | 10 | 5.0 | 5.0 | 101 | |||||||||||||||||||
£ 53.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 20 l1 - d2
tol. n6 20 d3
-0.01|-0.05 20 d4 M 5 h1 25 h2 20 h3 10 h4 5.0 r1 5.0 Weight
g 101 | ||||||||||||||||||||||||||||||||
36341.W0525 | Plain | Steel | 25 | - | 25 | 25 | M 5 | 25 | 25 | 10 | 6.0 | 6.0 | 176 | |||||||||||||||||||
£ 58.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 25 l1 - d2
tol. n6 25 d3
-0.01|-0.05 25 d4 M 5 h1 25 h2 25 h3 10 h4 6.0 r1 6.0 Weight
g 176 | ||||||||||||||||||||||||||||||||
36341.W0530 | Plain | Steel | 30 | - | 30 | 30 | M 6 | 30 | 30 | 12 | 8.0 | 8.0 | 307 | |||||||||||||||||||
£ 78.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 30 l1 - d2
tol. n6 30 d3
-0.01|-0.05 30 d4 M 6 h1 30 h2 30 h3 12 h4 8.0 r1 8.0 Weight
g 307 | ||||||||||||||||||||||||||||||||
36341.W0550 | Plain | Steel | 50 | - | 50 | 50 | M 6 | 50 | 50 | 12 | 12.0 | 12.0 | 1422 | |||||||||||||||||||
£ 227.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Steel d1
tol. g6 50 l1 - d2
tol. n6 50 d3
-0.01|-0.05 50 d4 M 6 h1 50 h2 50 h3 12 h4 12.0 r1 12.0 Weight
g 1422 | ||||||||||||||||||||||||||||||||
36341.W0608 | Flattened | Steel | 8 | 1.9 | 8 | 8 | M 3 | 10 | 8 | 6 | 2.0 | 2.0 | 5 | |||||||||||||||||||
£ 48.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 8 l1 1.9 d2
tol. n6 8 d3
-0.01|-0.05 8 d4 M 3 h1 10 h2 8 h3 6 h4 2.0 r1 2.0 Weight
g 5 | ||||||||||||||||||||||||||||||||
36341.W0610 | Flattened | Steel | 10 | 2.5 | 10 | 10 | M 3 | 13 | 10 | 6 | 2.5 | 2.5 | 11 | |||||||||||||||||||
£ 49.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 10 l1 2.5 d2
tol. n6 10 d3
-0.01|-0.05 10 d4 M 3 h1 13 h2 10 h3 6 h4 2.5 r1 2.5 Weight
g 11 | ||||||||||||||||||||||||||||||||
36341.W0612 | Flattened | Steel | 12 | 2.5 | 12 | 12 | M 4 | 15 | 12 | 8 | 3.0 | 3.0 | 17 | |||||||||||||||||||
£ 50.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 12 l1 2.5 d2
tol. n6 12 d3
-0.01|-0.05 12 d4 M 4 h1 15 h2 12 h3 8 h4 3.0 r1 3.0 Weight
g 17 | ||||||||||||||||||||||||||||||||
36341.W0616 | Flattened | Steel | 16 | 4.3 | 16 | 16 | M 5 | 20 | 16 | 10 | 4.0 | 4.0 | 44 | |||||||||||||||||||
£ 55.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 16 l1 4.3 d2
tol. n6 16 d3
-0.01|-0.05 16 d4 M 5 h1 20 h2 16 h3 10 h4 4.0 r1 4.0 Weight
g 44 | ||||||||||||||||||||||||||||||||
36341.W0620 | Flattened | Steel | 20 | 5.0 | 20 | 20 | M 5 | 25 | 20 | 10 | 5.0 | 5.0 | 88 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 20 l1 5.0 d2
tol. n6 20 d3
-0.01|-0.05 20 d4 M 5 h1 25 h2 20 h3 10 h4 5.0 r1 5.0 Weight
g 88 | ||||||||||||||||||||||||||||||||
36341.W0625 | Flattened | Steel | 25 | 5.6 | 25 | 25 | M 5 | 25 | 25 | 10 | 6.0 | 6.0 | 149 | |||||||||||||||||||
£ 74.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 25 l1 5.6 d2
tol. n6 25 d3
-0.01|-0.05 25 d4 M 5 h1 25 h2 25 h3 10 h4 6.0 r1 6.0 Weight
g 149 | ||||||||||||||||||||||||||||||||
36341.W0630 | Flattened | Steel | 30 | 8.8 | 30 | 30 | M 6 | 30 | 30 | 12 | 8.0 | 8.0 | 270 | |||||||||||||||||||
£ 94.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 30 l1 8.8 d2
tol. n6 30 d3
-0.01|-0.05 30 d4 M 6 h1 30 h2 30 h3 12 h4 8.0 r1 8.0 Weight
g 270 | ||||||||||||||||||||||||||||||||
36341.W0640 | Flattened | Steel | 40 | 12.8 | 40 | 40 | M 6 | 40 | 40 | 12 | 10.0 | 10.0 | 657 | |||||||||||||||||||
£ 194.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 40 l1 12.8 d2
tol. n6 40 d3
-0.01|-0.05 40 d4 M 6 h1 40 h2 40 h3 12 h4 10.0 r1 10.0 Weight
g 657 | ||||||||||||||||||||||||||||||||
36341.W0650 | Flattened | Steel | 50 | 16.7 | 50 | 50 | M 6 | 50 | 50 | 12 | 12.0 | 12.0 | 1243 | |||||||||||||||||||
£ 264.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Steel d1
tol. g6 50 l1 16.7 d2
tol. n6 50 d3
-0.01|-0.05 50 d4 M 6 h1 50 h2 50 h3 12 h4 12.0 r1 12.0 Weight
g 1243 | ||||||||||||||||||||||||||||||||
36341.W0568 | Plain | Stainless | 8 | - | 8 | 8 | M 3 | 10 | 8 | 6 | 2.0 | 2.0 | 6 | |||||||||||||||||||
£ 53.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 8 l1 - d2
tol. n6 8 d3
-0.01|-0.05 8 d4 M 3 h1 10 h2 8 h3 6 h4 2.0 r1 2.0 Weight
g 6 | ||||||||||||||||||||||||||||||||
36341.W0570 | Plain | Stainless | 10 | - | 10 | 10 | M 3 | 13 | 10 | 6 | 2.5 | 2.5 | 12 | |||||||||||||||||||
£ 55.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 10 l1 - d2
tol. n6 10 d3
-0.01|-0.05 10 d4 M 3 h1 13 h2 10 h3 6 h4 2.5 r1 2.5 Weight
g 12 | ||||||||||||||||||||||||||||||||
36341.W0572 | Plain | Stainless | 12 | - | 12 | 12 | M 4 | 15 | 12 | 8 | 3.0 | 3.0 | 21 | |||||||||||||||||||
£ 58.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 12 l1 - d2
tol. n6 12 d3
-0.01|-0.05 12 d4 M 4 h1 15 h2 12 h3 8 h4 3.0 r1 3.0 Weight
g 21 | ||||||||||||||||||||||||||||||||
36341.W0576 | Plain | Stainless | 16 | - | 16 | 16 | M 5 | 20 | 16 | 10 | 4.0 | 4.0 | 51 | |||||||||||||||||||
£ 64.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 16 l1 - d2
tol. n6 16 d3
-0.01|-0.05 16 d4 M 5 h1 20 h2 16 h3 10 h4 4.0 r1 4.0 Weight
g 51 | ||||||||||||||||||||||||||||||||
36341.W0580 | Plain | Stainless | 20 | - | 20 | 20 | M 5 | 25 | 20 | 10 | 5.0 | 5.0 | 101 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain Material Stainless d1
tol. g6 20 l1 - d2
tol. n6 20 d3
-0.01|-0.05 20 d4 M 5 h1 25 h2 20 h3 10 h4 5.0 r1 5.0 Weight
g 101 | ||||||||||||||||||||||||||||||||
36341.W0668 | Flattened | Stainless | 8 | 1.9 | 8 | 8 | M 3 | 10 | 8 | 6 | 2.0 | 2.0 | 5 | |||||||||||||||||||
£ 61.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 8 l1 1.9 d2
tol. n6 8 d3
-0.01|-0.05 8 d4 M 3 h1 10 h2 8 h3 6 h4 2.0 r1 2.0 Weight
g 5 | ||||||||||||||||||||||||||||||||
36341.W0670 | Flattened | Stainless | 10 | 2.5 | 10 | 10 | M 3 | 13 | 10 | 6 | 2.5 | 2.5 | 11 | |||||||||||||||||||
£ 63.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 10 l1 2.5 d2
tol. n6 10 d3
-0.01|-0.05 10 d4 M 3 h1 13 h2 10 h3 6 h4 2.5 r1 2.5 Weight
g 11 | ||||||||||||||||||||||||||||||||
36341.W0672 | Flattened | Stainless | 12 | 2.5 | 12 | 12 | M 4 | 15 | 12 | 8 | 3.0 | 3.0 | 17 | |||||||||||||||||||
£ 68.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 12 l1 2.5 d2
tol. n6 12 d3
-0.01|-0.05 12 d4 M 4 h1 15 h2 12 h3 8 h4 3.0 r1 3.0 Weight
g 17 | ||||||||||||||||||||||||||||||||
36341.W0676 | Flattened | Stainless | 16 | 4.3 | 16 | 16 | M 5 | 20 | 16 | 10 | 4.0 | 4.0 | 44 | |||||||||||||||||||
£ 74.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 16 l1 4.3 d2
tol. n6 16 d3
-0.01|-0.05 16 d4 M 5 h1 20 h2 16 h3 10 h4 4.0 r1 4.0 Weight
g 44 | ||||||||||||||||||||||||||||||||
36341.W0680 | Flattened | Stainless | 20 | 5.0 | 20 | 20 | M 5 | 25 | 20 | 10 | 5.0 | 5.0 | 88 | |||||||||||||||||||
£ 113.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flattened Material Stainless d1
tol. g6 20 l1 5.0 d2
tol. n6 20 d3
-0.01|-0.05 20 d4 M 5 h1 25 h2 20 h3 10 h4 5.0 r1 5.0 Weight
g 88 |
Steel type:
Tool steel, hardened, ground, blackened.
Stainless steel type:
Stainless steel 1.4305 (AISI 303), ground, surface heat-treated.
Ball ended straight pins facilitate inserting workpieces and avoid clamping inclination.
Suggested installation is a hole = d2 H7 tolerance.