Price & Availability | Article | d1 | d2 | d3 | d4 | l1 | l2 | l3 ≈ | s | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
38700.W0012 | M12x1 | 6.2 | M_8x1 | 19.0 | 44 | 20 | 15.5 | 5.6 | 17 | 24.0 | 47.3 | 57 | ||||||||||||||||
£ 46.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1 d2 6.2 d3 M_8x1 d4 19.0 l1 44 l2 20 l3
≈ 15.5 s 5.6 A/F 17 Spring load F1
≈
N 24.0 Spring load F2
≈
N 47.3 Weight
g 57 | ||||||||||||||||||||||||||||
38700.W0016 | M16x1 | 8.5 | M12×1 | 21.5 | 65 | 32 | 20.0 | 7.5 | 19 | 32.5 | 65.5 | 103 | ||||||||||||||||
£ 56.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1 d2 8.5 d3 M12×1 d4 21.5 l1 65 l2 32 l3
≈ 20.0 s 7.5 A/F 19 Spring load F1
≈
N 32.5 Spring load F2
≈
N 65.5 Weight
g 103 |
Housing: stainless steel 1.4305
Spring: stainless steel
Pin: stainless steel 1.4305
Nut: (ISO 4035), nickle plated.
Spring plunger with integrated position sensing via standard inductive sensors. Adjustment of the sensor screw enables variation of the switching range. Sensitivity of switch can be adjusted throughout the entire stroke. Suitable for inductive sensors with flush contact. Spring loads * = statistical average value.
Suitable for multiple applications, e.g. position control.