Price & Availability | Article | Type | d1 | d2 | d3 | e ≈ | l1 | l2 | l3 min. | l4 | R | s | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
38720.W0008 | Rounded Tip | M 8 | M2,5 | - | 3.5 | 50 | 32 | 9 | - | 1.75 | 6 | 3 | 4.1 | 7.6 | 15 | ||||||||||||||||
£ 24.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rounded Tip d1 M 8 d2 M2,5 d3 - e
≈ 3.5 l1 50 l2 32 l3
min. 9 l4 - R 1.75 s 6 A/F 3 Spring load F1
≈
N 4.1 Spring load F2
≈
N 7.6 Weight
g 15 | |||||||||||||||||||||||||||||||
38720.W0010 | Rounded Tip | M10 | M 3 | - | 4.6 | 59 | 35 | 11 | - | 2.30 | 8 | 4 | 5.0 | 9.0 | 28 | ||||||||||||||||
£ 25.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rounded Tip d1 M10 d2 M 3 d3 - e
≈ 4.6 l1 59 l2 35 l3
min. 11 l4 - R 2.30 s 8 A/F 4 Spring load F1
≈
N 5.0 Spring load F2
≈
N 9.0 Weight
g 28 | |||||||||||||||||||||||||||||||
38720.W0012 | Rounded Tip | M12 | M 4 | - | 5.8 | 68 | 38 | 14 | - | 2.90 | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||
£ 26.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rounded Tip d1 M12 d2 M 4 d3 - e
≈ 5.8 l1 68 l2 38 l3
min. 14 l4 - R 2.90 s 10 A/F 5 Spring load F1
≈
N 5.1 Spring load F2
≈
N 11.0 Weight
g 44 | |||||||||||||||||||||||||||||||
38720.W0016 | Rounded Tip | M16 | M 5 | - | 6.9 | 78 | 42 | 16 | - | 3.50 | 12 | 6 | 7.5 | 13.8 | 87 | ||||||||||||||||
£ 33.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rounded Tip d1 M16 d2 M 5 d3 - e
≈ 6.9 l1 78 l2 42 l3
min. 16 l4 - R 3.50 s 12 A/F 6 Spring load F1
≈
N 7.5 Spring load F2
≈
N 13.8 Weight
g 87 | |||||||||||||||||||||||||||||||
38720.W0058 | Pointed Tip | M 8 | M2,5 | - | 3.5 | 50 | 32 | 9 | - | - | 6 | 3 | 4.1 | 7.6 | 14 | ||||||||||||||||
£ 24.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pointed Tip d1 M 8 d2 M2,5 d3 - e
≈ 3.5 l1 50 l2 32 l3
min. 9 l4 - R - s 6 A/F 3 Spring load F1
≈
N 4.1 Spring load F2
≈
N 7.6 Weight
g 14 | |||||||||||||||||||||||||||||||
38720.W0060 | Pointed Tip | M10 | M 3 | - | 4.6 | 59 | 35 | 11 | - | - | 8 | 4 | 5.0 | 9.0 | 29 | ||||||||||||||||
£ 24.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pointed Tip d1 M10 d2 M 3 d3 - e
≈ 4.6 l1 59 l2 35 l3
min. 11 l4 - R - s 8 A/F 4 Spring load F1
≈
N 5.0 Spring load F2
≈
N 9.0 Weight
g 29 | |||||||||||||||||||||||||||||||
38720.W0062 | Pointed Tip | M12 | M 4 | - | 5.8 | 68 | 38 | 14 | - | - | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||
£ 25.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pointed Tip d1 M12 d2 M 4 d3 - e
≈ 5.8 l1 68 l2 38 l3
min. 14 l4 - R - s 10 A/F 5 Spring load F1
≈
N 5.1 Spring load F2
≈
N 11.0 Weight
g 44 | |||||||||||||||||||||||||||||||
38720.W0066 | Pointed Tip | M16 | M 5 | - | 6.9 | 78 | 42 | 16 | - | - | 12 | 6 | 7.5 | 13.8 | 88 | ||||||||||||||||
£ 33.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pointed Tip d1 M16 d2 M 5 d3 - e
≈ 6.9 l1 78 l2 42 l3
min. 16 l4 - R - s 12 A/F 6 Spring load F1
≈
N 7.5 Spring load F2
≈
N 13.8 Weight
g 88 | |||||||||||||||||||||||||||||||
38720.W0108 | Threaded Tip | M 8 | M2,5 | M2,5 | 3.5 | 50 | 32 | 9 | 4 | - | 6 | 3 | 4.1 | 7.6 | 15 | ||||||||||||||||
£ 24.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Tip d1 M 8 d2 M2,5 d3 M2,5 e
≈ 3.5 l1 50 l2 32 l3
min. 9 l4 4 R - s 6 A/F 3 Spring load F1
≈
N 4.1 Spring load F2
≈
N 7.6 Weight
g 15 | |||||||||||||||||||||||||||||||
38720.W0110 | Threaded Tip | M10 | M 3 | M 3 | 4.6 | 59 | 35 | 11 | 5 | - | 8 | 4 | 5.0 | 9.0 | 29 | ||||||||||||||||
£ 25.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Tip d1 M10 d2 M 3 d3 M 3 e
≈ 4.6 l1 59 l2 35 l3
min. 11 l4 5 R - s 8 A/F 4 Spring load F1
≈
N 5.0 Spring load F2
≈
N 9.0 Weight
g 29 | |||||||||||||||||||||||||||||||
38720.W0112 | Threaded Tip | M12 | M 4 | M 4 | 5.8 | 68 | 38 | 14 | 6 | - | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||
£ 26.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Tip d1 M12 d2 M 4 d3 M 4 e
≈ 5.8 l1 68 l2 38 l3
min. 14 l4 6 R - s 10 A/F 5 Spring load F1
≈
N 5.1 Spring load F2
≈
N 11.0 Weight
g 44 | |||||||||||||||||||||||||||||||
38720.W0116 | Threaded Tip | M16 | M 5 | M 5 | 6.9 | 78 | 42 | 16 | 7 | - | 12 | 6 | 7.5 | 13.8 | 89 | ||||||||||||||||
£ 33.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Tip d1 M16 d2 M 5 d3 M 5 e
≈ 6.9 l1 78 l2 42 l3
min. 16 l4 7 R - s 12 A/F 6 Spring load F1
≈
N 7.5 Spring load F2
≈
N 13.8 Weight
g 89 |
Bolt: steel, nitrided, black.
Nut: steel, quality 8.8, blackened (ISO 4035).
Actuating bolt: nitrided, black.
Spring: stainless steel.
Spring plunger with position sensing by means of an actuating bolt (protected against turning). Threaded tip allows for fitting of special purpose adapters. A switching element can be fitted to the fastening thread of the actuating bolt, most commonly used switches are suitable. Spring loads * = statistical average values.
Suitable for multiple applications, e.g. as lift-off pin in tools with position control.