Units | Price/unit after discount | Applied Discount |
1-4 | £ 24.42 | 0% |
5-14 | £ 21.98 | 10% |
15-24 | £ 20.76 | 15% |
25+ | £ 19.54 | 20% |
Bolt: steel, nitrided, black.
Nut: steel, quality 8.8, blackened (ISO 4035).
Actuating bolt: nitrided, black.
Spring: stainless steel.
Spring plunger with position sensing by means of an actuating bolt (protected against turning). Threaded tip allows for fitting of special purpose adapters. A switching element can be fitted to the fastening thread of the actuating bolt, most commonly used switches are suitable. Spring loads * = statistical average values.
Suitable for multiple applications, e.g. as lift-off pin in tools with position control.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com