Stainless Circlips
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 min. | h1 | h2 | l1 | l2 | ||||||||||||
65678.W0005 | 5 | 4.8 | 3.7 | 6.2 | 1.0 | 2.5 | 1.1 | 0.7 | 0.6 | |||||||||||||
£ 0.86 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5 d2 4.8 d3 3.7 d4 6.2 d5
min. 1.0 h1 2.5 h2 1.1 l1 0.7 l2 0.6 | ||||||||||||||||||||||
65678.W0006 | 6 | 5.7 | 5.6 | 7.5 | 1.15 | 2.7 | 1.3 | 0.8 | 0.7 | |||||||||||||
£ 1.11 per unit (click for quantity discounts) Ready to despatch 476 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 5.7 d3 5.6 d4 7.5 d5
min. 1.15 h1 2.7 h2 1.3 l1 0.8 l2 0.7 | ||||||||||||||||||||||
65678.W0010 | 10 | 9.6 | 9.3 | 12.7 | 1.7 | 3.3 | 1.8 | 1.1 | 1.0 | |||||||||||||
£ 1.64 per unit (click for quantity discounts) Ready to despatch 110 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 9.6 d3 9.3 d4 12.7 d5
min. 1.7 h1 3.3 h2 1.8 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0012 | 12 | 11.5 | 11.0 | 7.7 | 1.7 | 3.3 | 1.8 | 1.1 | 1.0 | |||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 207 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 11.5 d3 11.0 d4 7.7 d5
min. 1.7 h1 3.3 h2 1.8 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0016 | 16 | 15.2 | 14.7 | 12.2 | 1.7 | 3.7 | 2.2 | 1.1 | 1.0 | |||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 458 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 15.2 d3 14.7 d4 12.2 d5
min. 1.7 h1 3.7 h2 2.2 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0020 | 20 | 19.0 | 18.5 | 16.2 | 2.0 | 4.0 | 2.6 | 1.3 | 1.2 | |||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
d1 20 d2 19.0 d3 18.5 d4 16.2 d5
min. 2.0 h1 4.0 h2 2.6 l1 1.3 l2 1.2 |
Stainless steel (AISI 303).
To DIN 471, for use with 65666 clevis pins and 65635-65636 clevis joints.