Stainless Circlips
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 min. | h1 | h2 | l1 | l2 | ||||||||||||
65678.W0005 | 5 | 4.8 | 3.7 | 6.2 | 1.0 | 2.5 | 1.1 | 0.7 | 0.6 | |||||||||||||
£ 0.86 per unit (click for quantity discounts) Ready to despatch 211 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5 d2 4.8 d3 3.7 d4 6.2 d5
min. 1.0 h1 2.5 h2 1.1 l1 0.7 l2 0.6 | ||||||||||||||||||||||
65678.W0006 | 6 | 5.7 | 5.6 | 7.5 | 1.15 | 2.7 | 1.3 | 0.8 | 0.7 | |||||||||||||
£ 1.11 per unit (click for quantity discounts) Ready to despatch 488 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 5.7 d3 5.6 d4 7.5 d5
min. 1.15 h1 2.7 h2 1.3 l1 0.8 l2 0.7 | ||||||||||||||||||||||
65678.W0010 | 10 | 9.6 | 9.3 | 12.7 | 1.7 | 3.3 | 1.8 | 1.1 | 1.0 | |||||||||||||
£ 1.64 per unit (click for quantity discounts) Ready to despatch 112 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 9.6 d3 9.3 d4 12.7 d5
min. 1.7 h1 3.3 h2 1.8 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0012 | 12 | 11.5 | 11.0 | 7.7 | 1.7 | 3.3 | 1.8 | 1.1 | 1.0 | |||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 272 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 11.5 d3 11.0 d4 7.7 d5
min. 1.7 h1 3.3 h2 1.8 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0016 | 16 | 15.2 | 14.7 | 12.2 | 1.7 | 3.7 | 2.2 | 1.1 | 1.0 | |||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 458 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 15.2 d3 14.7 d4 12.2 d5
min. 1.7 h1 3.7 h2 2.2 l1 1.1 l2 1.0 | ||||||||||||||||||||||
65678.W0020 | 20 | 19.0 | 18.5 | 16.2 | 2.0 | 4.0 | 2.6 | 1.3 | 1.2 | |||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1 20 d2 19.0 d3 18.5 d4 16.2 d5
min. 2.0 h1 4.0 h2 2.6 l1 1.3 l2 1.2 |
Stainless steel (AISI 303).
To DIN 471, for use with 65666 clevis pins and 65635-65636 clevis joints.