Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 ±0.5 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
65614.W0051 | 5x10 | Right | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||
£ 5.47 per unit (click for quantity discounts) Ready to despatch 87 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 10 d2 M5 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
±0.5 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 9 | |||||||||||||||||||||||||||||||||||||
65614.W0052 | 5x20 | Right | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
Size 5x20 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 20 d2 M5 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
±0.5 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 13 | |||||||||||||||||||||||||||||||||||||
65614.W0061 | 6x12 | Right | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 238 Need more? Please call us.
Size 6x12 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
±0.5 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
65614.W0062 | 6x24 | Right | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||
£ 12.59 per unit (click for quantity discounts) Ready to despatch 238 Need more? Please call us.
Size 6x24 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 24 d2 M6 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
±0.5 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 21 | |||||||||||||||||||||||||||||||||||||
65614.W0081 | 8x16 | Right | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 15.54 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
Size 8x16 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 16 d2 M8 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65614.W0082 | 8x16 | Right | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 19.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 16 d2 M8x1 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65614.W0083 | 8x32 | Right | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 16.37 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
Size 8x32 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 32 d2 M8 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65614.W0084 | 8x32 | Right | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 17.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 32 d2 M8x1 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65614.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 27.46 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 20 d2 M10 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65614.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 26.82 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 20 d2 M10x1,25 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65614.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 34.02 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 40 d2 M10 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65614.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 35.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 40 d2 M10x1,25 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65614.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 39.75 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 24 d2 M12 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65614.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 38.04 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 24 d2 M12x1,25 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65614.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 40.12 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 48 d2 M12 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65614.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 40.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 12x48 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 48 d2 M12x1,25 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65614.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 64.52 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 32 d2 M16 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65614.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 63.81 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 32 d2 M16x1,5 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65614.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 110.35 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 64 d2 M16 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65614.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 110.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 64 d2 M16x1,5 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65614.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 118.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 40 d2 M20 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
±0.5 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65614.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 112.98 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 20x40 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 40 d2 M20x1,5 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
±0.5 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 |
Stainless steel (1.4305 AISI 303 X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand, (for left hand, see 65616).
Assembly is made up using 65635 clevis joint, 65666 pin, and 2 off 65678 circlips.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-20x40 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4