Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. h9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 ±0.5 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
65635.W0040 | 4x8 | Right | Coarse | 4 | 8 | M 4 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | 5 | ||||||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 212 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4x8 Thread hand Right Thread type Coarse d1
tol. h9 4 l1
±0.5 8 d2 M 4 d3 8 l2
±0.5 21 l3 16 l4 6.0 w1
±0.5 4 w2 4 w3
tol. h11 8 w4 8 Weight
g 5 | |||||||||||||||||||||||||||||||||||||
65635.W0041 | 4x16 | Right | Coarse | 4 | 16 | M 4 | 8 | 29 | 24 | 6.0 | 4 | 4 | 8 | 8 | 7 | ||||||||||||||||||||||
£ 20.17 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4x16 Thread hand Right Thread type Coarse d1
tol. h9 4 l1
±0.5 16 d2 M 4 d3 8 l2
±0.5 29 l3 24 l4 6.0 w1
±0.5 4 w2 4 w3
tol. h11 8 w4 8 Weight
g 7 | |||||||||||||||||||||||||||||||||||||
65635.W0051 | 5x10 | Right | Coarse | 5 | 10 | M 5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||
£ 3.31 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
Size 5x10 Thread hand Right Thread type Coarse d1
tol. h9 5 l1
±0.5 10 d2 M 5 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
±0.5 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 9 | |||||||||||||||||||||||||||||||||||||
65635.W0052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 5x20 Thread hand Right Thread type Coarse d1
tol. h9 5 l1
±0.5 20 d2 M 5 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
±0.5 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 13 | |||||||||||||||||||||||||||||||||||||
65635.W0061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 3187 Need more? Please call us.
Size 6x12 Thread hand Right Thread type Coarse d1
tol. h9 6 l1
±0.5 12 d2 M 6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
±0.5 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
65635.W0062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||
£ 5.88 per unit (click for quantity discounts) Ready to despatch 1636 Need more? Please call us.
Size 6x24 Thread hand Right Thread type Coarse d1
tol. h9 6 l1
±0.5 24 d2 M 6 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
±0.5 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 21 | |||||||||||||||||||||||||||||||||||||
65635.W0081 | 8x16 | Right | Coarse | 8 | 16 | M 8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 7.02 per unit (click for quantity discounts) Ready to despatch 1137 Need more? Please call us.
Size 8x16 Thread hand Right Thread type Coarse d1
tol. h9 8 l1
±0.5 16 d2 M 8 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65635.W0082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 7.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Right Thread type Fine d1
tol. h9 8 l1
±0.5 16 d2 M 8x1 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65635.W0083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 1755 Need more? Please call us.
Size 8x32 Thread hand Right Thread type Coarse d1
tol. h9 8 l1
±0.5 32 d2 M 8 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65635.W0084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Fine d1
tol. h9 8 l1
±0.5 32 d2 M 8x1 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
±0.5 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65635.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts) Ready to despatch 1136 Need more? Please call us.
Size 10x20 Thread hand Right Thread type Coarse d1
tol. h9 10 l1
±0.5 20 d2 M10 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65635.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 22.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 10x20 Thread hand Right Thread type Fine d1
tol. h9 10 l1
±0.5 20 d2 M10x1,25 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65635.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 17.12 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
Size 10x40 Thread hand Right Thread type Coarse d1
tol. h9 10 l1
±0.5 40 d2 M10 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65635.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 17.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Fine d1
tol. h9 10 l1
±0.5 40 d2 M10x1,25 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
±0.5 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65635.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 20.61 per unit (click for quantity discounts) Ready to despatch 688 Need more? Please call us.
Size 12x24 Thread hand Right Thread type Coarse d1
tol. h9 12 l1
±0.5 24 d2 M12 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65635.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 20.61 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Fine d1
tol. h9 12 l1
±0.5 24 d2 M12x1,25 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65635.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 27.45 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Coarse d1
tol. h9 12 l1
±0.5 48 d2 M12 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65635.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 27.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 12x48 Thread hand Right Thread type Fine d1
tol. h9 12 l1
±0.5 48 d2 M12x1,25 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
±0.5 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65635.W0142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 56.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Coarse d1
tol. h9 14 l1
±0.5 28 d2 M14 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
±0.5 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65635.W0143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 56.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Fine d1
tol. h9 14 l1
±0.5 28 d2 M14x1,5 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
±0.5 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65635.W0145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 101.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Coarse d1
tol. h9 14 l1
±0.5 56 d2 M14 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
±0.5 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65635.W0146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 101.01 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Fine d1
tol. h9 14 l1
±0.5 56 d2 M14x1,5 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
±0.5 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65635.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 45.09 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size 16x32 Thread hand Right Thread type Coarse d1
tol. h9 16 l1
±0.5 32 d2 M16 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65635.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 45.09 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Fine d1
tol. h9 16 l1
±0.5 32 d2 M16x1,5 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65635.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 124.60 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Coarse d1
tol. h9 16 l1
±0.5 64 d2 M16 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65635.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 124.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Fine d1
tol. h9 16 l1
±0.5 64 d2 M16x1,5 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
±0.5 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65635.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 94.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Coarse d1
tol. h9 20 l1
±0.5 40 d2 M20 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
±0.5 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65635.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 94.10 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 20x40 Thread hand Right Thread type Fine d1
tol. h9 20 l1
±0.5 40 d2 M20x1,5 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
±0.5 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65635.W0255 | 25x50 | Right | Coarse | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||
£ 212.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size 25x50 Thread hand Right Thread type Coarse d1
tol. h9 25 l1
±0.5 50 d2 M24 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
±0.5 25 w2 25 w3
tol. h11 50 w4 50 Weight
g 1100 | |||||||||||||||||||||||||||||||||||||
65635.W0256 | 25x50 | Right | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||
£ 212.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25x50 Thread hand Right Thread type Fine d1
tol. h9 25 l1
±0.5 50 d2 M24x2 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
±0.5 25 w2 25 w3
tol. h11 50 w4 50 Weight
g 1100 | |||||||||||||||||||||||||||||||||||||
65635.W0305 | 30x54 | Right | Fine | 30 | 54 | M27x2 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | 1440 | ||||||||||||||||||||||
£ 219.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 30x54 Thread hand Right Thread type Fine d1
tol. h9 30 l1
±0.5 54 d2 M27x2 d3 48 l2
±0.5 148 l3 110 l4 40.0 w1
±0.5 30 w2 30 w3
tol. h11 55 w4 55 Weight
g 1440 |
Stainless steel (1.4305 AISI 303 X8CrNiS18-9).
M4-M16: DIN 71 752/DIN ISO 8140.
M20-M27: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand, (for left hand, see 65636).
For sizes M4-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1, for size M20, f1=1, r1 = 1,5
For M24, f1 and r1 = 1,5, for M27, f1 = 1,5, r1 = 2, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M27 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4