| Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 tol. B13 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
| 65616.W0051 | 5x10 | Left | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||
£ 9.11 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 Thread hand Left Thread type Coarse d1
tol. H9 5 l1
±0.5 10 d2 M5 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 9 | |||||||||||||||||||||||||||||||||||||
| 65616.W0052 | 5x20 | Left | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||
£ 11.36 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x20 Thread hand Left Thread type Coarse d1
tol. H9 5 l1
±0.5 20 d2 M5 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 13 | |||||||||||||||||||||||||||||||||||||
| 65616.W0061 | 6x12 | Left | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
Size 6x12 Thread hand Left Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
| 65616.W0062 | 6x24 | Left | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||
£ 13.03 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
Size 6x24 Thread hand Left Thread type Coarse d1
tol. H9 6 l1
±0.5 24 d2 M6 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 21 | |||||||||||||||||||||||||||||||||||||
| 65616.W0081 | 8x16 | Left | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 15.69 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size 8x16 Thread hand Left Thread type Coarse d1
tol. H9 8 l1
±0.5 16 d2 M8 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
| 65616.W0102 | 10x20 | Left | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 23.44 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Left Thread type Coarse d1
tol. H9 10 l1
±0.5 20 d2 M10 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
| 65616.W0104 | 10x40 | Left | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 31.02 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Left Thread type Coarse d1
tol. H9 10 l1
±0.5 40 d2 M10 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
| 65616.W0122 | 12x24 | Left | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 31.55 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Left Thread type Coarse d1
tol. H9 12 l1
±0.5 24 d2 M12 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
| 65616.W0123 | 12x24 | Left | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Left Thread type Fine d1
tol. H9 12 l1
±0.5 24 d2 M12x1,25 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
| 65616.W0124 | 12x48 | Left | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 43.32 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Left Thread type Coarse d1
tol. H9 12 l1
±0.5 48 d2 M12 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
| 65616.W0125 | 12x48 | Left | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 43.32 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Left Thread type Fine d1
tol. H9 12 l1
±0.5 48 d2 M12x1,25 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
| 65616.W0163 | 16x32 | Left | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 74.23 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Left Thread type Coarse d1
tol. H9 16 l1
±0.5 32 d2 M16 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
| 65616.W0204 | 20x40 | Left | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 124.50 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Left Thread type Coarse d1
tol. H9 20 l1
±0.5 40 d2 M20 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
| 65616.W0205 | 20x40 | Left | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 119.14 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Left Thread type Fine d1
tol. H9 20 l1
±0.5 40 d2 M20x1,5 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752 and according to CETOP standard.
Assembly is made up using 65636 clevis joint, 65666 pin, and 2 off 65678 circlips.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-20x40 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4