Price & Availability | Article | Size | Thread hand | Thread type | d1 tol. H9 | l1 ±0.5 | d2 | d3 | l2 ±0.5 | l3 | l4 | w1 tol. B13 | w2 | w3 tol. h11 | w4 | Weight g | |||||||||||||||||||||
65600.W0051 | 5x10 | Right | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 10 d2 M5 d3 9 l2
±0.5 26 l3 20 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 9 | |||||||||||||||||||||||||||||||||||||
65600.W0052 | 5x20 | Right | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||
£ 3.82 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x20 Thread hand Right Thread type Coarse d1
tol. H9 5 l1
±0.5 20 d2 M5 d3 9 l2
±0.5 36 l3 30 l4 7.5 w1
tol. B13 5 w2 5 w3
tol. h11 10 w4 10 Weight
g 13 | |||||||||||||||||||||||||||||||||||||
65600.W0061 | 6x12 | Right | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 203 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x12 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 12 d2 M6 d3 10 l2
±0.5 31 l3 24 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
65600.W0062 | 6x24 | Right | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 203 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x24 Thread hand Right Thread type Coarse d1
tol. H9 6 l1
±0.5 24 d2 M6 d3 10 l2
±0.5 43 l3 36 l4 9.0 w1
tol. B13 6 w2 6 w3
tol. h11 12 w4 12 Weight
g 21 | |||||||||||||||||||||||||||||||||||||
65600.W0081 | 8x16 | Right | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 2.75 per unit (click for quantity discounts) Ready to despatch 162 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 16 d2 M8 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65600.W0082 | 8x16 | Right | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||
£ 3.42 per unit (click for quantity discounts) Ready to despatch 162 Need more? Please call us.
Size 8x16 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 16 d2 M8x1 d3 14 l2
±0.5 42 l3 32 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
65600.W0083 | 8x32 | Right | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 162 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Coarse d1
tol. H9 8 l1
±0.5 32 d2 M8 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65600.W0084 | 8x32 | Right | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Fine d1
tol. H9 8 l1
±0.5 32 d2 M8x1 d3 14 l2
±0.5 58 l3 48 l4 12.0 w1
tol. B13 8 w2 8 w3
tol. h11 16 w4 16 Weight
g 54 | |||||||||||||||||||||||||||||||||||||
65600.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 198 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 20 d2 M10 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65600.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 202 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 20 d2 M10x1,25 d3 18 l2
±0.5 52 l3 40 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 74 | |||||||||||||||||||||||||||||||||||||
65600.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 4.81 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Coarse d1
tol. H9 10 l1
±0.5 40 d2 M10 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65600.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||
£ 6.15 per unit (click for quantity discounts) Ready to despatch 198 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Fine d1
tol. H9 10 l1
±0.5 40 d2 M10x1,25 d3 18 l2
±0.5 72 l3 60 l4 15.0 w1
tol. B13 10 w2 10 w3
tol. h11 20 w4 20 Weight
g 116 | |||||||||||||||||||||||||||||||||||||
65600.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 7.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 24 d2 M12 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65600.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 371 Need more? Please call us.
Size 12x24 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 24 d2 M12x1,25 d3 20 l2
±0.5 62 l3 48 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 121 | |||||||||||||||||||||||||||||||||||||
65600.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 7.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Coarse d1
tol. H9 12 l1
±0.5 48 d2 M12 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65600.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||
£ 12.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Fine d1
tol. H9 12 l1
±0.5 48 d2 M12x1,25 d3 20 l2
±0.5 86 l3 72 l4 18.0 w1
tol. B13 12 w2 12 w3
tol. h11 24 w4 24 Weight
g 175 | |||||||||||||||||||||||||||||||||||||
65600.W0142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 28 d2 M14 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65600.W0143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||
£ 13.43 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 28 d2 M14x1,5 d3 24 l2
±0.5 72 l3 56 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 178 | |||||||||||||||||||||||||||||||||||||
65600.W0145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Coarse d1
tol. H9 14 l1
±0.5 56 d2 M14 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65600.W0146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||
£ 23.47 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 Thread hand Right Thread type Fine d1
tol. H9 14 l1
±0.5 56 d2 M14x1,5 d3 24 l2
±0.5 101 l3 85 l4 22.5 w1
tol. B13 14 w2 14 w3
tol. h11 27 w4 27 Weight
g 258 | |||||||||||||||||||||||||||||||||||||
65600.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 12.43 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 32 d2 M16 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65600.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||
£ 10.93 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 32 d2 M16x1,5 d3 26 l2
±0.5 83 l3 64 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 282 | |||||||||||||||||||||||||||||||||||||
65600.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 25.02 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Coarse d1
tol. H9 16 l1
±0.5 64 d2 M16 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65600.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||
£ 26.05 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 Thread hand Right Thread type Fine d1
tol. H9 16 l1
±0.5 64 d2 M16x1,5 d3 26 l2
±0.5 115 l3 96 l4 24.0 w1
tol. B13 16 w2 16 w3
tol. h11 32 w4 32 Weight
g 411 | |||||||||||||||||||||||||||||||||||||
65600.W0183 | 18x36 | Right | Coarse | 18 | 36 | M18 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||
£ 75.30 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18x36 Thread hand Right Thread type Coarse d1
tol. H9 18 l1
±0.5 36 d2 M18 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 Weight
g 390 | |||||||||||||||||||||||||||||||||||||
65600.W0184 | 18x36 | Right | Fine | 18 | 36 | M18x1,5 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||
£ 75.30 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18x36 Thread hand Right Thread type Fine d1
tol. H9 18 l1
±0.5 36 d2 M18x1,5 d3 30 l2
±0.5 94 l3 72 l4 27.0 w1
tol. B13 18 w2 18 w3
tol. h11 36 w4 36 Weight
g 390 | |||||||||||||||||||||||||||||||||||||
65600.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 28.23 per unit (click for quantity discounts) Ready to despatch 73 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 40 d2 M20 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65600.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||
£ 22.50 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 40 d2 M20x1,5 d3 34 l2
±0.5 105 l3 80 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 550 | |||||||||||||||||||||||||||||||||||||
65600.W0208 | 20x80 | Right | Coarse | 20 | 80 | M20 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||
£ 68.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x80 Thread hand Right Thread type Coarse d1
tol. H9 20 l1
±0.5 80 d2 M20 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 800 | |||||||||||||||||||||||||||||||||||||
65600.W0209 | 20x80 | Right | Fine | 20 | 80 | M20x1,5 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||
£ 71.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x80 Thread hand Right Thread type Fine d1
tol. H9 20 l1
±0.5 80 d2 M20x1,5 d3 34 l2
±0.5 145 l3 120 l4 30.0 w1
tol. B13 20 w2 20 w3
tol. h11 40 w4 40 Weight
g 800 | |||||||||||||||||||||||||||||||||||||
65600.W0255 | 25x50 | Right | Course | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||
£ 83.48 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25x50 Thread hand Right Thread type Course d1
tol. H9 25 l1
±0.5 50 d2 M24 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
tol. B13 25 w2 25 w3
tol. h11 50 w4 50 Weight
g 1100 | |||||||||||||||||||||||||||||||||||||
65600.W0256 | 25x50 | Right | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||
£ 94.48 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25x50 Thread hand Right Thread type Fine d1
tol. H9 25 l1
±0.5 50 d2 M24x2 d3 42 l2
±0.5 132 l3 100 l4 36.0 w1
tol. B13 25 w2 25 w3
tol. h11 50 w4 50 Weight
g 1100 | |||||||||||||||||||||||||||||||||||||
65600.W0285 | 28x56 | Right | Coarse | 28 | 56 | M27 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||
£ 168.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 28x56 Thread hand Right Thread type Coarse d1
tol. H9 28 l1
±0.5 56 d2 M27 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 Weight
g 1500 | |||||||||||||||||||||||||||||||||||||
65600.W0286 | 28x56 | Right | Fine | 28 | 56 | M27x2 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||
£ 168.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 28x56 Thread hand Right Thread type Fine d1
tol. H9 28 l1
±0.5 56 d2 M27x2 d3 48 l2
±0.5 148 l3 112 l4 40.0 w1
tol. B13 28 w2 28 w3
tol. h11 55 w4 55 Weight
g 1500 | |||||||||||||||||||||||||||||||||||||
65600.W0305 | 30x54 | Right | Fine | 30 | 54 | M27x2 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | 1440 | ||||||||||||||||||||||
£ 170.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 30x54 Thread hand Right Thread type Fine d1
tol. H9 30 l1
±0.5 54 d2 M27x2 d3 48 l2
±0.5 148 l3 110 l4 40.0 w1
tol. B13 30 w2 30 w3
tol. h11 55 w4 55 Weight
g 1440 | |||||||||||||||||||||||||||||||||||||
65600.W0306 | 30x60 | Right | Coarse | 30 | 60 | M30 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||
£ 170.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30x60 Thread hand Right Thread type Coarse d1
tol. H9 30 l1
±0.5 60 d2 M30 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 Weight
g 1970 | |||||||||||||||||||||||||||||||||||||
65600.W0307 | 30x60 | Right | Fine | 30 | 60 | M30x2 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||
£ 170.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30x60 Thread hand Right Thread type Fine d1
tol. H9 30 l1
±0.5 60 d2 M30x2 d3 52 l2
±0.5 160 l3 120 l4 42.0 w1
tol. B13 30 w2 30 w3
tol. h11 60 w4 60 Weight
g 1970 | |||||||||||||||||||||||||||||||||||||
65600.W0355 | 35x54 | Right | Fine | 35 | 54 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 35x54 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 54 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65600.W0357 | 35x72 | Right | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 35x72 Thread hand Right Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M36 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65600.W0358 | 35x72 | Right | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 35x72 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 35 w2 35 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65600.W0367 | 36x72 | Right | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 36x72 Thread hand Right Thread type Coarse d1
tol. H9 35 l1
±0.5 72 d2 M36 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65600.W0368 | 36x72 | Right | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 36x72 Thread hand Right Thread type Fine d1
tol. H9 35 l1
±0.5 72 d2 M36x2 d3 60 l2
±0.5 188 l3 144 l4 54.0 w1
tol. B13 36 w2 36 w3
tol. h11 70 w4 70 Weight
g 2930 | |||||||||||||||||||||||||||||||||||||
65600.W0408 | 40x84 | Right | Fine | 40 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 40 | 40 | 85 | 85 | 5640 | ||||||||||||||||||||||
£ 232.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40x84 Thread hand Right Thread type Fine d1
tol. H9 40 l1
±0.5 84 d2 M42x2 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 40 w2 40 w3
tol. h11 85 w4 85 Weight
g 5640 | |||||||||||||||||||||||||||||||||||||
65600.W0428 | 42x84 | Right | Coarse | 42 | 84 | M42 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||
£ 234.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 42x84 Thread hand Right Thread type Coarse d1
tol. H9 42 l1
±0.5 84 d2 M42 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 Weight
g 5340 | |||||||||||||||||||||||||||||||||||||
65600.W0429 | 42x84 | Right | Fine | 42 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||
£ 245.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 42x84 Thread hand Right Thread type Fine d1
tol. H9 42 l1
±0.5 84 d2 M42x2 d3 70 l2
±0.5 232 l3 168 l4 63.5 w1
tol. B13 42 w2 42 w3
tol. h11 85 w4 85 Weight
g 5340 | |||||||||||||||||||||||||||||||||||||
65600.W0509 | 50x96 | Right | Coarse | 50 | 96 | M48 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||
£ 345.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50x96 Thread hand Right Thread type Coarse d1
tol. H9 50 l1
±0.5 96 d2 M48 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 Weight
g 7860 | |||||||||||||||||||||||||||||||||||||
65600.W0510 | 50x96 | Right | Fine | 50 | 96 | M48x2 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||
£ 360.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50x96 Thread hand Right Thread type Fine d1
tol. H9 50 l1
±0.5 96 d2 M48x2 d3 82 l2
±0.5 265 l3 192 l4 73.0 w1
tol. B13 50 w2 50 w3
tol. h11 96 w4 96 Weight
g 7860 |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M5-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
Standard thread is right hand, (for left hand, see 65602).
Assembly is made up using 65630 clevis joint, 65660 clevis pin, P0330 washer, and 65674 split cotter pin.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5