| Price & Availability | Article | d1 tol. h11 | d2 tol. h14 | d3 tol. h14 | l1 tol. js15 | l2 +0.5 | l3 tol. js14 | l4 | Weight g | |||||||||||||||||||||
| 65660.W0105 | 5 | 8 | 1.0 | 15 | 12.3 | 1.5 | 0.5 | 2.6 | ||||||||||||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 193 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 5 d2
tol. h14 8 d3
tol. h14 1.0 l1
tol. js15 15 l2
+0.5 12.3 l3
tol. js14 1.5 l4 0.5 Weight
g 2.6 | ||||||||||||||||||||||||||||||
| 65660.W0106 | 6 | 9 | 1.6 | 18 | 15.3 | 1.5 | 0.5 | 4.6 | ||||||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 481 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 6 d2
tol. h14 9 d3
tol. h14 1.6 l1
tol. js15 18 l2
+0.5 15.3 l3
tol. js14 1.5 l4 0.5 Weight
g 4.6 | ||||||||||||||||||||||||||||||
| 65660.W0108 | 8 | 12 | 2.0 | 23 | 19.5 | 2.0 | 1.0 | 10.0 | ||||||||||||||||||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 949 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 8 d2
tol. h14 12 d3
tol. h14 2.0 l1
tol. js15 23 l2
+0.5 19.5 l3
tol. js14 2.0 l4 1.0 Weight
g 10.0 | ||||||||||||||||||||||||||||||
| 65660.W0110 | 10 | 14 | 3.2 | 29 | 24.5 | 2.0 | 1.0 | 19.0 | ||||||||||||||||||||||
£ 1.31 per unit (click for quantity discounts) Ready to despatch 216 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 10 d2
tol. h14 14 d3
tol. h14 3.2 l1
tol. js15 29 l2
+0.5 24.5 l3
tol. js14 2.0 l4 1.0 Weight
g 19.0 | ||||||||||||||||||||||||||||||
| 65660.W0112 | 12 | 17 | 4.0 | 35 | 29.5 | 3.0 | 1.5 | 34.0 | ||||||||||||||||||||||
£ 1.55 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 12 d2
tol. h14 17 d3
tol. h14 4.0 l1
tol. js15 35 l2
+0.5 29.5 l3
tol. js14 3.0 l4 1.5 Weight
g 34.0 | ||||||||||||||||||||||||||||||
| 65660.W0114 | 14 | 19 | 4.0 | 40 | 32.5 | 3.0 | 1.5 | 53.0 | ||||||||||||||||||||||
£ 1.94 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 14 d2
tol. h14 19 d3
tol. h14 4.0 l1
tol. js15 40 l2
+0.5 32.5 l3
tol. js14 3.0 l4 1.5 Weight
g 53.0 | ||||||||||||||||||||||||||||||
| 65660.W0116 | 16 | 20 | 4.0 | 45 | 38.2 | 3.5 | 1.5 | 72.0 | ||||||||||||||||||||||
£ 2.16 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 16 d2
tol. h14 20 d3
tol. h14 4.0 l1
tol. js15 45 l2
+0.5 38.2 l3
tol. js14 3.5 l4 1.5 Weight
g 72.0 | ||||||||||||||||||||||||||||||
| 65660.W0118 | 18 | 25 | 5.0 | 50 | 43.5 | 3.5 | 1.5 | 104.0 | ||||||||||||||||||||||
£ 4.52 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 18 d2
tol. h14 25 d3
tol. h14 5.0 l1
tol. js15 50 l2
+0.5 43.5 l3
tol. js14 3.5 l4 1.5 Weight
g 104.0 | ||||||||||||||||||||||||||||||
| 65660.W0120 | 20 | 28 | 5.0 | 53 | 47.0 | 4.0 | 1.5 | 139.0 | ||||||||||||||||||||||
£ 4.79 per unit (click for quantity discounts) Ready to despatch 69 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 20 d2
tol. h14 28 d3
tol. h14 5.0 l1
tol. js15 53 l2
+0.5 47.0 l3
tol. js14 4.0 l4 1.5 Weight
g 139.0 | ||||||||||||||||||||||||||||||
| 65660.W0125 | 25 | 34 | 6.3 | 67 | 59.0 | 5.5 | 1.5 | 266.0 | ||||||||||||||||||||||
£ 4.85 per unit (click for quantity discounts) Ready to despatch 136 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 25 d2
tol. h14 34 d3
tol. h14 6.3 l1
tol. js15 67 l2
+0.5 59.0 l3
tol. js14 5.5 l4 1.5 Weight
g 266.0 | ||||||||||||||||||||||||||||||
| 65660.W0128 | 28 | 34 | 6.3 | 72 | 63.2 | 5.5 | 2.0 | 361.0 | ||||||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 28 d2
tol. h14 34 d3
tol. h14 6.3 l1
tol. js15 72 l2
+0.5 63.2 l3
tol. js14 5.5 l4 2.0 Weight
g 361.0 | ||||||||||||||||||||||||||||||
| 65660.W0130 | 30 | 36 | 6.3 | 77 | 68.2 | 5.5 | 2.0 | 428.0 | ||||||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 30 d2
tol. h14 36 d3
tol. h14 6.3 l1
tol. js15 77 l2
+0.5 68.2 l3
tol. js14 5.5 l4 2.0 Weight
g 428.0 | ||||||||||||||||||||||||||||||
| 65660.W0135 | 35 | 45 | 8.0 | 87 | 76.5 | 7.0 | 2.0 | 677.0 | ||||||||||||||||||||||
£ 16.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. h11 35 d2
tol. h14 45 d3
tol. h14 8.0 l1
tol. js15 87 l2
+0.5 76.5 l3
tol. js14 7.0 l4 2.0 Weight
g 677.0 | ||||||||||||||||||||||||||||||
| 65660.W0140 | 40 | 48 | 8.0 | 100 | 90.0 | 6.0 | 5.0 | 1035.0 | ||||||||||||||||||||||
£ 22.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 40 d2
tol. h14 48 d3
tol. h14 8.0 l1
tol. js15 100 l2
+0.5 90.0 l3
tol. js14 6.0 l4 5.0 Weight
g 1035.0 | ||||||||||||||||||||||||||||||
| 65660.W0142 | 42 | 48 | 8.0 | 100 | 90.0 | 7.0 | 5.0 | 1151.0 | ||||||||||||||||||||||
£ 23.21 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 42 d2
tol. h14 48 d3
tol. h14 8.0 l1
tol. js15 100 l2
+0.5 90.0 l3
tol. js14 7.0 l4 5.0 Weight
g 1151.0 | ||||||||||||||||||||||||||||||
| 65660.W0150 | 50 | 58 | 10.0 | 115 | 103.0 | 7.0 | 6.0 | 1846.0 | ||||||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. h11 50 d2
tol. h14 58 d3
tol. h14 10.0 l1
tol. js15 115 l2
+0.5 103.0 l3
tol. js14 7.0 l4 6.0 Weight
g 1846.0 | ||||||||||||||||||||||||||||||
Sizes 5-14 steel 1,0214 (QST 36-3).
Sizes 16-50 steel (1,0718 11SMnPb30+C).
Zinc-plated.
Designed for use with clevis joints.
For use with clevis joints 65630 and 65631, for split cotter pins to suit see part number 65674.
For washers see part number P0330-ZP.