Steel Clevis Pin
with hole
| Price & Availability | Article | d1 tol. h11 | d2 tol. h11 | l1 +0.30 | l2 +0.40 | l3 tol. h13 | l4 | Weight g | ||||||||||||
| 65666.W0005 | 5 | 4.8 | 10.5 | 15 | 0.7 | 1 | 3 | |||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 1102 Need more? Please call us.
d1
tol. h11 5 d2
tol. h11 4.8 l1
+0.30 10.5 l2
+0.40 15 l3
tol. h13 0.7 l4 1 Weight
g 3 | ||||||||||||||||||||
| 65666.W0006 | 6 | 5.7 | 12.2 | 17 | 0.8 | 1 | 5 | |||||||||||||
£ 2.44 per unit (click for quantity discounts) Ready to despatch 3942 Need more? Please call us.
d1
tol. h11 6 d2
tol. h11 5.7 l1
+0.30 12.2 l2
+0.40 17 l3
tol. h13 0.8 l4 1 Weight
g 5 | ||||||||||||||||||||
| 65666.W0008 | 8 | 7.6 | 16.5 | 20 | 0.9 | 1 | 8 | |||||||||||||
£ 2.78 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
tol. h11 8 d2
tol. h11 7.6 l1
+0.30 16.5 l2
+0.40 20 l3
tol. h13 0.9 l4 1 Weight
g 8 | ||||||||||||||||||||
| 65666.W0010 | 10 | 9.6 | 20.5 | 25 | 1.1 | 1 | 15 | |||||||||||||
£ 3.42 per unit (click for quantity discounts) Ready to despatch 327 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 10 d2
tol. h11 9.6 l1
+0.30 20.5 l2
+0.40 25 l3
tol. h13 1.1 l4 1 Weight
g 15 | ||||||||||||||||||||
| 65666.W0012 | 12 | 11.5 | 24.5 | 30 | 1.1 | 1 | 26 | |||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1
tol. h11 12 d2
tol. h11 11.5 l1
+0.30 24.5 l2
+0.40 30 l3
tol. h13 1.1 l4 1 Weight
g 26 | ||||||||||||||||||||
| 65666.W0016 | 16 | 15.2 | 32.5 | 39 | 1.1 | 1 | 61 | |||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
d1
tol. h11 16 d2
tol. h11 15.2 l1
+0.30 32.5 l2
+0.40 39 l3
tol. h13 1.1 l4 1 Weight
g 61 | ||||||||||||||||||||
| 65666.W0020 | 20 | 19.0 | 40.5 | 48 | 1.3 | 1 | 118 | |||||||||||||
£ 9.55 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 20 d2
tol. h11 19.0 l1
+0.30 40.5 l2
+0.40 48 l3
tol. h13 1.3 l4 1 Weight
g 118 | ||||||||||||||||||||
Stainless steel (AISI 303).
For use with 65635-65636 clevis joints and 65678 circlips.