Steel Clevis Pin
with hole
Price & Availability | Article | d1 | d2 h11 | d3 h12 | l1 | l2 +0.30 | l3 js14 | l4 0.10 | l5 0.5 | l6 0.5 | R | Weight g | ||||||||||||
65664.W0104 | 4 | 3.2 | 6 | 10.5 | 8.5 | 1.0 | 0.64 | 0.5 | 0.5 | 0.3 | 2 | |||||||||||||
£ 0.68 per unit (click for quantity discounts) Ready to despatch 1750 Need more? Please call us.
d1 4 d2
h11 3.2 d3
h12 6 l1 10.5 l2
+0.30 8.5 l3
js14 1.0 l4
0.10 0.64 l5
0.5 0.5 l6
0.5 0.5 R 0.3 Weight
g 2 | ||||||||||||||||||||||||
65664.W0105 | 5 | 4.0 | 8 | 13.0 | 10.5 | 1.5 | 0.74 | 0.5 | 0.5 | 0.5 | 3 | |||||||||||||
£ 0.68 per unit (click for quantity discounts) Ready to despatch 6854 Need more? Please call us.
d1 5 d2
h11 4.0 d3
h12 8 l1 13.0 l2
+0.30 10.5 l3
js14 1.5 l4
0.10 0.74 l5
0.5 0.5 l6
0.5 0.5 R 0.5 Weight
g 3 | ||||||||||||||||||||||||
65664.W0106 | 6 | 5.0 | 9 | 15.5 | 12.5 | 1.5 | 0.74 | 0.5 | 0.75 | 0.5 | 4 | |||||||||||||
£ 0.68 per unit (click for quantity discounts) Ready to despatch 2208 Need more? Please call us.
d1 6 d2
h11 5.0 d3
h12 9 l1 15.5 l2
+0.30 12.5 l3
js14 1.5 l4
0.10 0.74 l5
0.5 0.5 l6
0.5 0.75 R 0.5 Weight
g 4 | ||||||||||||||||||||||||
65664.W0108 | 8 | 6.0 | 12 | 20.0 | 16.5 | 2.0 | 0.94 | 1.0 | 1.0 | 0.5 | 9 | |||||||||||||
£ 0.73 per unit (click for quantity discounts) Ready to despatch 1829 Need more? Please call us.
d1 8 d2
h11 6.0 d3
h12 12 l1 20.0 l2
+0.30 16.5 l3
js14 2.0 l4
0.10 0.94 l5
0.5 1.0 l6
0.5 1.0 R 0.5 Weight
g 9 | ||||||||||||||||||||||||
65664.W0110 | 10 | 8.0 | 14 | 25.0 | 20.5 | 2.0 | 1.05 | 1.0 | 1.0 | 0.5 | 17 | |||||||||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 3351 Need more? Please call us.
d1 10 d2
h11 8.0 d3
h12 14 l1 25.0 l2
+0.30 20.5 l3
js14 2.0 l4
0.10 1.05 l5
0.5 1.0 l6
0.5 1.0 R 0.5 Weight
g 17 | ||||||||||||||||||||||||
65664.W0112 | 12 | 9.0 | 17 | 30.0 | 24.5 | 3.0 | 1.15 | 1.25 | 1.25 | 0.5 | 30 | |||||||||||||
£ 1.56 per unit (click for quantity discounts) Ready to despatch 1595 Need more? Please call us.
d1 12 d2
h11 9.0 d3
h12 17 l1 30.0 l2
+0.30 24.5 l3
js14 3.0 l4
0.10 1.15 l5
0.5 1.25 l6
0.5 1.25 R 0.5 Weight
g 30 | ||||||||||||||||||||||||
65664.W0114 | 14 | 10.0 | 19 | 33.0 | 27.5 | 3.0 | 1.25 | 1.5 | 1.5 | 1.0 | 48 | |||||||||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 88 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2
h11 10.0 d3
h12 19 l1 33.0 l2
+0.30 27.5 l3
js14 3.0 l4
0.10 1.25 l5
0.5 1.5 l6
0.5 1.5 R 1.0 Weight
g 48 | ||||||||||||||||||||||||
65664.W0116 | 16 | 12.0 | 20 | 38.5 | 32.5 | 3.0 | 1.35 | 1.5 | 1.5 | 1.0 | 67 | |||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 404 Need more? Please call us.
d1 16 d2
h11 12.0 d3
h12 20 l1 38.5 l2
+0.30 32.5 l3
js14 3.0 l4
0.10 1.35 l5
0.5 1.5 l6
0.5 1.5 R 1.0 Weight
g 67 | ||||||||||||||||||||||||
65664.W0120 | 20 | 17.5 | 26 | 46.0 | 40.5 | 4.0 | 1.8 | 2.0 | 1.5 | 1.0 | 125 | |||||||||||||
£ 7.17 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2
h11 17.5 d3
h12 26 l1 46.0 l2
+0.30 40.5 l3
js14 4.0 l4
0.10 1.8 l5
0.5 2.0 l6
0.5 1.5 R 1.0 Weight
g 125 | ||||||||||||||||||||||||
65664.W0125 | 25 | 18.0 | 32 | 57.0 | 50.5 | 5.0 | 1.8 | 2.0 | 1.5 | 1.0 | 260 | |||||||||||||
£ 7.35 per unit (click for quantity discounts) Ready to despatch 132 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2
h11 18.0 d3
h12 32 l1 57.0 l2
+0.30 50.5 l3
js14 5.0 l4
0.10 1.8 l5
0.5 2.0 l6
0.5 1.5 R 1.0 Weight
g 260 |
Steel (9SMnPb28), silver zinc plated. Stainless steel (A2, AISI 303).
Designed for use with clevis joints.
For safety fasteners, see R3440-R3445.