Steel Clevis Pin
with hole
Price & Availability | Article | d1 nom. | d2 max. | l1 | l2 max. | l3 ≈ | |||||||||||||||||||||
65675.W1010 | 1 | 1.8 | 10 | 1.6 | 3.0 | ||||||||||||||||||||||
£ 0.72 per unit (click for quantity discounts) Ready to despatch 389 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 1 d2
max. 1.8 l1 10 l2
max. 1.6 l3
≈ 3.0 | |||||||||||||||||||||||||||
65675.W1018 | 1.6 | 2.8 | 18 | 2.5 | 3.2 | ||||||||||||||||||||||
£ 0.12 per unit (click for quantity discounts) Ready to despatch 1837 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 1.6 d2
max. 2.8 l1 18 l2
max. 2.5 l3
≈ 3.2 | |||||||||||||||||||||||||||
65675.W2018 | 2 | 3.6 | 18 | 2.5 | 4.0 | ||||||||||||||||||||||
£ 0.72 per unit (click for quantity discounts) Ready to despatch 385 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 2 d2
max. 3.6 l1 18 l2
max. 2.5 l3
≈ 4.0 | |||||||||||||||||||||||||||
65675.W3022 | 3.2 | 5.8 | 22 | 3.2 | 6.4 | ||||||||||||||||||||||
£ 0.12 per unit (click for quantity discounts) Ready to despatch 108 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 3.2 d2
max. 5.8 l1 22 l2
max. 3.2 l3
≈ 6.4 | |||||||||||||||||||||||||||
65675.W4028 | 4 | 7.4 | 28 | 4.0 | 8.0 | ||||||||||||||||||||||
£ 0.19 per unit (click for quantity discounts) Ready to despatch 711 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 4 d2
max. 7.4 l1 28 l2
max. 4.0 l3
≈ 8.0 | |||||||||||||||||||||||||||
65675.W5050 | 5 | 9.2 | 50 | 4.0 | 10 | ||||||||||||||||||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 487 Need more? Please call us.
d1
nom. 5 d2
max. 9.2 l1 50 l2
max. 4.0 l3
≈ 10 | |||||||||||||||||||||||||||
65675.W6071 | 6.3 | 11.8 | 71 | 4.0 | 12.6 | ||||||||||||||||||||||
£ 1.06 per unit (click for quantity discounts) Ready to despatch 237 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
nom. 6.3 d2
max. 11.8 l1 71 l2
max. 4.0 l3
≈ 12.6 |
Stainless steel (A2, AISI 303).
To DIN 94 (equivalent to ISO 1234). Cotter pins require a loose fit, and as a result the metric versions can also be for inch sizes.