Clevis Retention Clips
Steel
| Price & Availability | Article | Size | d1 tol. H11 | h1 | h2 | h3 | h4 | l1 | l2 | Weight g | |||||||||||||||||||||
| 65684.W0048 | 4x8 | 4 | 8 | 19 | 15 | 4 | 9 | 11 | 2 | ||||||||||||||||||||||
£ 0.52 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
Size 4x8 d1
tol. H11 4 h1 8 h2 19 h3 15 h4 4 l1 9 l2 11 Weight
g 2 | |||||||||||||||||||||||||||||||
| 65684.W0051 | 5x10 | 5 | 10 | 23 | 19 | 4.5 | 12 | 14 | 3 | ||||||||||||||||||||||
£ 0.52 per unit (click for quantity discounts) Ready to despatch 705 Need more? Please call us.
Size 5x10 d1
tol. H11 5 h1 10 h2 23 h3 19 h4 4.5 l1 12 l2 14 Weight
g 3 | |||||||||||||||||||||||||||||||
| 65684.W0052 | 5x20 | 5 | 20 | 33 | 29 | 4.5 | 12 | 14 | 3 | ||||||||||||||||||||||
£ 0.59 per unit (click for quantity discounts) Ready to despatch 399 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x20 d1
tol. H11 5 h1 20 h2 33 h3 29 h4 4.5 l1 12 l2 14 Weight
g 3 | |||||||||||||||||||||||||||||||
| 65684.W0061 | 6x12 | 6 | 12 | 28 | 23 | 6 | 14 | 16 | 5 | ||||||||||||||||||||||
£ 0.57 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
Size 6x12 d1
tol. H11 6 h1 12 h2 28 h3 23 h4 6 l1 14 l2 16 Weight
g 5 | |||||||||||||||||||||||||||||||
| 65684.W0062 | 6x24 | 6 | 24 | 40 | 35 | 6 | 14 | 16 | 5 | ||||||||||||||||||||||
£ 0.59 per unit (click for quantity discounts) Ready to despatch 379 Need more? Please call us.
Size 6x24 d1
tol. H11 6 h1 24 h2 40 h3 35 h4 6 l1 14 l2 16 Weight
g 5 | |||||||||||||||||||||||||||||||
| 65684.W0081 | 8x16 | 8 | 16 | 37 | 31 | 8 | 19 | 23 | 11 | ||||||||||||||||||||||
£ 0.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 8x16 d1
tol. H11 8 h1 16 h2 37 h3 31 h4 8 l1 19 l2 23 Weight
g 11 | |||||||||||||||||||||||||||||||
| 65684.W0083 | 8x32 | 8 | 32 | 53 | 47 | 8 | 19 | 23 | 12 | ||||||||||||||||||||||
£ 1.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 8x32 d1
tol. H11 8 h1 32 h2 53 h3 47 h4 8 l1 19 l2 23 Weight
g 12 | |||||||||||||||||||||||||||||||
| 65684.W0102 | 10x20 | 10 | 20 | 46 | 39 | 10 | 23 | 27 | 19 | ||||||||||||||||||||||
£ 0.76 per unit (click for quantity discounts) Ready to despatch 11050 Need more? Please call us.
Size 10x20 d1
tol. H11 10 h1 20 h2 46 h3 39 h4 10 l1 23 l2 27 Weight
g 19 | |||||||||||||||||||||||||||||||
| 65684.W0104 | 10x40 | 10 | 40 | 66 | 59 | 10 | 23 | 27 | 20 | ||||||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 1900 Need more? Please call us.
Size 10x40 d1
tol. H11 10 h1 40 h2 66 h3 59 h4 10 l1 23 l2 27 Weight
g 20 | |||||||||||||||||||||||||||||||
| 65684.W0122 | 12x24 | 12 | 24 | 55 | 46 | 12 | 28 | 32 | 32 | ||||||||||||||||||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 15969 Need more? Please call us.
Size 12x24 d1
tol. H11 12 h1 24 h2 55 h3 46 h4 12 l1 28 l2 32 Weight
g 32 | |||||||||||||||||||||||||||||||
| 65684.W0124 | 12x48 | 12 | 48 | 79 | 71 | 12 | 28 | 32 | 34 | ||||||||||||||||||||||
£ 1.25 per unit (click for quantity discounts) Ready to despatch 2596 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 d1
tol. H11 12 h1 48 h2 79 h3 71 h4 12 l1 28 l2 32 Weight
g 34 | |||||||||||||||||||||||||||||||
| 65684.W0142 | 14x28 | 14 | 28 | 62 | 52 | 14 | 31 | 34 | 47 | ||||||||||||||||||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 d1
tol. H11 14 h1 28 h2 62 h3 52 h4 14 l1 31 l2 34 Weight
g 47 | |||||||||||||||||||||||||||||||
| 65684.W0145 | 14x56 | 14 | 56 | 92 | 82 | 14 | 31 | 34 | 50 | ||||||||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x56 d1
tol. H11 14 h1 56 h2 92 h3 82 h4 14 l1 31 l2 34 Weight
g 50 | |||||||||||||||||||||||||||||||
| 65684.W0163 | 16x32 | 16 | 32 | 72 | 62 | 16 | 36 | 41 | 67 | ||||||||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 1332 Need more? Please call us.
Size 16x32 d1
tol. H11 16 h1 32 h2 72 h3 62 h4 16 l1 36 l2 41 Weight
g 67 | |||||||||||||||||||||||||||||||
| 65684.W0166 | 16x64 | 16 | 64 | 103 | 92 | 16 | 36 | 39 | 74 | ||||||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 637 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x64 d1
tol. H11 16 h1 64 h2 103 h3 92 h4 16 l1 36 l2 39 Weight
g 74 | |||||||||||||||||||||||||||||||
| 65684.W0204 | 20x40 | 20 | 40 | 88 | 72 | 16 | 44 | 49 | 130 | ||||||||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 20x40 d1
tol. H11 20 h1 40 h2 88 h3 72 h4 16 l1 44 l2 49 Weight
g 130 | |||||||||||||||||||||||||||||||
Pin - steel (9SMnPb28), spring - carbon steel C70, silver zinc plated.
Clips on to base of clevis joint, for clevis joint see part numbers 65630 and 65631.