Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | ||||||||||||||||||
| 65720.W0004 | Right | 5 | 27 | M4 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 21.75 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
Thread hand Right d1 5 l1 27 d2 M4 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
| 65720.W0005 | Right | 5 | 27 | M5 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
Thread hand Right d1 5 l1 27 d2 M5 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
| 65720.W0006 | Right | 6 | 30 | M6 | 12.70 | 20 | 10.0 | 13 | 12 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Right d1 6 l1 30 d2 M6 d3 12.70 d4 20 d5 10.0 d6 13 l2 12 | ||||||||||||||||||||||||||||
| 65720.W0010 | Right | 10 | 43 | M10 | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
| 65720.W0012 | Right | 12 | 50 | M12 | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12 d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
| 65720.W0016 | Right | 16 | 64 | M16 | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 16 l1 64 d2 M16 d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
| 65720.W0017 | Right | 16 | 64 | M16x1,5* | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 16 l1 64 d2 M16x1,5* d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
| 65720.W0020 | Right | 20 | 77 | M20x1,5* | 34.92 | 50 | 27.5 | 34 | 33 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 20 l1 77 d2 M20x1,5* d3 34.92 d4 50 d5 27.5 d6 34 l2 33 | ||||||||||||||||||||||||||||
| 65720.W0022 | Right | 22 | 84 | M22x1,5* | 38.10 | 54 | 30.0 | 38 | 37 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 22 l1 84 d2 M22x1,5* d3 38.10 d4 54 d5 30.0 d6 38 l2 37 | ||||||||||||||||||||||||||||
| 65720.W0025 | Right | 25 | 94 | M24x2* | 42.85 | 60 | 33.5 | 42 | 42 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 42.85 d4 60 d5 33.5 d6 42 l2 42 | ||||||||||||||||||||||||||||
| 65720.W0030 | Right | 30 | 110 | M30x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
| 65720.W0031 | Right | 30 | 110 | M27x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M27x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
| 65720.W0504 | Left | 5 | 27 | M4 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 20.51 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 5 l1 27 d2 M4 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
| 65720.W0505 | Left | 5 | 27 | M5 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Thread hand Left d1 5 l1 27 d2 M5 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
| 65720.W0506 | Left | 6 | 30 | M6 | 12.70 | 20 | 10.0 | 13 | 12 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 12.70 d4 20 d5 10.0 d6 13 l2 12 | ||||||||||||||||||||||||||||
| 65720.W0508 | Left | 8 | 36 | M8 | 15.87 | 24 | 12.5 | 16 | 16 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 8 l1 36 d2 M8 d3 15.87 d4 24 d5 12.5 d6 16 l2 16 | ||||||||||||||||||||||||||||
| 65720.W0510 | Left | 10 | 43 | M10 | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
| 65720.W0511 | Left | 10 | 43 | M10x1,25* | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10x1,25* d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
| 65720.W0512 | Left | 12 | 50 | M12 | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
| 65720.W0514 | Left | 14 | 57 | M14 | 25.40 | 36 | 20.0 | 25 | 25 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 14 l1 57 d2 M14 d3 25.40 d4 36 d5 20.0 d6 25 l2 25 | ||||||||||||||||||||||||||||
| 65720.W0516 | Left | 16 | 64 | M16 | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Thread hand Left d1 16 l1 64 d2 M16 d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
| 65720.W0517 | Left | 16 | 64 | M16x1,5* | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 16 l1 64 d2 M16x1,5* d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
| 65720.W0518 | Left | 18 | 71 | M18x1,5* | 31.75 | 46 | 25.0 | 31 | 32 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Left d1 18 l1 71 d2 M18x1,5* d3 31.75 d4 46 d5 25.0 d6 31 l2 32 | ||||||||||||||||||||||||||||
| 65720.W0520 | Left | 20 | 77 | M20x1,5* | 34.92 | 50 | 27.5 | 34 | 33 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Thread hand Left d1 20 l1 77 d2 M20x1,5* d3 34.92 d4 50 d5 27.5 d6 34 l2 33 | ||||||||||||||||||||||||||||
| 65720.W0525 | Left | 25 | 94 | M24x2* | 42.85 | 60 | 33.5 | 42 | 42 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 42.85 d4 60 d5 33.5 d6 42 l2 42 | ||||||||||||||||||||||||||||
| 65720.W0530 | Left | 30 | 110 | M30x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | w1 | w2 | A/F | a1 ยฐ | a2 ยฐ | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
| 65720.W0004 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.91 | 10.8 | |||||||||||||||||||
£ 21.75 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
ยฐ 13.0 a2
ยฐ 7.5 Dyn. load C
max.
kN 3.91 Static load C0
max.
kN 10.8 | |||||||||||||||||||||||||||||
| 65720.W0005 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.91 | 10.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
ยฐ 13.0 a2
ยฐ 7.5 Dyn. load C
max.
kN 3.91 Static load C0
max.
kN 10.8 | |||||||||||||||||||||||||||||
| 65720.W0006 | 24 | 12 | 5.0 | 9 | 6.75 | 11 | 13.0 | 6.5 | 4.59 | 12.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 24 l3 12 l4 5.0 w1 9 w2 6.75 A/F 11 a1
ยฐ 13.0 a2
ยฐ 6.5 Dyn. load C
max.
kN 4.59 Static load C0
max.
kN 12.8 | |||||||||||||||||||||||||||||
| 65720.W0010 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.42 | 27.4 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
ยฐ 13.5 a2
ยฐ 8.0 Dyn. load C
max.
kN 10.42 Static load C0
max.
kN 27.4 | |||||||||||||||||||||||||||||
| 65720.W0012 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.42 | 33.4 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
ยฐ 13.0 a2
ยฐ 8.0 Dyn. load C
max.
kN 12.42 Static load C0
max.
kN 33.4 | |||||||||||||||||||||||||||||
| 65720.W0016 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.41 | 59.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
ยฐ 15.5 a2
ยฐ 8.5 Dyn. load C
max.
kN 22.41 Static load C0
max.
kN 59.6 | |||||||||||||||||||||||||||||
| 65720.W0017 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.41 | 59.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
ยฐ 15.5 a2
ยฐ 8.5 Dyn. load C
max.
kN 22.41 Static load C0
max.
kN 59.6 | |||||||||||||||||||||||||||||
| 65720.W0020 | 386 | 26 | 10.0 | 25 | 18.00 | 30 | 14.5 | 9.0 | 30.80 | 82.2 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 386 l3 26 l4 10.0 w1 25 w2 18.00 A/F 30 a1
ยฐ 14.5 a2
ยฐ 9.0 Dyn. load C
max.
kN 30.80 Static load C0
max.
kN 82.2 | |||||||||||||||||||||||||||||
| 65720.W0022 | 520 | 26 | 12.0 | 28 | 20.00 | 32 | 15.5 | 10.0 | 38.23 | 95.60 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 520 l3 26 l4 12.0 w1 28 w2 20.00 A/F 32 a1
ยฐ 15.5 a2
ยฐ 10.0 Dyn. load C
max.
kN 38.23 Static load C0
max.
kN 95.60 | |||||||||||||||||||||||||||||
| 65720.W0025 | 705 | 30 | 12.0 | 31 | 22.00 | 36 | 15.0 | 10.0 | 45.35 | 118.6 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 705 l3 30 l4 12.0 w1 31 w2 22.00 A/F 36 a1
ยฐ 15.0 a2
ยฐ 10.0 Dyn. load C
max.
kN 45.35 Static load C0
max.
kN 118.6 | |||||||||||||||||||||||||||||
| 65720.W0030 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.01 | 145.6 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
ยฐ 17.0 a2
ยฐ 10.5 Dyn. load C
max.
kN 55.01 Static load C0
max.
kN 145.6 | |||||||||||||||||||||||||||||
| 65720.W0031 | 1084 | 35 | 15.0 | 37 | 25.0 | 41 | 17.0 | 10.5 | 55.01 | 145.6 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.0 A/F 41 a1
ยฐ 17.0 a2
ยฐ 10.5 Dyn. load C
max.
kN 55.01 Static load C0
max.
kN 145.6 | |||||||||||||||||||||||||||||
| 65720.W0504 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.91 | 10.8 | |||||||||||||||||||
£ 20.51 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
ยฐ 13.0 a2
ยฐ 7.5 Dyn. load C
max.
kN 3.91 Static load C0
max.
kN 10.8 | |||||||||||||||||||||||||||||
| 65720.W0505 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.91 | 10.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
ยฐ 13.0 a2
ยฐ 7.5 Dyn. load C
max.
kN 3.91 Static load C0
max.
kN 10.8 | |||||||||||||||||||||||||||||
| 65720.W0506 | 24 | 12 | 5.0 | 9 | 6.75 | 11 | 13.0 | 6.5 | 4.59 | 12.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Weight
g 24 l3 12 l4 5.0 w1 9 w2 6.75 A/F 11 a1
ยฐ 13.0 a2
ยฐ 6.5 Dyn. load C
max.
kN 4.59 Static load C0
max.
kN 12.8 | |||||||||||||||||||||||||||||
| 65720.W0508 | 45 | 12 | 5.0 | 12 | 9.00 | 14 | 14.5 | 7.5 | 6.965 | 19.2 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 45 l3 12 l4 5.0 w1 12 w2 9.00 A/F 14 a1
ยฐ 14.5 a2
ยฐ 7.5 Dyn. load C
max.
kN 6.965 Static load C0
max.
kN 19.2 | |||||||||||||||||||||||||||||
| 65720.W0510 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.42 | 27.4 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
ยฐ 13.5 a2
ยฐ 8.0 Dyn. load C
max.
kN 10.42 Static load C0
max.
kN 27.4 | |||||||||||||||||||||||||||||
| 65720.W0511 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.42 | 27.4 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
ยฐ 13.5 a2
ยฐ 8.0 Dyn. load C
max.
kN 10.42 Static load C0
max.
kN 27.4 | |||||||||||||||||||||||||||||
| 65720.W0512 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.42 | 33.4 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
ยฐ 13.0 a2
ยฐ 8.0 Dyn. load C
max.
kN 12.42 Static load C0
max.
kN 33.4 | |||||||||||||||||||||||||||||
| 65720.W0514 | 155 | 20 | 8.0 | 19 | 13.50 | 22 | 16.0 | 9.5 | 15.44 | 41.3 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 155 l3 20 l4 8.0 w1 19 w2 13.50 A/F 22 a1
ยฐ 16.0 a2
ยฐ 9.5 Dyn. load C
max.
kN 15.44 Static load C0
max.
kN 41.3 | |||||||||||||||||||||||||||||
| 65720.W0516 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.41 | 59.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
ยฐ 15.5 a2
ยฐ 8.5 Dyn. load C
max.
kN 22.41 Static load C0
max.
kN 59.6 | |||||||||||||||||||||||||||||
| 65720.W0517 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.41 | 59.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
ยฐ 15.5 a2
ยฐ 8.5 Dyn. load C
max.
kN 22.41 Static load C0
max.
kN 59.6 | |||||||||||||||||||||||||||||
| 65720.W0518 | 310 | 24 | 10.0 | 23 | 16.50 | 27 | 15.0 | 9.5 | 26.32 | 69.7 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 310 l3 24 l4 10.0 w1 23 w2 16.50 A/F 27 a1
ยฐ 15.0 a2
ยฐ 9.5 Dyn. load C
max.
kN 26.32 Static load C0
max.
kN 69.7 | |||||||||||||||||||||||||||||
| 65720.W0520 | 386 | 26 | 10.0 | 25 | 18.00 | 30 | 14.5 | 9.0 | 30.80 | 82.2 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Weight
g 386 l3 26 l4 10.0 w1 25 w2 18.00 A/F 30 a1
ยฐ 14.5 a2
ยฐ 9.0 Dyn. load C
max.
kN 30.80 Static load C0
max.
kN 82.2 | |||||||||||||||||||||||||||||
| 65720.W0525 | 705 | 30 | 12.0 | 31 | 22.00 | 36 | 15.0 | 10.0 | 45.35 | 118.6 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 705 l3 30 l4 12.0 w1 31 w2 22.00 A/F 36 a1
ยฐ 15.0 a2
ยฐ 10.0 Dyn. load C
max.
kN 45.35 Static load C0
max.
kN 118.6 | |||||||||||||||||||||||||||||
| 65720.W0530 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.01 | 145.6 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
ยฐ 17.0 a2
ยฐ 10.5 Dyn. load C
max.
kN 55.01 Static load C0
max.
kN 145.6 | |||||||||||||||||||||||||||||
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103 P.
For tolerances see technical pages.
Standard thread is right hand thread.
* Denotes fine pitch thread.