Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | l3 | l4 | ||||||||||||||||||
65760.W0106 | Right | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 6 l1 30 d2 M6 d3 9.0 d4 20 d5 10.0 d6 13 l2 12 l3 10 l4 5.0 | ||||||||||||||||||||||||||||||
65760.W0108 | Right | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 10.5 d4 24 d5 12.5 d6 16 l2 16 l3 12 l4 5.0 | ||||||||||||||||||||||||||||||
65760.W0110 | Right | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 12.0 d4 28 d5 15.0 d6 19 l2 20 l3 15 l4 6.5 | ||||||||||||||||||||||||||||||
65760.W0112 | Right | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12 d3 14.5 d4 32 d5 17.5 d6 22 l2 22 l3 16 l4 6.5 | ||||||||||||||||||||||||||||||
65760.W0114 | Right | 14 | 57 | M14 | 17.0 | 36 | 20.0 | 25 | 25 | 20 | 8.0 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 14 l1 57 d2 M14 d3 17.0 d4 36 d5 20.0 d6 25 l2 25 l3 20 l4 8.0 | ||||||||||||||||||||||||||||||
65760.W0116 | Right | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 16 l1 64 d2 M16 d3 19.0 d4 42 d5 22.0 d6 27 l2 28 l3 22 l4 8.0 | ||||||||||||||||||||||||||||||
65760.W0118 | Right | 18 | 71 | M18X1,5* | 21.5 | 46 | 25.0 | 31 | 32 | 24 | 10.0 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 18 l1 71 d2 M18X1,5* d3 21.5 d4 46 d5 25.0 d6 31 l2 32 l3 24 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0120 | Right | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 77 d2 M20X1,5* d3 24.5 d4 50 d5 27.5 d6 34 l2 33 l3 26 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0122 | Right | 22 | 84 | M22X1,5* | 26.0 | 54 | 30.0 | 38 | 37 | 26 | 12.0 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 22 l1 84 d2 M22X1,5* d3 26.0 d4 54 d5 30.0 d6 38 l2 37 l3 26 l4 12.0 | ||||||||||||||||||||||||||||||
65760.W0125 | Right | 25 | 94 | M24X2* | 29.5 | 64 | 30.0 | 35 | 42 | 32 | 10.0 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24X2* d3 29.5 d4 64 d5 30.0 d6 35 l2 42 l3 32 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0130 | Right | 30 | 110 | M30X2* | 34.5 | 70 | 40.0 | 50 | 51 | 35 | 15.0 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30X2* d3 34.5 d4 70 d5 40.0 d6 50 l2 51 l3 35 l4 15.0 | ||||||||||||||||||||||||||||||
65760.W0206 | Left | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 9.0 d4 20 d5 10.0 d6 13 l2 12 l3 10 l4 5.0 | ||||||||||||||||||||||||||||||
65760.W0208 | Left | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 8 l1 36 d2 M8 d3 10.5 d4 24 d5 12.5 d6 16 l2 16 l3 12 l4 5.0 | ||||||||||||||||||||||||||||||
65760.W0210 | Left | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 12.0 d4 28 d5 15.0 d6 19 l2 20 l3 15 l4 6.5 | ||||||||||||||||||||||||||||||
65760.W0212 | Left | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 14.5 d4 32 d5 17.5 d6 22 l2 22 l3 16 l4 6.5 | ||||||||||||||||||||||||||||||
65760.W0216 | Left | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 16 l1 64 d2 M16 d3 19.0 d4 42 d5 22.0 d6 27 l2 28 l3 22 l4 8.0 | ||||||||||||||||||||||||||||||
65760.W0214 | Left | 14 | 57 | M14 | 17.0 | 36 | 20.0 | 25 | 25 | 20 | 8.0 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 14 l1 57 d2 M14 d3 17.0 d4 36 d5 20.0 d6 25 l2 25 l3 20 l4 8.0 | ||||||||||||||||||||||||||||||
65760.W0218 | Left | 18 | 71 | M18X1,5* | 21.5 | 46 | 25.0 | 31 | 32 | 24 | 10.0 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 18 l1 71 d2 M18X1,5* d3 21.5 d4 46 d5 25.0 d6 31 l2 32 l3 24 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0220 | Left | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 20 l1 77 d2 M20X1,5* d3 24.5 d4 50 d5 27.5 d6 34 l2 33 l3 26 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0222 | Left | 22 | 84 | M22X1,5* | 26.0 | 54 | 30.0 | 38 | 37 | 26 | 12.0 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 22 l1 84 d2 M22X1,5* d3 26.0 d4 54 d5 30.0 d6 38 l2 37 l3 26 l4 12.0 | ||||||||||||||||||||||||||||||
65760.W0225 | Left | 25 | 94 | M24X2* | 29.5 | 64 | 30.0 | 35 | 42 | 32 | 10.0 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24X2* d3 29.5 d4 64 d5 30.0 d6 35 l2 42 l3 32 l4 10.0 | ||||||||||||||||||||||||||||||
65760.W0230 | Left | 30 | 110 | M30X2* | 34.5 | 70 | 40.0 | 50 | 51 | 35 | 15.0 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30X2* d3 34.5 d4 70 d5 40.0 d6 50 l2 51 l3 35 l4 15.0 |
Price & Availability | Article | Weight g | w1 | w2 | A/F | a ยฐ | Calc. factor Y | Dyn. load C max. kN | Calc. factor Y0 | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
65760.W0106 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 2.8 | 2.19 | 1350 | 0.7 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 24 w1 9 w2 6.75 A/F 11 a
ยฐ 8.0 Calc. factor Y 2.09 Dyn. load C
max.
kN 2.8 Calc. factor Y0 2.19 Speed
max.
rpm 1350 Static load C0
max.
kN 0.7 | |||||||||||||||||||||||||||||
65760.W0108 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 4.0 | 1.89 | 1300 | 1.0 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 44 w1 12 w2 9.00 A/F 14 a
ยฐ 8.5 Calc. factor Y 1.80 Dyn. load C
max.
kN 4.0 Calc. factor Y0 1.89 Speed
max.
rpm 1300 Static load C0
max.
kN 1.0 | |||||||||||||||||||||||||||||
65760.W0110 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 4.5 | 1.81 | 1225 | 1.5 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 72 w1 14 w2 10.50 A/F 17 a
ยฐ 8.0 Calc. factor Y 1.90 Dyn. load C
max.
kN 4.5 Calc. factor Y0 1.81 Speed
max.
rpm 1225 Static load C0
max.
kN 1.5 | |||||||||||||||||||||||||||||
65760.W0112 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 5.6 | 1.82 | 1125 | 2.0 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 107 w1 16 w2 12.00 A/F 19 a
ยฐ 7.5 Calc. factor Y 1.74 Dyn. load C
max.
kN 5.6 Calc. factor Y0 1.82 Speed
max.
rpm 1125 Static load C0
max.
kN 2.0 | |||||||||||||||||||||||||||||
65760.W0114 | 160 | 19 | 13.50 | 22 | 6.0 | 2.36 | 7.1 | 2.48 | 1025 | 2.9 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 160 w1 19 w2 13.50 A/F 22 a
ยฐ 6.0 Calc. factor Y 2.36 Dyn. load C
max.
kN 7.1 Calc. factor Y0 2.48 Speed
max.
rpm 1025 Static load C0
max.
kN 2.9 | |||||||||||||||||||||||||||||
65760.W0116 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 7.9 | 2.35 | 975 | 3.5 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 224 w1 21 w2 15.00 A/F 22 a
ยฐ 8.0 Calc. factor Y 2.24 Dyn. load C
max.
kN 7.9 Calc. factor Y0 2.35 Speed
max.
rpm 975 Static load C0
max.
kN 3.5 | |||||||||||||||||||||||||||||
65760.W0118 | 293 | 23 | 16.50 | 27 | 8.5 | 2.21 | 11.0 | 2.31 | 900 | 5.7 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 293 w1 23 w2 16.50 A/F 27 a
ยฐ 8.5 Calc. factor Y 2.21 Dyn. load C
max.
kN 11.0 Calc. factor Y0 2.31 Speed
max.
rpm 900 Static load C0
max.
kN 5.7 | |||||||||||||||||||||||||||||
65760.W0120 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 14.2 | 2.58 | 825 | 7.5 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 367 w1 25 w2 18.00 A/F 30 a
ยฐ 7.0 Calc. factor Y 2.46 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.58 Speed
max.
rpm 825 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0122 | 480 | 28 | 20.00 | 32 | 8.0 | 2.35 | 14.2 | 2.24 | 725 | 7.5 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 480 w1 28 w2 20.00 A/F 32 a
ยฐ 8.0 Calc. factor Y 2.35 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.24 Speed
max.
rpm 725 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0125 | 572 | 31 | 22.00 | 30 | 5.0 | 2.02 | 14.2 | 2.12 | 600 | 7.5 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 572 w1 31 w2 22.00 A/F 30 a
ยฐ 5.0 Calc. factor Y 2.02 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.12 Speed
max.
rpm 600 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0130 | 978 | 37 | 25.00 | 41 | 7.5 | 2.24 | 14.2 | 2.35 | 450 | 7.5 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 978 w1 37 w2 25.00 A/F 41 a
ยฐ 7.5 Calc. factor Y 2.24 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.35 Speed
max.
rpm 450 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0206 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 2.8 | 2.19 | 1350 | 0.7 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 24 w1 9 w2 6.75 A/F 11 a
ยฐ 8.0 Calc. factor Y 2.09 Dyn. load C
max.
kN 2.8 Calc. factor Y0 2.19 Speed
max.
rpm 1350 Static load C0
max.
kN 0.7 | |||||||||||||||||||||||||||||
65760.W0208 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 4.0 | 1.89 | 1300 | 1.0 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 44 w1 12 w2 9.00 A/F 14 a
ยฐ 8.5 Calc. factor Y 1.80 Dyn. load C
max.
kN 4.0 Calc. factor Y0 1.89 Speed
max.
rpm 1300 Static load C0
max.
kN 1.0 | |||||||||||||||||||||||||||||
65760.W0210 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 4.5 | 1.81 | 1225 | 1.5 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 72 w1 14 w2 10.50 A/F 17 a
ยฐ 8.0 Calc. factor Y 1.90 Dyn. load C
max.
kN 4.5 Calc. factor Y0 1.81 Speed
max.
rpm 1225 Static load C0
max.
kN 1.5 | |||||||||||||||||||||||||||||
65760.W0212 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 5.6 | 1.82 | 1125 | 2.0 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 107 w1 16 w2 12.00 A/F 19 a
ยฐ 7.5 Calc. factor Y 1.74 Dyn. load C
max.
kN 5.6 Calc. factor Y0 1.82 Speed
max.
rpm 1125 Static load C0
max.
kN 2.0 | |||||||||||||||||||||||||||||
65760.W0216 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 7.9 | 2.35 | 1025 | 3.5 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 224 w1 21 w2 15.00 A/F 22 a
ยฐ 8.0 Calc. factor Y 2.24 Dyn. load C
max.
kN 7.9 Calc. factor Y0 2.35 Speed
max.
rpm 1025 Static load C0
max.
kN 3.5 | |||||||||||||||||||||||||||||
65760.W0214 | 160 | 19 | 13.50 | 22 | 6.0 | 2.36 | 7.1 | 2.48 | 975 | 2.9 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 160 w1 19 w2 13.50 A/F 22 a
ยฐ 6.0 Calc. factor Y 2.36 Dyn. load C
max.
kN 7.1 Calc. factor Y0 2.48 Speed
max.
rpm 975 Static load C0
max.
kN 2.9 | |||||||||||||||||||||||||||||
65760.W0218 | 293 | 23 | 16.50 | 27 | 8.5 | 2.21 | 11.0 | 2.31 | 900 | 5.7 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 293 w1 23 w2 16.50 A/F 27 a
ยฐ 8.5 Calc. factor Y 2.21 Dyn. load C
max.
kN 11.0 Calc. factor Y0 2.31 Speed
max.
rpm 900 Static load C0
max.
kN 5.7 | |||||||||||||||||||||||||||||
65760.W0220 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 14.2 | 2.58 | 825 | 7.5 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 367 w1 25 w2 18.00 A/F 30 a
ยฐ 7.0 Calc. factor Y 2.46 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.58 Speed
max.
rpm 825 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0222 | 480 | 28 | 20.00 | 32 | 8.0 | 2.35 | 14.2 | 2.24 | 725 | 7.5 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 480 w1 28 w2 20.00 A/F 32 a
ยฐ 8.0 Calc. factor Y 2.35 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.24 Speed
max.
rpm 725 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0225 | 572 | 31 | 22.00 | 30 | 5.0 | 2.02 | 14.2 | 2.12 | 600 | 7.5 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Weight
g 572 w1 31 w2 22.00 A/F 30 a
ยฐ 5.0 Calc. factor Y 2.02 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.12 Speed
max.
rpm 600 Static load C0
max.
kN 7.5 | |||||||||||||||||||||||||||||
65760.W0230 | 978 | 37 | 25.00 | 41 | 7.5 | 2.24 | 14.2 | 2.35 | 425 | 7.5 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 978 w1 37 w2 25.00 A/F 41 a
ยฐ 7.5 Calc. factor Y 2.24 Dyn. load C
max.
kN 14.2 Calc. factor Y0 2.35 Speed
max.
rpm 425 Static load C0
max.
kN 7.5 |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp range -20ยฐC to +120ยฐC.
Lubrication nipple - DIN 3405 D1/A (sizes 6 to 10) DIN 71412 H1 (sizes 12 to 30).
Low maintenance. Sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.