Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | ||||||||||||||||||
| 65800.W0112 | Right | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Right d1 12 l1 50.0 d2 M12 d3 14.5 d4 32 d5 17.5 d6 22 l2 22.0 | ||||||||||||||||||||||||||||
| 65800.W0116 | Right | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 16 l1 64.0 d2 M16 d3 19.0 d4 42 d5 22.0 d6 27 l2 28.0 | ||||||||||||||||||||||||||||
| 65800.W0120 | Right | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 20 l1 77.0 d2 M20x1,5* d3 24.5 d4 50 d5 27.5 d6 34 l2 33.0 | ||||||||||||||||||||||||||||
| 65800.W0125 | Right | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 25 l1 94.0 d2 M24x2* d3 29.5 d4 64 d5 30.0 d6 35 l2 42.0 | ||||||||||||||||||||||||||||
| 65800.W0130 | Right | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 30 l1 110.0 d2 M30x2* d3 34.5 d4 70 d5 40.0 d6 50 l2 51.0 | ||||||||||||||||||||||||||||
| 65800.W0212 | Left | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 50.0 d2 M12 d3 14.5 d4 32 d5 17.5 d6 22 l2 22.0 | ||||||||||||||||||||||||||||
| 65800.W0216 | Left | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 16 l1 64.0 d2 M16 d3 19.0 d4 42 d5 22.0 d6 27 l2 28.0 | ||||||||||||||||||||||||||||
| 65800.W0220 | Left | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 20 l1 77.0 d2 M20x1,5* d3 24.5 d4 50 d5 27.5 d6 34 l2 33.0 | ||||||||||||||||||||||||||||
| 65800.W0225 | Left | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 25 l1 94.0 d2 M24x2* d3 29.5 d4 64 d5 30.0 d6 35 l2 42.0 | ||||||||||||||||||||||||||||
| 65800.W0230 | Left | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110.0 d2 M30x2* d3 34.5 d4 70 d5 40.0 d6 50 l2 51.0 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | w1 | w2 | A/F | a ยฐ | Dyn. load C max. kN | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
| 65800.W0112 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12 A/F 19 a
ยฐ 7.5 Dyn. load C
max.
kN 10.3 Speed
max.
rpm 1125 Static load C0
max.
kN 6.6 | |||||||||||||||||||||||||||||
| 65800.W0116 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 220 l3 22 l4 8.0 w1 21 w2 15 A/F 22 a
ยฐ 7.0 Dyn. load C
max.
kN 13.3 Speed
max.
rpm 975 Static load C0
max.
kN 8.9 | |||||||||||||||||||||||||||||
| 65800.W0120 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 361 l3 26 l4 10.0 w1 25 w2 18 A/F 30 a
ยฐ 7.0 Dyn. load C
max.
kN 17.0 Speed
max.
rpm 825 Static load C0
max.
kN 11.7 | |||||||||||||||||||||||||||||
| 65800.W0125 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 565 l3 32 l4 10.0 w1 31 w2 22 A/F 30 a
ยฐ 5.0 Dyn. load C
max.
kN 24.9 Speed
max.
rpm 600 Static load C0
max.
kN 18.5 | |||||||||||||||||||||||||||||
| 65800.W0130 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1000 l3 35 l4 15.0 w1 37 w2 25 A/F 41 a
ยฐ 7.5 Dyn. load C
max.
kN 32.5 Speed
max.
rpm 450 Static load C0
max.
kN 24.9 | |||||||||||||||||||||||||||||
| 65800.W0212 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12 A/F 19 a
ยฐ 7.5 Dyn. load C
max.
kN 10.3 Speed
max.
rpm 1125 Static load C0
max.
kN 6.6 | |||||||||||||||||||||||||||||
| 65800.W0216 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 220 l3 22 l4 8.0 w1 21 w2 15 A/F 22 a
ยฐ 7.0 Dyn. load C
max.
kN 13.3 Speed
max.
rpm 975 Static load C0
max.
kN 8.9 | |||||||||||||||||||||||||||||
| 65800.W0220 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 361 l3 26 l4 10.0 w1 25 w2 18 A/F 30 a
ยฐ 7.0 Dyn. load C
max.
kN 17.0 Speed
max.
rpm 825 Static load C0
max.
kN 11.7 | |||||||||||||||||||||||||||||
| 65800.W0225 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 565 l3 32 l4 10.0 w1 31 w2 22 A/F 30 a
ยฐ 5.0 Dyn. load C
max.
kN 24.9 Speed
max.
rpm 600 Static load C0
max.
kN 18.5 | |||||||||||||||||||||||||||||
| 65800.W0230 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1000 l3 35 l4 15.0 w1 37 w2 25 A/F 41 a
ยฐ 7.5 Dyn. load C
max.
kN 32.5 Speed
max.
rpm 450 Static load C0
max.
kN 24.9 | |||||||||||||||||||||||||||||
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp. range -20ยฐC to +120ยฐC, lubrication nipple - DIN 71412 HZ.
Low maintenance. Sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.