Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 37.21 | 0% |
| 10-19 | £ 33.49 | 10% |
| 20-49 | £ 31.63 | 15% |
| 50-99 | £ 29.77 | 20% |
| 100+ | £ 26.05 | 30% |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103 P.
For tolerances see technical pages.
Standard thread is right hand thread.
* Denotes fine pitch thread.