Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-9 | £ 60.24 | 0% |
10-19 | £ 54.22 | 10% |
20-49 | £ 51.20 | 15% |
50-99 | £ 48.19 | 20% |
100+ | £ 42.17 | 30% |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103 P.
For tolerances see technical pages.
Standard thread is right hand thread.
* Denotes fine pitch thread.