Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | l2 | l3 | ||||||||||||||||||
| 65880.W0108 | Right | 8 | 36 | M8 | 13.0 | 23 | 13 | 16 | 12 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 13.0 d4 23 d5 13 l2 16 l3 12 | ||||||||||||||||||||||||||||
| 65880.W0110 | Right | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
| 65880.W0111 | Right | 10 | 43 | M10x1,25* | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10x1,25* d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
| 65880.W0113 | Right | 12 | 50 | M12x1,25* | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12x1,25* d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
| 65880.W0115 | Right | 15 | 61 | M14 | 22.0 | 38 | 22 | 25 | 18 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 15 l1 61 d2 M14 d3 22.0 d4 38 d5 22 l2 25 l3 18 | ||||||||||||||||||||||||||||
| 65880.W0125 | Right | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | 30 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 l3 30 | ||||||||||||||||||||||||||||
| 65880.W0130 | Right | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | 32 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 l3 32 | ||||||||||||||||||||||||||||
| 65880.W0145 | Right | 45 | 165 | M45x3* | 60.0 | 102 | 67 | 76 | 50 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 45 l1 165 d2 M45x3* d3 60.0 d4 102 d5 67 l2 76 l3 50 | ||||||||||||||||||||||||||||
| 65880.W0206 | Left | 6 | 30 | M6 | 10.0 | 20 | 10 | 12 | 11 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 10.0 d4 20 d5 10 l2 12 l3 11 | ||||||||||||||||||||||||||||
| 65880.W0210 | Left | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
| 65880.W0212 | Left | 12 | 50 | M12 | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
| 65880.W0217 | Left | 17 | 67 | M16 | 25.0 | 44 | 25 | 28 | 20 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 17 l1 67 d2 M16 d3 25.0 d4 44 d5 25 l2 28 l3 20 | ||||||||||||||||||||||||||||
| 65880.W0225 | Left | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | 30 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 l3 30 | ||||||||||||||||||||||||||||
| 65880.W0230 | Left | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | 32 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 l3 32 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 | w1 | w2 | A/F | a1 ยฐ | a2 ยฐ | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
| 65880.W0108 | 31 | - | 8 | 5 | 11 | 15.0 | 8.0 | 4.2 | 13.1 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 31 l4 - w1 8 w2 5 A/F 11 a1
ยฐ 15.0 a2
ยฐ 8.0 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 13.1 | ||||||||||||||||||||||||||||
| 65880.W0110 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
ยฐ 12.0 a2
ยฐ 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
| 65880.W0111 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
ยฐ 12.0 a2
ยฐ 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
| 65880.W0113 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
ยฐ 10.5 a2
ยฐ 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
| 65880.W0115 | 142 | - | 12 | 9 | 19 | 8.5 | 4.5 | 13.4 | 41.0 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 142 l4 - w1 12 w2 9 A/F 19 a1
ยฐ 8.5 a2
ยฐ 4.5 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 41.0 | ||||||||||||||||||||||||||||
| 65880.W0125 | 573 | - | 20 | 16 | 30 | 7.5 | 3.5 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 573 l4 - w1 20 w2 16 A/F 30 a1
ยฐ 7.5 a2
ยฐ 3.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||||
| 65880.W0130 | 908 | - | 22 | 18 | 36 | 6.0 | 3.0 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 908 l4 - w1 22 w2 18 A/F 36 a1
ยฐ 6.0 a2
ยฐ 3.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||||
| 65880.W0145 | 3085 | 45 | 32 | 25 | 55 | 7.5 | 4.0 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 3085 l4 45 w1 32 w2 25 A/F 55 a1
ยฐ 7.5 a2
ยฐ 4.0 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||||
| 65880.W0206 | 17 | - | 6 | 4 | 9 | 13.0 | 6.5 | 2.5 | 10.6 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 17 l4 - w1 6 w2 4 A/F 9 a1
ยฐ 13.0 a2
ยฐ 6.5 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 10.6 | ||||||||||||||||||||||||||||
| 65880.W0210 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
ยฐ 12.0 a2
ยฐ 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
| 65880.W0212 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
ยฐ 10.5 a2
ยฐ 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
| 65880.W0217 | 208 | - | 14 | 10 | 22 | 10.0 | 5.5 | 19.2 | 57.9 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 208 l4 - w1 14 w2 10 A/F 22 a1
ยฐ 10.0 a2
ยฐ 5.5 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 57.9 | ||||||||||||||||||||||||||||
| 65880.W0225 | 573 | - | 20 | 16 | 30 | 7.5 | 3.5 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 573 l4 - w1 20 w2 16 A/F 30 a1
ยฐ 7.5 a2
ยฐ 3.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||||
| 65880.W0230 | 908 | - | 22 | 18 | 36 | 6.0 | 3.0 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 908 l4 - w1 22 w2 18 A/F 36 a1
ยฐ 6.0 a2
ยฐ 3.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||||
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Female thread maintenance free adapter sizes according to DIN ISO 12240-4, series E.
For tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.