Integral Ball Bearing
maintenance required
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 342.51 | 0% | 
| 10-19 | £ 308.26 | 10% | 
| 20-49 | £ 291.13 | 15% | 
| 50-99 | £ 274.01 | 20% | 
| 100+ | £ 239.76 | 30% | 
Housing - stainless steel (AISI 304), forged, hardened bearing race, superfinished, rolled thread.
Inner ring - stainless steel (AISI 304), hardened, superfine finish.
Lubrication - aluminium-complex-soap-grease, temp range  -45°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (until size 10) DIN 71412 H1 (from size 12).
Low maintenance, sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.