Integral Ball Bearing
maintenance required
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° | l3 | w1 | ||||||||||||||||||
| 65742.W0008 | Right | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | |||||||||||||||||||
| £ 169.64 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us. 
 Thread hand Right d1 8 l1 42 d2 M8 d3 10.5 l2 25 d4 24 a
° 8.5 l3 15 w1 12 | |||||||||||||||||||||||||||||
| 65742.W0010 | Right | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | |||||||||||||||||||
| £ 185.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Thread hand Right d1 10 l1 48 d2 M10 d3 12.0 l2 29 d4 28 a
° 8.0 l3 15 w1 14 | |||||||||||||||||||||||||||||
| 65742.W0012 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | |||||||||||||||||||
| £ 217.07 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us. 
 Thread hand Right d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 l3 19 w1 16 | |||||||||||||||||||||||||||||
| 65742.W0016 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | |||||||||||||||||||
| £ 261.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. 
 Thread hand Right d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 8.0 l3 22 w1 21 | |||||||||||||||||||||||||||||
| 65742.W0020 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | |||||||||||||||||||
| £ 342.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. 
 Thread hand Right d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 l3 28 w1 25 | |||||||||||||||||||||||||||||
| 65742.W0508 | Left | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | |||||||||||||||||||
| £ 169.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Thread hand Left d1 8 l1 42 d2 M8 d3 10.5 l2 25 d4 24 a
° 8.5 l3 15 w1 12 | |||||||||||||||||||||||||||||
| 65742.W0510 | Left | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | |||||||||||||||||||
| £ 185.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Thread hand Left d1 10 l1 48 d2 M10 d3 12.0 l2 29 d4 28 a
° 8.0 l3 15 w1 14 | |||||||||||||||||||||||||||||
| 65742.W0512 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | |||||||||||||||||||
| £ 217.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Thread hand Left d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 l3 19 w1 16 | |||||||||||||||||||||||||||||
| 65742.W0516 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | |||||||||||||||||||
| £ 261.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Thread hand Left d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 8.0 l3 22 w1 21 | |||||||||||||||||||||||||||||
| 65742.W0520 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | |||||||||||||||||||
| £ 342.51 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us. 
 Thread hand Left d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 l3 28 w1 25 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | w2 | Calc. factor Y | Calc. factor Y0 | Dyn. load C max. kN | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
| 65742.W0008 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 | |||||||||||||||||||
| £ 169.64 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us. 
 Weight
g 36 w2 9.00 Calc. factor Y 1.89 Calc. factor Y0 1.80 Dyn. load C
max.
kN 0.7 Speed
max.
rpm 1300 Static load C0
max.
kN 2.8 | ||||||||||||||||||||||||||
| 65742.W0010 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 | |||||||||||||||||||
| £ 185.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 60 w2 10.50 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 1.0 Speed
max.
rpm 1225 Static load C0
max.
kN 3.1 | ||||||||||||||||||||||||||
| 65742.W0012 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 | |||||||||||||||||||
| £ 217.07 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us. 
 Weight
g 87 w2 12.00 Calc. factor Y 1.82 Calc. factor Y0 1.74 Dyn. load C
max.
kN 1.3 Speed
max.
rpm 1125 Static load C0
max.
kN 3.5 | ||||||||||||||||||||||||||
| 65742.W0016 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 | |||||||||||||||||||
| £ 261.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. 
 Weight
g 190 w2 15.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 1.6 Speed
max.
rpm 975 Static load C0
max.
kN 4.3 | ||||||||||||||||||||||||||
| 65742.W0020 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 | |||||||||||||||||||
| £ 342.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. 
 Weight
g 338 w2 18.00 Calc. factor Y 2.58 Calc. factor Y0 2.46 Dyn. load C
max.
kN 2.3 Speed
max.
rpm 825 Static load C0
max.
kN 5.4 | ||||||||||||||||||||||||||
| 65742.W0508 | 36 | 9.00 | 1.89 | 1.80 | 0.7 | 1300 | 2.8 | |||||||||||||||||||
| £ 169.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 36 w2 9.00 Calc. factor Y 1.89 Calc. factor Y0 1.80 Dyn. load C
max.
kN 0.7 Speed
max.
rpm 1300 Static load C0
max.
kN 2.8 | ||||||||||||||||||||||||||
| 65742.W0510 | 60 | 10.50 | 1.81 | 1.90 | 1.0 | 1225 | 3.1 | |||||||||||||||||||
| £ 185.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 60 w2 10.50 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 1.0 Speed
max.
rpm 1225 Static load C0
max.
kN 3.1 | ||||||||||||||||||||||||||
| 65742.W0512 | 87 | 12.00 | 1.82 | 1.74 | 1.3 | 1125 | 3.5 | |||||||||||||||||||
| £ 217.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 87 w2 12.00 Calc. factor Y 1.82 Calc. factor Y0 1.74 Dyn. load C
max.
kN 1.3 Speed
max.
rpm 1125 Static load C0
max.
kN 3.5 | ||||||||||||||||||||||||||
| 65742.W0516 | 190 | 15.00 | 2.35 | 2.24 | 1.6 | 975 | 4.3 | |||||||||||||||||||
| £ 261.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 190 w2 15.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 1.6 Speed
max.
rpm 975 Static load C0
max.
kN 4.3 | ||||||||||||||||||||||||||
| 65742.W0520 | 338 | 18.00 | 2.58 | 2.46 | 2.3 | 825 | 5.4 | |||||||||||||||||||
| £ 342.51 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us. 
 Weight
g 338 w2 18.00 Calc. factor Y 2.58 Calc. factor Y0 2.46 Dyn. load C
max.
kN 2.3 Speed
max.
rpm 825 Static load C0
max.
kN 5.4 | ||||||||||||||||||||||||||
Housing - stainless steel (AISI 304), forged, hardened bearing race, superfinished, rolled thread.
Inner ring - stainless steel (AISI 304), hardened, superfine finish.
Lubrication - aluminium-complex-soap-grease, temp range  -45°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (until size 10) DIN 71412 H1 (from size 12).
Low maintenance, sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.