Integral Ball Bearing
maintenance required
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° | ||||||||||||||||||
65780.W0112 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 | |||||||||||||||||||||||||||
65780.W0116 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 7.0 | |||||||||||||||||||||||||||
65780.W0120 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 | |||||||||||||||||||||||||||
65780.W0125 | Right | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 29.5 l2 57 d4 64 a
° 5.0 | |||||||||||||||||||||||||||
65780.W0130 | Right | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 34.5 l2 66 d4 70 a
° 7.5 | |||||||||||||||||||||||||||
65780.W0512 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 | |||||||||||||||||||||||||||
65780.W0516 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 7.0 | |||||||||||||||||||||||||||
65780.W0520 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 | |||||||||||||||||||||||||||
65780.W0525 | Left | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 29.5 l2 57 d4 64 a
° 5.0 | |||||||||||||||||||||||||||
65780.W0530 | Left | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 34.5 l2 66 d4 70 a
° 7.5 |
Price & Availability | Article | Weight g | l3 | w1 | w2 | Dyn. load C max. kN | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
65780.W0112 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 88 l3 19 w1 16 w2 12 Dyn. load C
max.
kN 10.25 Speed
max.
rpm 1125 Static load C0
max.
kN 6.6 | ||||||||||||||||||||||||||
65780.W0116 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 185 l3 22 w1 21 w2 15 Dyn. load C
max.
kN 13.3 Speed
max.
rpm 975 Static load C0
max.
kN 8.9 | ||||||||||||||||||||||||||
65780.W0120 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 340 l3 28 w1 25 w2 18 Dyn. load C
max.
kN 17.0 Speed
max.
rpm 825 Static load C0
max.
kN 11.7 | ||||||||||||||||||||||||||
65780.W0125 | 596 | 30 | 31 | 22 | 24.90 | 600 | 18.5 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Weight
g 596 l3 30 w1 31 w2 22 Dyn. load C
max.
kN 24.90 Speed
max.
rpm 600 Static load C0
max.
kN 18.5 | ||||||||||||||||||||||||||
65780.W0130 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 912 l3 35 w1 37 w2 25 Dyn. load C
max.
kN 32.5 Speed
max.
rpm 450 Static load C0
max.
kN 24.8 | ||||||||||||||||||||||||||
65780.W0512 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 | |||||||||||||||||||
£ 127.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 88 l3 19 w1 16 w2 12 Dyn. load C
max.
kN 10.25 Speed
max.
rpm 1125 Static load C0
max.
kN 6.6 | ||||||||||||||||||||||||||
65780.W0516 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 | |||||||||||||||||||
£ 175.95 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 185 l3 22 w1 21 w2 15 Dyn. load C
max.
kN 13.3 Speed
max.
rpm 975 Static load C0
max.
kN 8.9 | ||||||||||||||||||||||||||
65780.W0520 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 | |||||||||||||||||||
£ 220.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 340 l3 28 w1 25 w2 18 Dyn. load C
max.
kN 17.0 Speed
max.
rpm 825 Static load C0
max.
kN 11.7 | ||||||||||||||||||||||||||
65780.W0525 | 596 | 30 | 31 | 22 | 24.9 | 600 | 18.5 | |||||||||||||||||||
£ 288.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 596 l3 30 w1 31 w2 22 Dyn. load C
max.
kN 24.9 Speed
max.
rpm 600 Static load C0
max.
kN 18.5 | ||||||||||||||||||||||||||
65780.W0530 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 | |||||||||||||||||||
£ 357.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 912 l3 35 w1 37 w2 25 Dyn. load C
max.
kN 32.5 Speed
max.
rpm 450 Static load C0
max.
kN 24.8 |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp. range -20°C to +120°C, lubrication nipple - DIN 71412 HZ.
Low maintenance. Sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.