Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | l4 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65160.W0010 | Round Bore | 10 | 16 | 74 | 26 | 22 | 15 | - | - | 80 | |||||||||||||||||||
£ 43.87 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 10 d2 16 l1 74 l2 26 l3 22 l4 15 w1
tol. JS9 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
65160.W0012 | Round Bore | 12 | 22 | 88 | 31 | 26 | 18 | - | - | 200 | |||||||||||||||||||
£ 43.87 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 22 l1 88 l2 31 l3 26 l4 18 w1
tol. JS9 - w2 - Weight
g 200 | |||||||||||||||||||||||||||||
65160.W0016 | Round Bore | 16 | 25 | 104 | 37 | 30 | 21 | - | - | 300 | |||||||||||||||||||
£ 46.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 25 l1 104 l2 37 l3 30 l4 21 w1
tol. JS9 - w2 - Weight
g 300 | |||||||||||||||||||||||||||||
65160.W0020 | Round Bore | 20 | 32 | 124 | 43 | 38 | 24 | - | - | 500 | |||||||||||||||||||
£ 60.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 20 d2 32 l1 124 l2 43 l3 38 l4 24 w1
tol. JS9 - w2 - Weight
g 500 | |||||||||||||||||||||||||||||
65160.W0025 | Round Bore | 25 | 42 | 156 | 54 | 48 | 31 | - | - | 1200 | |||||||||||||||||||
£ 83.20 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 42 l1 156 l2 54 l3 48 l4 31 w1
tol. JS9 - w2 - Weight
g 1200 | |||||||||||||||||||||||||||||
65160.W0030 | Round Bore | 30 | 50 | 188 | 66 | 56 | 38 | - | - | 1700 | |||||||||||||||||||
£ 125.72 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 50 l1 188 l2 66 l3 56 l4 38 w1
tol. JS9 - w2 - Weight
g 1700 | |||||||||||||||||||||||||||||
65160.W0040 | Round Bore | 40 | 70 | 238 | 83 | 72 | 47 | - | - | 4300 | |||||||||||||||||||
£ 359.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 40 d2 70 l1 238 l2 83 l3 72 l4 47 w1
tol. JS9 - w2 - Weight
g 4300 | |||||||||||||||||||||||||||||
65160.W0210 | With Keyway | 10 | 16 | 74 | 26 | 22 | 15 | 3 | 11.4 | 80 | |||||||||||||||||||
£ 53.65 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 10 d2 16 l1 74 l2 26 l3 22 l4 15 w1
tol. JS9 3 w2 11.4 Weight
g 80 | |||||||||||||||||||||||||||||
65160.W0212 | With Keyway | 12 | 22 | 88 | 31 | 26 | 18 | 4 | 13.8 | 200 | |||||||||||||||||||
£ 53.65 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 12 d2 22 l1 88 l2 31 l3 26 l4 18 w1
tol. JS9 4 w2 13.8 Weight
g 200 | |||||||||||||||||||||||||||||
65160.W0216 | With Keyway | 16 | 25 | 104 | 37 | 30 | 21 | 5 | 18.3 | 300 | |||||||||||||||||||
£ 56.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 16 d2 25 l1 104 l2 37 l3 30 l4 21 w1
tol. JS9 5 w2 18.3 Weight
g 300 | |||||||||||||||||||||||||||||
65160.W0220 | With Keyway | 20 | 32 | 124 | 43 | 38 | 24 | 6 | 22.8 | 500 | |||||||||||||||||||
£ 71.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 20 d2 32 l1 124 l2 43 l3 38 l4 24 w1
tol. JS9 6 w2 22.8 Weight
g 500 | |||||||||||||||||||||||||||||
65160.W0225 | With Keyway | 25 | 42 | 156 | 54 | 48 | 31 | 8 | 28.3 | 1200 | |||||||||||||||||||
£ 95.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 25 d2 42 l1 156 l2 54 l3 48 l4 31 w1
tol. JS9 8 w2 28.3 Weight
g 1200 | |||||||||||||||||||||||||||||
65160.W0230 | With Keyway | 30 | 50 | 188 | 66 | 56 | 38 | 8 | 33.3 | 1700 | |||||||||||||||||||
£ 137.91 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 30 d2 50 l1 188 l2 66 l3 56 l4 38 w1
tol. JS9 8 w2 33.3 Weight
g 1700 | |||||||||||||||||||||||||||||
65160.W0240 | With Keyway | 40 | 70 | 238 | 83 | 72 | 47 | 12 | 43.3 | 4300 | |||||||||||||||||||
£ 381.27 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 40 d2 70 l1 238 l2 83 l3 72 l4 47 w1
tol. JS9 12 w2 43.3 Weight
g 4300 |
Steel (9 SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808/7551, keyways aligned.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65166.